Features and benefits
- Average forward current up to IF(AV) ≤ 2 A
- Reverse voltage VR ≤ 20 , 30, 40 and 60 V
- Low forward voltage
- Low reverse current
- Reduced Printed-Circuit-Board (PCB) area requirements
- Exposed heat sink (cathode pad) for excellent thermal and electrical conductivity
- Leadless small SMD plastic package with visible and solderable side pads
- Suitable for Automatic Optical Inspection (AOI) of solder joints
- AEC-Q101 qualified
Applications
- Low voltage rectification
- High efficiency DC-to-DC conversion
- Switch Mode Power Supply (SMPS)
- Free-wheeling application
- Reverse polarity protection
- Low power consumption application
- Battery chargers for mobile equipment
- LED backlight for mobile application
Parametrics
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (A) | Number of functions | Configuration | VF [typ] @25 C (mV) | VF [max] @25 C (mV) | IR [typ] @25 C (µA) | IR [max] @25 C (µA) | Cd [max] (pF) | Remark | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PMEG2010EPAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 20 | 1 | single | single | 320 | 375 | 335 | 1900 | 175 | solderable side pads | N |
PMEG2020CPAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 20 | 2 | dual | common cathode | 385 | 420 | 380 | 1000 | 175 | solderable side pads | N |
PMEG2020EPAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 20 | 2 | single | single | 385 | 420 | 335 | 1900 | 175 | solderable side pads | N |
PMEG3020CPAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 30 | 2 | dual | common cathode | 410 | 440 | 485 | 2000 | 170 | solderable side pads | N |
PMEG3020EPAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 30 | 2 | single | single | 410 | 470 | 435 | 2500 | 150 | solderable side pads | N |
PMEG4010CPAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 40 | 1 | dual | common cathode | 440 | 500 | 12 | 55 | 130 | solderable side pads | N |
PMEG4020EPAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 40 | 2 | single | single | 470 | 535 | 20 | 100 | 270 | solderable side pads | N |
PMEG6010CPAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 60 | 1 | dual | common cathode | 490 | 540 | 33 | 100 | 120 | solderable side pads | N |
PMEG6020EPAS | SOT1061D | DFN2020D-3 | 2 x 2 x 0.65 | 60 | 2 | single | single | 505 | 575 | 55 | 250 | 250 | solderable side pads | N |
Package
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PMEG2010EPAS | PMEG2010EPASX | PMEG2010EPAS | ![]() | Always Pb-free | |
PMEG2020CPAS | PMEG2020CPASX | PMEG2020CPAS | ![]() | Always Pb-free | |
PMEG2020EPAS | PMEG2020EPASX | PMEG2020EPAS | ![]() | Always Pb-free | |
PMEG3020CPAS | PMEG3020CPASX | PMEG3020CPAS | ![]() | Always Pb-free | |
PMEG3020EPAS | PMEG3020EPASX | PMEG3020EPAS | ![]() | Always Pb-free | |
PMEG4010CPAS | PMEG4010CPASX | PMEG4010CPAS | ![]() | Always Pb-free | |
PMEG4020EPAS | PMEG4020EPASX | PMEG4020EPAS | ![]() | Always Pb-free | |
PMEG6010CPAS | PMEG6010CPASX | PMEG6010CPAS | ![]() | Always Pb-free | |
PMEG6020EPAS | PMEG6020EPASX | PMEG6020EPAS | ![]() | Always Pb-free |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT1061D | plastic, leadless thermal enhanced ultra thin small outline package with side-wettable flanks (SWF); no leads; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-10-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.