BAT754 series

Schottky barrier diodes

Planar Schottky barrier diodes with an integrated guard ring for stress protection, encapsulated in a small SOT23 (TO-236AB) Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Low forward voltage

  • Low capacitance

  • AEC-Q101 qualified

Applications

  • Ultra high-speed switching

  • Line termination

  • Voltage clamping

  • Reverse polarity protection

Parametrics

Type numberPackage versionPackage nameSize (mm)VR [max] (V)IF [max] (mA)ConfigurationVF [max] (mV)Cd [max] (pF)@VR (V)IR [max] (µA)@VR (V)Automotive qualified
BAT754SOT23SOT232.9 x 1.3 x 130200single600@IF=100mA101225Y
BAT754ASOT23SOT232.9 x 1.3 x 130200common anode600@IF=100mA10-2--
BAT754CSOT23SOT232.9 x 1.3 x 130200common cathode600@IF=100mA10-2--
BAT754LSOT363TSSOP62.1 x 1.25 x 0.9530200isolated750@IF=100mA101225Y
BAT754SSOT23SOT232.9 x 1.3 x 130200series connected600@IF=100mA10-2--

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BAT754SOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active2K%BAT754,215
( 9340 557 14215 )
BAT754ASOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active2L%BAT754A,215
( 9340 557 30215 )
BAT754CSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active2M%BAT754C,215
( 9340 557 31215 )
BAT754L
TSSOP6
(SOT363)
SOT363REFLOW_BG-BD-1
WAVE_BG-BD-1
SOT363_115ActiveL1%BAT754L,115
( 9340 563 31115 )
BAT754SSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active2N%BAT754S,215
( 9340 557 32215 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BAT754BAT754,215BAT754week 34, 2003
BAT754ABAT754A,215BAT754Aweek 34, 2003
BAT754CBAT754C,215BAT754Cweek 34, 2003
BAT754LBAT754L,115BAT754Lweek 23, 2003
BAT754SBAT754S,215BAT754Sweek 34, 2003
Quality and reliability disclaimer

Documentation (6)

File nameTitleTypeDate
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
MAR_SOT363MAR_SOT363 TopmarkTop marking2013-06-03
SOT363plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm bodyPackage information2022-06-01
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.