Features and benefits
-
Low forward voltage
-
Low capacitance
-
AEC-Q101 qualified
Applications
-
Ultra high-speed switching
-
Line termination
-
Voltage clamping
-
Reverse polarity protection
Parametrics
Type number | Package version | Package name | Size (mm) | VR [max] (V) | IF [max] (mA) | Configuration | VF [max] (mV) | Cd [max] (pF) | @VR (V) | IR [max] (µA) | @VR (V) | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|
BAT754 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 200 | single | 600@IF=100mA | 10 | 1 | 2 | 25 | Y |
BAT754A | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 200 | common anode | 600@IF=100mA | 10 | - | 2 | - | - |
BAT754C | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 200 | common cathode | 600@IF=100mA | 10 | - | 2 | - | - |
BAT754L | SOT363 | TSSOP6 | 2.1 x 1.25 x 0.95 | 30 | 200 | isolated | 750@IF=100mA | 10 | 1 | 2 | 25 | Y |
BAT754S | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 30 | 200 | series connected | 600@IF=100mA | 10 | - | 2 | - | - |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BAT754 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | 2K% | BAT754,215 ( 9340 557 14215 ) | |
BAT754A | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | 2L% | BAT754A,215 ( 9340 557 30215 ) | |
BAT754C | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | 2M% | BAT754C,215 ( 9340 557 31215 ) | |
BAT754L | TSSOP6 (SOT363) | SOT363 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT363_115 | Active | L1% | BAT754L,115 ( 9340 563 31115 ) |
BAT754S | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | 2N% | BAT754S,215 ( 9340 557 32215 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BAT754 | BAT754,215 | BAT754 | week 34, 2003 | ||
BAT754A | BAT754A,215 | BAT754A | week 34, 2003 | ||
BAT754C | BAT754C,215 | BAT754C | week 34, 2003 | ||
BAT754L | BAT754L,115 | BAT754L | week 23, 2003 | ||
BAT754S | BAT754S,215 | BAT754S | week 34, 2003 |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT363 | MAR_SOT363 Topmark | Top marking | 2013-06-03 |
SOT363 | plastic, surface-mounted package; 6 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-06-01 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.