Features and benefits
-
Low forward voltage
-
Very small SMD plastic package
-
Low diode capacitance.
-
AEC-Q101 qualified
Applications
-
UHF mixers
-
Sampling circuits
-
Modulators
-
Phase detectors.
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
1PS70SB82 | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | 88% | 1PS70SB82,115 ( 9340 564 88115 ) |
1PS70SB84 | ![]() SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | 87% | 1PS70SB84,115 ( 9340 564 89115 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
1PS70SB84/A2 | 934062909115 | |||||
1PS70SB84/DG | 934061849115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
1PS70SB82 | 1PS70SB82,115 | 1PS70SB82 | ![]() | week 30, 2003 | |
1PS70SB84 | 1PS70SB84,115 | 1PS70SB84 | ![]() | week 30, 2003 |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
1PS70SB82_84_85_86 | Schottky barrier (double) diodes | Data sheet | 2001-01-17 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.