Features and benefits
- High switching speed: trr ≤ 4 ns
- Low capacitance: Cd ≤ 1.5 pF
- Low leakage current
- Reverse voltage: VR ≤ 100 V
- Small SMD plastic packages
- AEC-Q101 qualified
Applications
- High-speed switching
- Reverse polarity protection
- General-purpose switching
Documentation (12)
File name | Title | Type | Date |
---|---|---|---|
BAV99QA | Dual series high-speed switching diodes | Data sheet | 2017-05-04 |
BAV99QC | Dual series high-speed switching diodes | Data sheet | 2023-07-03 |
BAV99QC-Q | Dual series high-speed switching diodes | Data sheet | 2021-05-05 |
BAV99-Q | High-speed switching diode | Data sheet | 2021-06-07 |
BAV99W-Q | High-speed switching diode | Data sheet | 2021-06-07 |
BAV99S-Q | High-speed switching diode | Data sheet | 2022-02-02 |
BAV99QA-Q | Dual series high-speed switching diodes | Data sheet | 2022-06-28 |
BAV99 | High-speed switching diode | Data sheet | 2023-02-24 |
BAV99QB | Dual series high-speed switching diodes | Data sheet | 2024-02-13 |
BAV99QB-Q | Dual series high-speed switching diodes | Data sheet | 2024-02-13 |
LSYMDIO | Letter Symbols - Diodes General | Other type | 1999-04-30 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.