Features and benefits
-
Total power dissipation: max. 1000 mW
-
Tolerance series: +-5pct
-
Working voltage range: nom. 3.3 to 24 V.
-
Small hermetically sealed glass package
Applications
-
Low voltage stabilizers.
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1N4728A | SOD66 | DO-41 | 4.8 x 2.6 | 3.3 | 76 | 5% | 3.135 | 3.465 | 500 | 1000 | NV | 200 | single |
1N4729A | SOD66 | DO-41 | 4.8 x 2.6 | 3.6 | 69 | 5% | 3.42 | 3.78 | 500 | 1000 | NV | 200 | single |
1N4730A | SOD66 | DO-41 | 4.8 x 2.6 | 3.9 | 64 | 5% | 3.705 | 4.095 | 500 | 1000 | NV | 200 | single |
1N4731A | SOD66 | DO-41 | 4.8 x 2.6 | 4.3 | 58 | 5% | 4.085 | 4.515 | 500 | 1000 | NV | 200 | single |
1N4732A | SOD66 | DO-41 | 4.8 x 2.6 | 4.7 | 53 | 5% | 4.465 | 4.935 | 500 | 1000 | NV | 200 | single |
1N4733A | SOD66 | DO-41 | 4.8 x 2.6 | 5.1 | 49 | 5% | 4.845 | 5.355 | 500 | 1000 | NV | 200 | single |
1N4734A | SOD66 | DO-41 | 4.8 x 2.6 | 5.6 | 45 | 5% | 5.32 | 5.88 | 500 | 1000 | NV | 200 | single |
1N4735A | SOD66 | DO-41 | 4.8 x 2.6 | 6.2 | 41 | 5% | 5.7 | 6.3 | 500 | 1000 | NV | 200 | single |
1N4736A | SOD66 | DO-41 | 4.8 x 2.6 | 6.8 | 37 | 5% | 6.46 | 7.14 | 500 | 1000 | NV | 200 | single |
1N4737A | SOD66 | DO-41 | 4.8 x 2.6 | 7.5 | 34 | 5% | 7.125 | 7.875 | 500 | 1000 | NV | 200 | single |
1N4738A | SOD66 | DO-41 | 4.8 x 2.6 | 8.2 | 31 | 5% | 7.79 | 8.61 | 500 | 1000 | NV | 200 | single |
1N4739A | SOD66 | DO-41 | 4.8 x 2.6 | 9.1 | 28 | 5% | 8.645 | 9.555 | 500 | 1000 | NV | 200 | single |
1N4740A | SOD66 | DO-41 | 4.8 x 2.6 | 10 | 25 | 5% | 9.5 | 10.5 | 500 | 1000 | NV | 200 | single |
1N4741A | SOD66 | DO-41 | 4.8 x 2.6 | 11 | 23 | 5% | 10.45 | 11.55 | 500 | 1000 | NV | 200 | single |
1N4742A | SOD66 | DO-41 | 4.8 x 2.6 | 12 | 21 | 5% | 11.4 | 12.6 | 500 | 1000 | NV | 200 | single |
1N4743A | SOD66 | DO-41 | 4.8 x 2.6 | 13 | 19 | 5% | 12.35 | 13.65 | 500 | 1000 | NV | 200 | single |
1N4744A | SOD66 | DO-41 | 4.8 x 2.6 | 15 | 17 | 5% | 14.25 | 15.75 | 500 | 1000 | NV | 200 | single |
1N4745A | SOD66 | DO-41 | 4.8 x 2.6 | 16 | 15.5 | 5% | 15.2 | 16.8 | 500 | 1000 | NV | 200 | single |
1N4746A | SOD66 | DO-41 | 4.8 x 2.6 | 18 | 14 | 5% | 17.1 | 18.9 | 500 | 1000 | NV | 200 | single |
1N4747A | SOD66 | DO-41 | 4.8 x 2.6 | 20 | 12.5 | 5% | 19 | 21 | 500 | 1000 | NV | 200 | single |
1N4748A | SOD66 | DO-41 | 4.8 x 2.6 | 22 | 11.5 | 5% | 20.9 | 23.1 | 500 | 1000 | NV | 200 | single |
1N4749A | SOD66 | DO-41 | 4.8 x 2.6 | 24 | 10.5 | 5% | 22.8 | 25.2 | 500 | 1000 | NV | 200 | single |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
1N4728A | ![]() DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | 1N4728A,133 ( 9339 315 40133 ) |
SOD66_113 | Active | Standard Marking | 1N4728A,113 ( 9339 315 40113 ) | ||||
1N4729A | ![]() DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | 1N4729A,133 ( 9339 315 50133 ) |
SOD66_113 | Active | Standard Marking | 1N4729A,113 ( 9339 315 50113 ) | ||||
1N4730A | ![]() DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | 1N4730A,133 ( 9339 315 60133 ) |
SOD66_113 | Active | Standard Marking | 1N4730A,113 ( 9339 315 60113 ) | ||||
1N4731A | ![]() DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | 1N4731A,133 ( 9339 315 70133 ) |
SOD66_113 | Active | Standard Marking | 1N4731A,113 ( 9339 315 70113 ) | ||||
1N4732A | ![]() DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | 1N4732A,133 ( 9339 315 80133 ) |
SOD66_113 | Active | Standard Marking | 1N4732A,113 ( 9339 315 80113 ) | ||||
1N4733A | ![]() DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | 1N4733A,133 ( 9339 315 90133 ) |
SOD66_113 | Active | Standard Marking | 1N4733A,113 ( 9339 315 90113 ) | ||||
1N4734A | ![]() DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | 1N4734A,133 ( 9339 316 00133 ) |
SOD66_113 | Active | Standard Marking | 1N4734A,113 ( 9339 316 00113 ) | ||||
1N4735A | ![]() DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | 1N4735A,133 ( 9339 316 10133 ) |
SOD66_113 | Active | Standard Marking | 1N4735A,113 ( 9339 316 10113 ) | ||||
1N4736A | ![]() DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | 1N4736A,133 ( 9339 316 20133 ) |
SOD66_113 | Active | Standard Marking | 1N4736A,113 ( 9339 316 20113 ) | ||||
1N4737A | ![]() DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_113 | Active | Standard Marking | 1N4737A,113 ( 9339 316 30113 ) |
SOD66_133 | Active | Standard Marking | 1N4737A,133 ( 9339 316 30133 ) | ||||
1N4738A | ![]() DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | 1N4738A,133 ( 9339 316 40133 ) |
SOD66_113 | Active | Standard Marking | 1N4738A,113 ( 9339 316 40113 ) | ||||
1N4739A | ![]() DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | 1N4739A,133 ( 9339 316 50133 ) |
SOD66_113 | Active | Standard Marking | 1N4739A,113 ( 9339 316 50113 ) | ||||
1N4740A | ![]() DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | 1N4740A,133 ( 9339 316 60133 ) |
SOD66_113 | Active | Standard Marking | 1N4740A,113 ( 9339 316 60113 ) | ||||
1N4741A | ![]() DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | 1N4741A,133 ( 9339 316 70133 ) |
SOD66_113 | Active | Standard Marking | 1N4741A,113 ( 9339 316 70113 ) | ||||
1N4742A | ![]() DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | 1N4742A,133 ( 9339 316 80133 ) |
SOD66_113 | Active | Standard Marking | 1N4742A,113 ( 9339 316 80113 ) | ||||
1N4743A | ![]() DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | 1N4743A,133 ( 9339 316 90133 ) |
SOD66_113 | Active | Standard Marking | 1N4743A,113 ( 9339 316 90113 ) | ||||
1N4744A | ![]() DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | 1N4744A,133 ( 9339 317 00133 ) |
SOD66_113 | Active | Standard Marking | 1N4744A,113 ( 9339 317 00113 ) | ||||
1N4745A | ![]() DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | 1N4745A,133 ( 9339 317 10133 ) |
SOD66_113 | Active | Standard Marking | 1N4745A,113 ( 9339 317 10113 ) | ||||
1N4746A | ![]() DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | 1N4746A,133 ( 9339 317 20133 ) |
SOD66_113 | Active | Standard Marking | 1N4746A,113 ( 9339 317 20113 ) | ||||
1N4747A | ![]() DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | 1N4747A,133 ( 9339 317 30133 ) |
SOD66_113 | Active | Standard Marking | 1N4747A,113 ( 9339 317 30113 ) | ||||
1N4748A | ![]() DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | 1N4748A,133 ( 9339 317 40133 ) |
SOD66_113 | Active | Standard Marking | 1N4748A,113 ( 9339 317 40113 ) | ||||
1N4749A | ![]() DO-41 (SOD66) | SOD66 | WAVE_BG-BD-1 | SOD66_133 | Active | Standard Marking | 1N4749A,133 ( 9339 317 50133 ) |
SOD66_113 | Active | Standard Marking | 1N4749A,113 ( 9339 317 50113 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
1N4728A | 1N4728A,133 | 1N4728A | ![]() | ||
1N4728A | 1N4728A,113 | 1N4728A | ![]() | ||
1N4729A | 1N4729A,133 | 1N4729A | ![]() | ||
1N4729A | 1N4729A,113 | 1N4729A | ![]() | ||
1N4730A | 1N4730A,133 | 1N4730A | ![]() | ||
1N4730A | 1N4730A,113 | 1N4730A | ![]() | ||
1N4731A | 1N4731A,133 | 1N4731A | ![]() | ||
1N4731A | 1N4731A,113 | 1N4731A | ![]() | ||
1N4732A | 1N4732A,133 | 1N4732A | ![]() | ||
1N4732A | 1N4732A,113 | 1N4732A | ![]() | ||
1N4733A | 1N4733A,133 | 1N4733A | ![]() | ||
1N4733A | 1N4733A,113 | 1N4733A | ![]() | ||
1N4734A | 1N4734A,133 | 1N4734A | ![]() | ||
1N4734A | 1N4734A,113 | 1N4734A | ![]() | ||
1N4735A | 1N4735A,133 | 1N4735A | ![]() | ||
1N4735A | 1N4735A,113 | 1N4735A | ![]() | ||
1N4736A | 1N4736A,133 | 1N4736A | ![]() | ||
1N4736A | 1N4736A,113 | 1N4736A | ![]() | ||
1N4737A | 1N4737A,113 | 1N4737A | ![]() | ||
1N4737A | 1N4737A,133 | 1N4737A | ![]() | ||
1N4738A | 1N4738A,133 | 1N4738A | ![]() | ||
1N4738A | 1N4738A,113 | 1N4738A | ![]() | ||
1N4739A | 1N4739A,133 | 1N4739A | ![]() | ||
1N4739A | 1N4739A,113 | 1N4739A | ![]() | ||
1N4740A | 1N4740A,133 | 1N4740A | ![]() | ||
1N4740A | 1N4740A,113 | 1N4740A | ![]() | ||
1N4741A | 1N4741A,133 | 1N4741A | ![]() | ||
1N4741A | 1N4741A,113 | 1N4741A | ![]() | ||
1N4742A | 1N4742A,133 | 1N4742A | ![]() | ||
1N4742A | 1N4742A,113 | 1N4742A | ![]() | ||
1N4743A | 1N4743A,133 | 1N4743A | ![]() | ||
1N4743A | 1N4743A,113 | 1N4743A | ![]() | ||
1N4744A | 1N4744A,133 | 1N4744A | ![]() | ||
1N4744A | 1N4744A,113 | 1N4744A | ![]() | ||
1N4745A | 1N4745A,133 | 1N4745A | ![]() | ||
1N4745A | 1N4745A,113 | 1N4745A | ![]() | ||
1N4746A | 1N4746A,133 | 1N4746A | ![]() | ||
1N4746A | 1N4746A,113 | 1N4746A | ![]() | ||
1N4747A | 1N4747A,133 | 1N4747A | ![]() | ||
1N4747A | 1N4747A,113 | 1N4747A | ![]() | ||
1N4748A | 1N4748A,133 | 1N4748A | ![]() | ||
1N4748A | 1N4748A,113 | 1N4748A | ![]() | ||
1N4749A | 1N4749A,133 | 1N4749A | ![]() | ||
1N4749A | 1N4749A,113 | 1N4749A | ![]() |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
1N4728A_SER | Voltage regulator diodes | Data sheet | 2020-12-08 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
SOD66 | glass, hermetically sealed glass package; 2 leads; 4.8 mm x 2.6 mm body | Package information | 2020-04-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.