Features and benefits
-
Total power dissipation: ≤ 590 mW
-
Wide working voltage range: nominal 2.4 V to 75 V (E24 range)
-
Small plastic package suitable for surface-mounted design
-
Low differential resistance
-
B selection
-
AEC-Q101 qualified
Applications
-
General regulation functions
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZT52-B10 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 10 | 5 | 2% | 9.8 | 10.2 | 250 | 590 | 40 | 150 | single |
BZT52-B11 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 11 | 5 | 2% | 10.8 | 11.2 | 250 | 590 | 40 | 150 | single |
BZT52-B12 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 12 | 5 | 2% | 11.8 | 12.2 | 250 | 590 | 40 | 150 | single |
BZT52-B13 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 13 | 5 | 2% | 12.7 | 13.3 | 250 | 590 | 40 | 150 | single |
BZT52-B15 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 15 | 5 | 2% | 14.7 | 15.3 | 250 | 590 | 40 | 150 | single |
BZT52-B16 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 16 | 5 | 2% | 15.7 | 16.3 | 250 | 590 | 40 | 150 | single |
BZT52-B18 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 18 | 5 | 2% | 17.6 | 18.4 | 250 | 590 | 40 | 150 | single |
BZT52-B20 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 20 | 5 | 2% | 19.6 | 20.4 | 250 | 590 | 40 | 150 | single |
BZT52-B22 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 22 | 5 | 2% | 21.6 | 22.4 | 250 | 590 | 40 | 150 | single |
BZT52-B24 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 24 | 5 | 2% | 23.5 | 24.5 | 250 | 590 | 40 | 150 | single |
BZT52-B27 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 27 | 2 | 2% | 26.5 | 27.5 | 250 | 590 | 40 | 150 | single |
BZT52-B2V4 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 2.4 | 5 | 2% | 2.35 | 2.45 | 250 | 590 | 40 | 150 | single |
BZT52-B2V7 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 2.7 | 5 | 2% | 2.65 | 2.75 | 250 | 590 | 40 | 150 | single |
BZT52-B30 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 30 | 2 | 2% | 29.4 | 30.6 | 250 | 590 | 40 | 150 | single |
BZT52-B33 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 33 | 2 | 2% | 32.3 | 33.7 | 250 | 590 | 40 | 150 | single |
BZT52-B36 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 36 | 2 | 2% | 35.3 | 36.7 | 250 | 590 | 40 | 150 | single |
BZT52-B39 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 39 | 2 | 2% | 38.2 | 39.8 | 250 | 590 | 40 | 150 | single |
BZT52-B3V0 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3 | 5 | 2% | 2.94 | 3.06 | 250 | 590 | 40 | 150 | single |
BZT52-B3V3 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3.3 | 5 | 2% | 3.23 | 3.37 | 250 | 590 | 40 | 150 | single |
BZT52-B3V6 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3.6 | 5 | 2% | 3.53 | 3.67 | 250 | 590 | 40 | 150 | single |
BZT52-B3V9 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3.9 | 5 | 2% | 3.82 | 3.98 | 250 | 590 | 40 | 150 | single |
BZT52-B43 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 43 | 2 | 2% | 42.1 | 43.9 | 250 | 590 | 40 | 150 | single |
BZT52-B47 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 47 | 2 | 2% | 46.1 | 47.9 | 250 | 590 | 40 | 150 | single |
BZT52-B4V3 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 4.3 | 5 | 2% | 4.21 | 4.39 | 250 | 590 | 40 | 150 | single |
BZT52-B4V7 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 4.7 | 5 | 2% | 4.61 | 4.79 | 250 | 590 | 40 | 150 | single |
BZT52-B51 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 51 | 2 | 2% | 50 | 52 | 250 | 590 | 40 | 150 | single |
BZT52-B56 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 56 | 2 | 2% | 54.9 | 57.1 | 250 | 590 | 40 | 150 | single |
BZT52-B5V1 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 5.1 | 5 | 2% | 5 | 5.2 | 250 | 590 | 40 | 150 | single |
BZT52-B5V6 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 5.6 | 5 | 2% | 5.49 | 5.71 | 250 | 590 | 40 | 150 | single |
BZT52-B62 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 62 | 2 | 2% | 60.8 | 63.2 | 250 | 590 | 40 | 150 | single |
BZT52-B68 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 68 | 2 | 2% | 66.6 | 69.4 | 250 | 590 | 40 | 150 | single |
BZT52-B6V2 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 6.2 | 5 | 2% | 6.08 | 6.32 | 250 | 590 | 40 | 150 | single |
BZT52-B6V8 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 6.8 | 5 | 2% | 6.66 | 6.94 | 250 | 590 | 40 | 150 | single |
BZT52-B75 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 75 | 2 | 2% | 73.5 | 76.5 | 250 | 590 | 40 | 150 | single |
BZT52-B7V5 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 7.5 | 5 | 2% | 7.35 | 7.65 | 250 | 590 | 40 | 150 | single |
BZT52-B8V2 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 8.2 | 5 | 2% | 8.04 | 8.36 | 250 | 590 | 40 | 150 | single |
BZT52-B9V1 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 9.1 | 5 | 2% | 8.92 | 9.28 | 250 | 590 | 40 | 150 | single |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BZT52-B10 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | DN | BZT52-B10J ( 9340 711 59118 ) |
SOD123_115 | Active | DN | BZT52-B10X ( 9340 711 59115 ) | ||||
BZT52-B11 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | DP | BZT52-B11J ( 9340 711 61118 ) |
SOD123_115 | Active | DP | BZT52-B11X ( 9340 711 61115 ) | ||||
BZT52-B12 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | DQ | BZT52-B12J ( 9340 711 65118 ) |
SOD123_115 | Active | DQ | BZT52-B12X ( 9340 711 65115 ) | ||||
BZT52-B13 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | DR | BZT52-B13J ( 9340 711 74118 ) |
SOD123_115 | Active | DR | BZT52-B13X ( 9340 711 74115 ) | ||||
BZT52-B15 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | DS | BZT52-B15J ( 9340 711 75118 ) |
SOD123_115 | Active | DS | BZT52-B15X ( 9340 711 75115 ) | ||||
BZT52-B16 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | DT | BZT52-B16J ( 9340 711 76118 ) |
SOD123_115 | Active | DT | BZT52-B16X ( 9340 711 76115 ) | ||||
BZT52-B18 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | DU | BZT52-B18J ( 9340 711 77118 ) |
SOD123_115 | Active | DU | BZT52-B18X ( 9340 711 77115 ) | ||||
BZT52-B20 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | DV | BZT52-B20J ( 9340 711 78118 ) |
SOD123_115 | Active | DV | BZT52-B20X ( 9340 711 78115 ) | ||||
BZT52-B22 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | DW | BZT52-B22J ( 9340 711 79118 ) |
SOD123_115 | Active | DW | BZT52-B22X ( 9340 711 79115 ) | ||||
BZT52-B24 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | DY | BZT52-B24J ( 9340 711 81118 ) |
SOD123_115 | Active | DY | BZT52-B24X ( 9340 711 81115 ) | ||||
BZT52-B27 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_115 | Active | E1 | BZT52-B27X ( 9340 711 82115 ) |
SOD123_118 | Active | E1 | BZT52-B27J ( 9340 711 82118 ) | ||||
BZT52-B2V4 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | D7 | BZT52-B2V4J ( 9340 711 43118 ) |
SOD123_115 | Active | D7 | BZT52-B2V4X ( 9340 711 43115 ) | ||||
BZT52-B2V7 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | D8 | BZT52-B2V7J ( 9340 711 44118 ) |
SOD123_115 | Active | D8 | BZT52-B2V7X ( 9340 711 44115 ) | ||||
BZT52-B30 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | E2 | BZT52-B30J ( 9340 711 83118 ) |
SOD123_115 | Active | E2 | BZT52-B30X ( 9340 711 83115 ) | ||||
BZT52-B33 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | E3 | BZT52-B33J ( 9340 711 62118 ) |
SOD123_115 | Active | E3 | BZT52-B33X ( 9340 711 62115 ) | ||||
BZT52-B36 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | E4 | BZT52-B36J ( 9340 711 63118 ) |
SOD123_115 | Active | E4 | BZT52-B36X ( 9340 711 63115 ) | ||||
BZT52-B39 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | E5 | BZT52-B39J ( 9340 711 64118 ) |
SOD123_115 | Active | E5 | BZT52-B39X ( 9340 711 64115 ) | ||||
BZT52-B3V0 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | D9 | BZT52-B3V0J ( 9340 711 45118 ) |
SOD123_115 | Active | D9 | BZT52-B3V0X ( 9340 711 45115 ) | ||||
BZT52-B3V3 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | DA | BZT52-B3V3J ( 9340 711 46118 ) |
SOD123_115 | Active | DA | BZT52-B3V3X ( 9340 711 46115 ) | ||||
BZT52-B3V6 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | DB | BZT52-B3V6J ( 9340 711 47118 ) |
SOD123_115 | Active | DB | BZT52-B3V6X ( 9340 711 47115 ) | ||||
BZT52-B3V9 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | DC | BZT52-B3V9J ( 9340 711 48118 ) |
SOD123_115 | Active | DC | BZT52-B3V9X ( 9340 711 48115 ) | ||||
BZT52-B43 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | E6 | BZT52-B43J ( 9340 711 66118 ) |
SOD123_115 | Active | E6 | BZT52-B43X ( 9340 711 66115 ) | ||||
BZT52-B47 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | E7 | BZT52-B47J ( 9340 711 67118 ) |
SOD123_115 | Active | E7 | BZT52-B47X ( 9340 711 67115 ) | ||||
BZT52-B4V3 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | DD | BZT52-B4V3J ( 9340 711 49118 ) |
SOD123_115 | Active | DD | BZT52-B4V3X ( 9340 711 49115 ) | ||||
BZT52-B4V7 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | DE | BZT52-B4V7J ( 9340 711 51118 ) |
SOD123_115 | Active | DE | BZT52-B4V7X ( 9340 711 51115 ) | ||||
BZT52-B51 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | E8 | BZT52-B51J ( 9340 711 72118 ) |
SOD123_115 | Active | E8 | BZT52-B51X ( 9340 711 72115 ) | ||||
BZT52-B56 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | E9 | BZT52-B56J ( 9340 711 68118 ) |
SOD123_115 | Active | E9 | BZT52-B56X ( 9340 711 68115 ) | ||||
BZT52-B5V1 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | DF | BZT52-B5V1J ( 9340 711 52118 ) |
SOD123_115 | Active | DF | BZT52-B5V1X ( 9340 711 52115 ) | ||||
BZT52-B5V6 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | DG | BZT52-B5V6J ( 9340 711 53118 ) |
SOD123_115 | Active | DG | BZT52-B5V6X ( 9340 711 53115 ) | ||||
BZT52-B62 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | EA | BZT52-B62J ( 9340 711 69118 ) |
SOD123_115 | Active | EA | BZT52-B62X ( 9340 711 69115 ) | ||||
BZT52-B68 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | EB | BZT52-B68J ( 9340 711 71118 ) |
SOD123_115 | Active | EB | BZT52-B68X ( 9340 711 71115 ) | ||||
BZT52-B6V2 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | DH | BZT52-B6V2J ( 9340 711 54118 ) |
SOD123_115 | Active | DH | BZT52-B6V2X ( 9340 711 54115 ) | ||||
BZT52-B6V8 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | DJ | BZT52-B6V8J ( 9340 711 55118 ) |
SOD123_115 | Active | DJ | BZT52-B6V8X ( 9340 711 55115 ) | ||||
BZT52-B75 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | EC | BZT52-B75J ( 9340 711 73118 ) |
SOD123_115 | Active | EC | BZT52-B75X ( 9340 711 73115 ) | ||||
BZT52-B7V5 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | DK | BZT52-B7V5J ( 9340 711 56118 ) |
SOD123_115 | Active | DK | BZT52-B7V5X ( 9340 711 56115 ) | ||||
BZT52-B8V2 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | DL | BZT52-B8V2J ( 9340 711 57118 ) |
SOD123_115 | Active | DL | BZT52-B8V2X ( 9340 711 57115 ) | ||||
BZT52-B9V1 | (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | DM | BZT52-B9V1J ( 9340 711 58118 ) |
SOD123_115 | Active | DM | BZT52-B9V1X ( 9340 711 58115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BZT52-B10 | BZT52-B10J | BZT52-B10 | week 25, 2019 | ||
BZT52-B10 | BZT52-B10X | BZT52-B10 | week 25, 2019 | ||
BZT52-B11 | BZT52-B11J | BZT52-B11 | week 25, 2019 | ||
BZT52-B11 | BZT52-B11X | BZT52-B11 | week 25, 2019 | ||
BZT52-B12 | BZT52-B12J | BZT52-B12 | week 25, 2019 | ||
BZT52-B12 | BZT52-B12X | BZT52-B12 | week 25, 2019 | ||
BZT52-B13 | BZT52-B13J | BZT52-B13 | week 25, 2019 | ||
BZT52-B13 | BZT52-B13X | BZT52-B13 | week 25, 2019 | ||
BZT52-B15 | BZT52-B15J | BZT52-B15 | week 25, 2019 | ||
BZT52-B15 | BZT52-B15X | BZT52-B15 | week 25, 2019 | ||
BZT52-B16 | BZT52-B16J | BZT52-B16 | week 25, 2019 | ||
BZT52-B16 | BZT52-B16X | BZT52-B16 | week 25, 2019 | ||
BZT52-B18 | BZT52-B18J | BZT52-B18 | week 25, 2019 | ||
BZT52-B18 | BZT52-B18X | BZT52-B18 | week 25, 2019 | ||
BZT52-B20 | BZT52-B20J | BZT52-B20 | week 25, 2019 | ||
BZT52-B20 | BZT52-B20X | BZT52-B20 | week 25, 2019 | ||
BZT52-B22 | BZT52-B22J | BZT52-B22 | week 25, 2019 | ||
BZT52-B22 | BZT52-B22X | BZT52-B22 | week 25, 2019 | ||
BZT52-B24 | BZT52-B24J | BZT52-B24 | week 25, 2019 | ||
BZT52-B24 | BZT52-B24X | BZT52-B24 | week 25, 2019 | ||
BZT52-B27 | BZT52-B27X | BZT52-B27 | week 25, 2019 | ||
BZT52-B27 | BZT52-B27J | BZT52-B27 | week 25, 2019 | ||
BZT52-B2V4 | BZT52-B2V4J | BZT52-B2V4 | week 25, 2019 | ||
BZT52-B2V4 | BZT52-B2V4X | BZT52-B2V4 | week 25, 2019 | ||
BZT52-B2V7 | BZT52-B2V7J | BZT52-B2V7 | week 25, 2019 | ||
BZT52-B2V7 | BZT52-B2V7X | BZT52-B2V7 | week 25, 2019 | ||
BZT52-B30 | BZT52-B30J | BZT52-B30 | week 25, 2019 | ||
BZT52-B30 | BZT52-B30X | BZT52-B30 | week 25, 2019 | ||
BZT52-B33 | BZT52-B33J | BZT52-B33 | week 25, 2019 | ||
BZT52-B33 | BZT52-B33X | BZT52-B33 | week 25, 2019 | ||
BZT52-B36 | BZT52-B36J | BZT52-B36 | week 25, 2019 | ||
BZT52-B36 | BZT52-B36X | BZT52-B36 | week 25, 2019 | ||
BZT52-B39 | BZT52-B39J | BZT52-B39 | week 25, 2019 | ||
BZT52-B39 | BZT52-B39X | BZT52-B39 | week 25, 2019 | ||
BZT52-B3V0 | BZT52-B3V0J | BZT52-B3V0 | week 25, 2019 | ||
BZT52-B3V0 | BZT52-B3V0X | BZT52-B3V0 | week 25, 2019 | ||
BZT52-B3V3 | BZT52-B3V3J | BZT52-B3V3 | week 25, 2019 | ||
BZT52-B3V3 | BZT52-B3V3X | BZT52-B3V3 | week 25, 2019 | ||
BZT52-B3V6 | BZT52-B3V6J | BZT52-B3V6 | week 25, 2019 | ||
BZT52-B3V6 | BZT52-B3V6X | BZT52-B3V6 | week 25, 2019 | ||
BZT52-B3V9 | BZT52-B3V9J | BZT52-B3V9 | week 25, 2019 | ||
BZT52-B3V9 | BZT52-B3V9X | BZT52-B3V9 | week 25, 2019 | ||
BZT52-B43 | BZT52-B43J | BZT52-B43 | week 25, 2019 | ||
BZT52-B43 | BZT52-B43X | BZT52-B43 | week 25, 2019 | ||
BZT52-B47 | BZT52-B47J | BZT52-B47 | week 25, 2019 | ||
BZT52-B47 | BZT52-B47X | BZT52-B47 | week 25, 2019 | ||
BZT52-B4V3 | BZT52-B4V3J | BZT52-B4V3 | week 25, 2019 | ||
BZT52-B4V3 | BZT52-B4V3X | BZT52-B4V3 | week 25, 2019 | ||
BZT52-B4V7 | BZT52-B4V7J | BZT52-B4V7 | week 25, 2019 | ||
BZT52-B4V7 | BZT52-B4V7X | BZT52-B4V7 | week 25, 2019 | ||
BZT52-B51 | BZT52-B51J | BZT52-B51 | week 25, 2019 | ||
BZT52-B51 | BZT52-B51X | BZT52-B51 | week 25, 2019 | ||
BZT52-B56 | BZT52-B56J | BZT52-B56 | week 25, 2019 | ||
BZT52-B56 | BZT52-B56X | BZT52-B56 | week 25, 2019 | ||
BZT52-B5V1 | BZT52-B5V1J | BZT52-B5V1 | week 25, 2019 | ||
BZT52-B5V1 | BZT52-B5V1X | BZT52-B5V1 | week 25, 2019 | ||
BZT52-B5V6 | BZT52-B5V6J | BZT52-B5V6 | week 25, 2019 | ||
BZT52-B5V6 | BZT52-B5V6X | BZT52-B5V6 | week 25, 2019 | ||
BZT52-B62 | BZT52-B62J | BZT52-B62 | week 25, 2019 | ||
BZT52-B62 | BZT52-B62X | BZT52-B62 | week 25, 2019 | ||
BZT52-B68 | BZT52-B68J | BZT52-B68 | week 25, 2019 | ||
BZT52-B68 | BZT52-B68X | BZT52-B68 | week 25, 2019 | ||
BZT52-B6V2 | BZT52-B6V2J | BZT52-B6V2 | week 25, 2019 | ||
BZT52-B6V2 | BZT52-B6V2X | BZT52-B6V2 | week 25, 2019 | ||
BZT52-B6V8 | BZT52-B6V8J | BZT52-B6V8 | week 25, 2019 | ||
BZT52-B6V8 | BZT52-B6V8X | BZT52-B6V8 | week 25, 2019 | ||
BZT52-B75 | BZT52-B75J | BZT52-B75 | week 25, 2019 | ||
BZT52-B75 | BZT52-B75X | BZT52-B75 | week 25, 2019 | ||
BZT52-B7V5 | BZT52-B7V5J | BZT52-B7V5 | week 25, 2019 | ||
BZT52-B7V5 | BZT52-B7V5X | BZT52-B7V5 | week 25, 2019 | ||
BZT52-B8V2 | BZT52-B8V2J | BZT52-B8V2 | week 25, 2019 | ||
BZT52-B8V2 | BZT52-B8V2X | BZT52-B8V2 | week 25, 2019 | ||
BZT52-B9V1 | BZT52-B9V1J | BZT52-B9V1 | week 25, 2019 | ||
BZT52-B9V1 | BZT52-B9V1X | BZT52-B9V1 | week 25, 2019 |
Documentation (29)
File name | Title | Type | Date |
---|---|---|---|
BZT52-B_SER | Single Zener diodes | Data sheet | 2024-02-06 |
BZT52-B24_Nexperia_Product_Reliability | BZT52-B24 Nexperia Product Reliability | Quality document | 2024-04-22 |
BZT52-B16_Nexperia_Product_Reliability | BZT52-B16 Nexperia Product Reliability | Quality document | 2024-04-22 |
BZT52-B13_Nexperia_Product_Reliability | BZT52-B13 Nexperia Product Reliability | Quality document | 2024-04-22 |
BZT52-B12_Nexperia_Product_Reliability | BZT52-B12 Nexperia Product Reliability | Quality document | 2024-04-22 |
BZT52-B11_Nexperia_Product_Reliability | BZT52-B11 Nexperia Product Reliability | Quality document | 2024-04-22 |
BZT52-B39_Nexperia_Product_Reliability | BZT52-B39 Nexperia Product Reliability | Quality document | 2024-04-22 |
BZT52-B36_Nexperia_Product_Reliability | BZT52-B36 Nexperia Product Reliability | Quality document | 2024-04-22 |
BZT52-B5V1_Nexperia_Product_Reliability | BZT52-B5V1 Nexperia Product Reliability | Quality document | 2024-04-22 |
BZT52-B4V3_Nexperia_Product_Reliability | BZT52-B4V3 Nexperia Product Reliability | Quality document | 2024-04-22 |
BZT52-B8V2_Nexperia_Product_Reliability | BZT52-B8V2 Nexperia Product Reliability | Quality document | 2024-04-22 |
BZT52-B68_Nexperia_Product_Reliability | BZT52-B68 Nexperia Product Reliability | Quality document | 2024-04-22 |
BZT52-B16_Nexperia_Product_Quality | BZT52-B16 Nexperia Product Quality | Quality document | 2019-05-20 |
BZT52-B10_Nexperia_Product_Quality | BZT52-B10 Nexperia Product Quality | Quality document | 2019-05-20 |
BZT52-B3V0_Nexperia_Product_Quality | BZT52-B3V0 Nexperia Product Quality | Quality document | 2019-05-20 |
BZT52-B30_Nexperia_Product_Quality | BZT52-B30 Nexperia Product Quality | Quality document | 2019-05-20 |
BZT52-B2V7_Nexperia_Product_Quality | BZT52-B2V7 Nexperia Product Quality | Quality document | 2019-05-20 |
BZT52-B2V4_Nexperia_Product_Quality | BZT52-B2V4 Nexperia Product Quality | Quality document | 2019-05-20 |
BZT52-B24_Nexperia_Product_Quality | BZT52-B24 Nexperia Product Quality | Quality document | 2019-05-20 |
BZT52-B4V7_Nexperia_Product_Quality | BZT52-B4V7 Nexperia Product Quality | Quality document | 2019-05-20 |
BZT52-B4V3_Nexperia_Product_Quality | BZT52-B4V3 Nexperia Product Quality | Quality document | 2019-05-20 |
BZT52-B75_Nexperia_Product_Quality | BZT52-B75 Nexperia Product Quality | Quality document | 2019-05-20 |
BZT52-B68_Nexperia_Product_Quality | BZT52-B68 Nexperia Product Quality | Quality document | 2019-05-20 |
BZT52-B62_Nexperia_Product_Quality | BZT52-B62 Nexperia Product Quality | Quality document | 2019-05-20 |
BZT52-B5V6_Nexperia_Product_Quality | BZT52-B5V6 Nexperia Product Quality | Quality document | 2019-05-20 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOD123 | plastic, surface-mounted package; 2 leads; 2.675 mm x 1.6 mm x 1.15 mm body | Package information | 2022-05-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
- BZT52-B10
- BZT52-B11
- BZT52-B12
- BZT52-B13
- BZT52-B15
- BZT52-B16
- BZT52-B18
- BZT52-B20
- BZT52-B22
- BZT52-B24
- BZT52-B27
- BZT52-B2V4
- BZT52-B2V7
- BZT52-B30
- BZT52-B33
- BZT52-B36
- BZT52-B39
- BZT52-B3V0
- BZT52-B3V3
- BZT52-B3V6
- BZT52-B3V9
- BZT52-B43
- BZT52-B47
- BZT52-B4V3
- BZT52-B4V7
- BZT52-B51
- BZT52-B56
- BZT52-B5V1
- BZT52-B5V6
- BZT52-B62
- BZT52-B68
- BZT52-B6V2
- BZT52-B6V8
- BZT52-B75
- BZT52-B7V5
- BZT52-B8V2
- BZT52-B9V1
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.