Features and benefits
-
Total power dissipation: ≤ 590 mW
-
Wide working voltage range: nominal 2.4 V to 75 V (E24 range)
-
Small plastic package suitable for surface-mounted design
-
Low differential resistance
-
AEC-Q101 qualified
Applications
-
General regulation functions
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZT52-C10 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 10 | 5 | appr. 5% | 9.4 | 10.6 | 250 | 590 | 40 | 150 | single |
BZT52-C11 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 11 | 5 | appr. 5% | 10.4 | 11.6 | 250 | 590 | 40 | 150 | single |
BZT52-C12 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 12 | 5 | appr. 5% | 11.4 | 12.7 | 250 | 590 | 40 | 150 | single |
BZT52-C13 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 13 | 5 | appr. 5% | 12.4 | 14.1 | 250 | 590 | 40 | 150 | single |
BZT52-C15 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 15 | 5 | appr. 5% | 13.8 | 15.6 | 250 | 590 | 40 | 150 | single |
BZT52-C16 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 16 | 5 | appr. 5% | 15.3 | 17.1 | 250 | 590 | 40 | 150 | single |
BZT52-C18 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 18 | 5 | appr. 5% | 16.8 | 19.1 | 250 | 590 | 40 | 150 | single |
BZT52-C20 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 20 | 5 | appr. 5% | 18.8 | 21.2 | 250 | 590 | 40 | 150 | single |
BZT52-C22 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 22 | 5 | appr. 5% | 20.8 | 23.3 | 250 | 590 | 40 | 150 | single |
BZT52-C24 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 24 | 5 | appr. 5% | 22.8 | 25.6 | 250 | 590 | 40 | 150 | single |
BZT52-C27 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 27 | 2 | appr. 5% | 25.1 | 28.9 | 250 | 590 | 40 | 150 | single |
BZT52-C2V4 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 2.4 | 5 | appr. 5% | 2.2 | 2.6 | 250 | 590 | 40 | 150 | single |
BZT52-C2V7 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 2.7 | 5 | appr. 5% | 2.5 | 2.9 | 250 | 590 | 40 | 150 | single |
BZT52-C30 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 30 | 2 | appr. 5% | 28 | 32 | 250 | 590 | 40 | 150 | single |
BZT52-C33 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 33 | 2 | appr. 5% | 31 | 35 | 250 | 590 | 40 | 150 | single |
BZT52-C36 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 36 | 2 | appr. 5% | 34 | 38 | 250 | 590 | 40 | 150 | single |
BZT52-C39 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 39 | 2 | appr. 5% | 37 | 41 | 250 | 590 | 40 | 150 | single |
BZT52-C3V0 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3 | 5 | appr. 5% | 2.8 | 3.2 | 250 | 590 | 40 | 150 | single |
BZT52-C3V3 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3.3 | 5 | appr. 5% | 3.1 | 3.5 | 250 | 590 | 40 | 150 | single |
BZT52-C3V6 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3.6 | 5 | appr. 5% | 3.4 | 3.8 | 250 | 590 | 40 | 150 | single |
BZT52-C3V9 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 3.9 | 5 | appr. 5% | 3.7 | 4.1 | 250 | 590 | 40 | 150 | single |
BZT52-C43 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 43 | 2 | appr. 5% | 40 | 46 | 250 | 590 | 40 | 150 | single |
BZT52-C47 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 47 | 2 | appr. 5% | 44 | 50 | 250 | 590 | 40 | 150 | single |
BZT52-C4V3 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 4.3 | 5 | appr. 5% | 4 | 4.6 | 250 | 590 | 40 | 150 | single |
BZT52-C4V7 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 4.7 | 5 | appr. 5% | 4.4 | 5 | 250 | 590 | 40 | 150 | single |
BZT52-C51 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 51 | 2 | appr. 5% | 48 | 54 | 250 | 590 | 40 | 150 | single |
BZT52-C56 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 56 | 2 | appr. 5% | 52 | 60 | 250 | 590 | 40 | 150 | single |
BZT52-C5V1 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 5.1 | 5 | appr. 5% | 4.8 | 5.4 | 250 | 590 | 40 | 150 | single |
BZT52-C5V6 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 5.6 | 5 | appr. 5% | 5.2 | 6 | 250 | 590 | 40 | 150 | single |
BZT52-C62 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 62 | 2 | appr. 5% | 58 | 66 | 250 | 590 | 40 | 150 | single |
BZT52-C68 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 68 | 2 | appr. 5% | 64 | 72 | 250 | 590 | 40 | 150 | single |
BZT52-C6V2 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 6.2 | 5 | appr. 5% | 5.8 | 6.6 | 250 | 590 | 40 | 150 | single |
BZT52-C6V8 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 6.8 | 5 | appr. 5% | 6.4 | 7.2 | 250 | 590 | 40 | 150 | single |
BZT52-C75 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 75 | 2 | appr. 5% | 70 | 79 | 250 | 590 | 40 | 150 | single |
BZT52-C7V5 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 7.5 | 5 | appr. 5% | 7 | 7.9 | 250 | 590 | 40 | 150 | single |
BZT52-C8V2 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 8.2 | 5 | appr. 5% | 7.7 | 8.7 | 250 | 590 | 40 | 150 | single |
BZT52-C9V1 | SOD123 | SOD123 | 2.675 x 1.6 x 1.15 | 9.1 | 5 | appr. 5% | 8.5 | 9.6 | 250 | 590 | 40 | 150 | single |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BZT52-C10 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | CG | BZT52-C10J ( 9340 711 25118 ) |
SOD123_115 | Active | CG | BZT52-C10X ( 9340 711 25115 ) | ||||
BZT52-C11 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | CH | BZT52-C11J ( 9340 711 26118 ) |
SOD123_115 | Active | CH | BZT52-C11X ( 9340 711 26115 ) | ||||
BZT52-C12 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | CJ | BZT52-C12J ( 9340 711 27118 ) |
SOD123_115 | Active | CJ | BZT52-C12X ( 9340 711 27115 ) | ||||
BZT52-C13 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | CK | BZT52-C13J ( 9340 711 28118 ) |
SOD123_115 | Active | CK | BZT52-C13X ( 9340 711 28115 ) | ||||
BZT52-C15 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | CL | BZT52-C15J ( 9340 711 29118 ) |
SOD123_115 | Active | CL | BZT52-C15X ( 9340 711 29115 ) | ||||
BZT52-C16 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | CM | BZT52-C16J ( 9340 711 31118 ) |
SOD123_115 | Active | CM | BZT52-C16X ( 9340 711 31115 ) | ||||
BZT52-C18 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | CN | BZT52-C18J ( 9340 711 32118 ) |
SOD123_115 | Active | CN | BZT52-C18X ( 9340 711 32115 ) | ||||
BZT52-C20 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | CP | BZT52-C20J ( 9340 711 33118 ) |
SOD123_115 | Active | CP | BZT52-C20X ( 9340 711 33115 ) | ||||
BZT52-C22 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | CQ | BZT52-C22J ( 9340 711 34118 ) |
SOD123_115 | Active | CQ | BZT52-C22X ( 9340 711 34115 ) | ||||
BZT52-C24 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | CR | BZT52-C24J ( 9340 711 35118 ) |
SOD123_115 | Active | CR | BZT52-C24X ( 9340 711 35115 ) | ||||
BZT52-C27 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | CS | BZT52-C27J ( 9340 711 36118 ) |
SOD123_115 | Active | CS | BZT52-C27X ( 9340 711 36115 ) | ||||
BZT52-C2V4 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | C1 | BZT52-C2V4J ( 9340 710 97118 ) |
SOD123_115 | Active | C1 | BZT52-C2V4X ( 9340 710 97115 ) | ||||
BZT52-C2V7 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | C2 | BZT52-C2V7J ( 9340 710 98118 ) |
SOD123_115 | Active | C2 | BZT52-C2V7X ( 9340 710 98115 ) | ||||
BZT52-C30 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | CT | BZT52-C30J ( 9340 711 42118 ) |
SOD123_115 | Active | CT | BZT52-C30X ( 9340 711 42115 ) | ||||
BZT52-C33 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | CU | BZT52-C33J ( 9340 711 18118 ) |
SOD123_115 | Active | CU | BZT52-C33X ( 9340 711 18115 ) | ||||
BZT52-C36 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | CV | BZT52-C36J ( 9340 711 19118 ) |
SOD123_115 | Active | CV | BZT52-C36X ( 9340 711 19115 ) | ||||
BZT52-C39 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | CW | BZT52-C39J ( 9340 711 21118 ) |
SOD123_115 | Active | CW | BZT52-C39X ( 9340 711 21115 ) | ||||
BZT52-C3V0 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | C3 | BZT52-C3V0J ( 9340 711 01118 ) |
SOD123_115 | Active | C3 | BZT52-C3V0X ( 9340 711 01115 ) | ||||
BZT52-C3V3 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | C4 | BZT52-C3V3J ( 9340 711 03118 ) |
SOD123_115 | Active | C4 | BZT52-C3V3X ( 9340 711 03115 ) | ||||
BZT52-C3V6 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | C5 | BZT52-C3V6J ( 9340 711 04118 ) |
SOD123_115 | Active | C5 | BZT52-C3V6X ( 9340 711 04115 ) | ||||
BZT52-C3V9 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | C6 | BZT52-C3V9J ( 9340 711 05118 ) |
SOD123_115 | Active | C6 | BZT52-C3V9X ( 9340 711 05115 ) | ||||
BZT52-C43 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | CY | BZT52-C43J ( 9340 711 22118 ) |
SOD123_115 | Active | CY | BZT52-C43X ( 9340 711 22115 ) | ||||
BZT52-C47 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | D1 | BZT52-C47J ( 9340 711 23118 ) |
SOD123_115 | Active | D1 | BZT52-C47X ( 9340 711 23115 ) | ||||
BZT52-C4V3 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | C7 | BZT52-C4V3J ( 9340 711 06118 ) |
SOD123_115 | Active | C7 | BZT52-C4V3X ( 9340 711 06115 ) | ||||
BZT52-C4V7 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | C8 | BZT52-C4V7J ( 9340 711 07118 ) |
SOD123_115 | Active | C8 | BZT52-C4V7X ( 9340 711 07115 ) | ||||
BZT52-C51 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | D2 | BZT52-C51J ( 9340 711 24118 ) |
SOD123_115 | Active | D2 | BZT52-C51X ( 9340 711 24115 ) | ||||
BZT52-C56 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | D3 | BZT52-C56J ( 9340 711 37118 ) |
SOD123_115 | Active | D3 | BZT52-C56X ( 9340 711 37115 ) | ||||
BZT52-C5V1 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | C9 | BZT52-C5V1J ( 9340 711 08118 ) |
SOD123_115 | Active | C9 | BZT52-C5V1X ( 9340 711 08115 ) | ||||
BZT52-C5V6 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | CA | BZT52-C5V6J ( 9340 711 09118 ) |
SOD123_115 | Active | CA | BZT52-C5V6X ( 9340 711 09115 ) | ||||
BZT52-C62 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | D4 | BZT52-C62J ( 9340 711 38118 ) |
SOD123_115 | Active | D4 | BZT52-C62X ( 9340 711 38115 ) | ||||
BZT52-C68 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | D5 | BZT52-C68J ( 9340 711 39118 ) |
SOD123_115 | Active | D5 | BZT52-C68X ( 9340 711 39115 ) | ||||
BZT52-C6V2 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | CB | BZT52-C6V2J ( 9340 711 11118 ) |
SOD123_115 | Active | CB | BZT52-C6V2X ( 9340 711 11115 ) | ||||
BZT52-C6V8 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | CC | BZT52-C6V8J ( 9340 711 12118 ) |
SOD123_115 | Active | CC | BZT52-C6V8X ( 9340 711 12115 ) | ||||
BZT52-C75 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | D6 | BZT52-C75J ( 9340 711 41118 ) |
SOD123_115 | Active | D6 | BZT52-C75X ( 9340 711 41115 ) | ||||
BZT52-C7V5 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | CD | BZT52-C7V5J ( 9340 711 13118 ) |
SOD123_115 | Active | CD | BZT52-C7V5X ( 9340 711 13115 ) | ||||
BZT52-C8V2 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | CE | BZT52-C8V2J ( 9340 711 14118 ) |
SOD123_115 | Active | CE | BZT52-C8V2X ( 9340 711 14115 ) | ||||
BZT52-C9V1 | ![]() (SOD123) | SOD123 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD123_118 | Active | CF | BZT52-C9V1J ( 9340 711 17118 ) |
SOD123_115 | Active | CF | BZT52-C9V1X ( 9340 711 17115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BZT52-C10 | BZT52-C10J | BZT52-C10 | ![]() | week 25, 2019 | |
BZT52-C10 | BZT52-C10X | BZT52-C10 | ![]() | week 25, 2019 | |
BZT52-C11 | BZT52-C11J | BZT52-C11 | ![]() | week 25, 2019 | |
BZT52-C11 | BZT52-C11X | BZT52-C11 | ![]() | week 25, 2019 | |
BZT52-C12 | BZT52-C12J | BZT52-C12 | ![]() | week 25, 2019 | |
BZT52-C12 | BZT52-C12X | BZT52-C12 | ![]() | week 25, 2019 | |
BZT52-C13 | BZT52-C13J | BZT52-C13 | ![]() | week 25, 2019 | |
BZT52-C13 | BZT52-C13X | BZT52-C13 | ![]() | week 25, 2019 | |
BZT52-C15 | BZT52-C15J | BZT52-C15 | ![]() | week 25, 2019 | |
BZT52-C15 | BZT52-C15X | BZT52-C15 | ![]() | week 25, 2019 | |
BZT52-C16 | BZT52-C16J | BZT52-C16 | ![]() | week 25, 2019 | |
BZT52-C16 | BZT52-C16X | BZT52-C16 | ![]() | week 25, 2019 | |
BZT52-C18 | BZT52-C18J | BZT52-C18 | ![]() | week 25, 2019 | |
BZT52-C18 | BZT52-C18X | BZT52-C18 | ![]() | week 25, 2019 | |
BZT52-C20 | BZT52-C20J | BZT52-C20 | ![]() | week 25, 2019 | |
BZT52-C20 | BZT52-C20X | BZT52-C20 | ![]() | week 25, 2019 | |
BZT52-C22 | BZT52-C22J | BZT52-C22 | ![]() | week 25, 2019 | |
BZT52-C22 | BZT52-C22X | BZT52-C22 | ![]() | week 25, 2019 | |
BZT52-C24 | BZT52-C24J | BZT52-C24 | ![]() | week 25, 2019 | |
BZT52-C24 | BZT52-C24X | BZT52-C24 | ![]() | week 25, 2019 | |
BZT52-C27 | BZT52-C27J | BZT52-C27 | ![]() | week 25, 2019 | |
BZT52-C27 | BZT52-C27X | BZT52-C27 | ![]() | week 25, 2019 | |
BZT52-C2V4 | BZT52-C2V4J | BZT52-C2V4 | ![]() | week 25, 2019 | |
BZT52-C2V4 | BZT52-C2V4X | BZT52-C2V4 | ![]() | week 25, 2019 | |
BZT52-C2V7 | BZT52-C2V7J | BZT52-C2V7 | ![]() | week 25, 2019 | |
BZT52-C2V7 | BZT52-C2V7X | BZT52-C2V7 | ![]() | week 25, 2019 | |
BZT52-C30 | BZT52-C30J | BZT52-C30 | ![]() | week 25, 2019 | |
BZT52-C30 | BZT52-C30X | BZT52-C30 | ![]() | week 25, 2019 | |
BZT52-C33 | BZT52-C33J | BZT52-C33 | ![]() | week 25, 2019 | |
BZT52-C33 | BZT52-C33X | BZT52-C33 | ![]() | week 25, 2019 | |
BZT52-C36 | BZT52-C36J | BZT52-C36 | ![]() | week 25, 2019 | |
BZT52-C36 | BZT52-C36X | BZT52-C36 | ![]() | week 25, 2019 | |
BZT52-C39 | BZT52-C39J | BZT52-C39 | ![]() | week 25, 2019 | |
BZT52-C39 | BZT52-C39X | BZT52-C39 | ![]() | week 25, 2019 | |
BZT52-C3V0 | BZT52-C3V0J | BZT52-C3V0 | ![]() | week 25, 2019 | |
BZT52-C3V0 | BZT52-C3V0X | BZT52-C3V0 | ![]() | week 25, 2019 | |
BZT52-C3V3 | BZT52-C3V3J | BZT52-C3V3 | ![]() | week 25, 2019 | |
BZT52-C3V3 | BZT52-C3V3X | BZT52-C3V3 | ![]() | week 25, 2019 | |
BZT52-C3V6 | BZT52-C3V6J | BZT52-C3V6 | ![]() | week 25, 2019 | |
BZT52-C3V6 | BZT52-C3V6X | BZT52-C3V6 | ![]() | week 25, 2019 | |
BZT52-C3V9 | BZT52-C3V9J | BZT52-C3V9 | ![]() | week 25, 2019 | |
BZT52-C3V9 | BZT52-C3V9X | BZT52-C3V9 | ![]() | week 25, 2019 | |
BZT52-C43 | BZT52-C43J | BZT52-C43 | ![]() | week 25, 2019 | |
BZT52-C43 | BZT52-C43X | BZT52-C43 | ![]() | week 25, 2019 | |
BZT52-C47 | BZT52-C47J | BZT52-C47 | ![]() | week 25, 2019 | |
BZT52-C47 | BZT52-C47X | BZT52-C47 | ![]() | week 25, 2019 | |
BZT52-C4V3 | BZT52-C4V3J | BZT52-C4V3 | ![]() | week 25, 2019 | |
BZT52-C4V3 | BZT52-C4V3X | BZT52-C4V3 | ![]() | week 25, 2019 | |
BZT52-C4V7 | BZT52-C4V7J | BZT52-C4V7 | ![]() | week 25, 2019 | |
BZT52-C4V7 | BZT52-C4V7X | BZT52-C4V7 | ![]() | week 25, 2019 | |
BZT52-C51 | BZT52-C51J | BZT52-C51 | ![]() | week 25, 2019 | |
BZT52-C51 | BZT52-C51X | BZT52-C51 | ![]() | week 25, 2019 | |
BZT52-C56 | BZT52-C56J | BZT52-C56 | ![]() | week 25, 2019 | |
BZT52-C56 | BZT52-C56X | BZT52-C56 | ![]() | week 25, 2019 | |
BZT52-C5V1 | BZT52-C5V1J | BZT52-C5V1 | ![]() | week 25, 2019 | |
BZT52-C5V1 | BZT52-C5V1X | BZT52-C5V1 | ![]() | week 25, 2019 | |
BZT52-C5V6 | BZT52-C5V6J | BZT52-C5V6 | ![]() | week 25, 2019 | |
BZT52-C5V6 | BZT52-C5V6X | BZT52-C5V6 | ![]() | week 25, 2019 | |
BZT52-C62 | BZT52-C62J | BZT52-C62 | ![]() | week 25, 2019 | |
BZT52-C62 | BZT52-C62X | BZT52-C62 | ![]() | week 25, 2019 | |
BZT52-C68 | BZT52-C68J | BZT52-C68 | ![]() | week 25, 2019 | |
BZT52-C68 | BZT52-C68X | BZT52-C68 | ![]() | week 25, 2019 | |
BZT52-C6V2 | BZT52-C6V2J | BZT52-C6V2 | ![]() | week 25, 2019 | |
BZT52-C6V2 | BZT52-C6V2X | BZT52-C6V2 | ![]() | week 25, 2019 | |
BZT52-C6V8 | BZT52-C6V8J | BZT52-C6V8 | ![]() | week 25, 2019 | |
BZT52-C6V8 | BZT52-C6V8X | BZT52-C6V8 | ![]() | week 25, 2019 | |
BZT52-C75 | BZT52-C75J | BZT52-C75 | ![]() | week 25, 2019 | |
BZT52-C75 | BZT52-C75X | BZT52-C75 | ![]() | week 25, 2019 | |
BZT52-C7V5 | BZT52-C7V5J | BZT52-C7V5 | ![]() | week 25, 2019 | |
BZT52-C7V5 | BZT52-C7V5X | BZT52-C7V5 | ![]() | week 25, 2019 | |
BZT52-C8V2 | BZT52-C8V2J | BZT52-C8V2 | ![]() | week 25, 2019 | |
BZT52-C8V2 | BZT52-C8V2X | BZT52-C8V2 | ![]() | week 25, 2019 | |
BZT52-C9V1 | BZT52-C9V1J | BZT52-C9V1 | ![]() | week 25, 2019 | |
BZT52-C9V1 | BZT52-C9V1X | BZT52-C9V1 | ![]() | week 25, 2019 |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
BZT52_SER | Single Zener diodes in a SOD123 package | Data sheet | 2019-11-22 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOD123 | plastic, surface-mounted package; 2 leads; 2.675 mm x 1.6 mm x 1.15 mm body | Package information | 2022-05-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
- BZT52-C10
- BZT52-C11
- BZT52-C12
- BZT52-C13
- BZT52-C15
- BZT52-C16
- BZT52-C18
- BZT52-C20
- BZT52-C22
- BZT52-C24
- BZT52-C27
- BZT52-C2V4
- BZT52-C2V7
- BZT52-C30
- BZT52-C33
- BZT52-C36
- BZT52-C39
- BZT52-C3V0
- BZT52-C3V3
- BZT52-C3V6
- BZT52-C3V9
- BZT52-C43
- BZT52-C47
- BZT52-C4V3
- BZT52-C4V7
- BZT52-C51
- BZT52-C56
- BZT52-C5V1
- BZT52-C5V6
- BZT52-C62
- BZT52-C68
- BZT52-C6V2
- BZT52-C6V8
- BZT52-C75
- BZT52-C7V5
- BZT52-C8V2
- BZT52-C9V1
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.