Features and benefits
-
Non-repetitive peak reverse power dissipation: ≤ 40 W
-
Total power dissipation: ≤ 500 mW
-
Two tolerance series: ±2 % and ±5 %
-
Wide working voltage range: nominal 2.4 V to 75 V (E24 range)
-
Low differential resistance
-
Small hermetically sealed glass SMD package
Applications
-
General regulation functions
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZV55-B10 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 10 | 5 | appr. 2% | 9.8 | 10.2 | 250 | 500 | 40 | 200 | single |
BZV55-B11 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 11 | 5 | appr. 2% | 10.8 | 11.2 | 250 | 500 | 40 | 200 | single |
BZV55-B12 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 12 | 5 | appr. 2% | 11.8 | 12.2 | 250 | 500 | 40 | 200 | single |
BZV55-B13 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 13 | 5 | appr. 2% | 12.7 | 13.3 | 250 | 500 | 40 | 200 | single |
BZV55-B15 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 15 | 5 | appr. 2% | 14.7 | 15.3 | 250 | 500 | 40 | 200 | single |
BZV55-B16 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 16 | 5 | appr. 2% | 15.7 | 16.3 | 250 | 500 | 40 | 200 | single |
BZV55-B18 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 18 | 5 | appr. 2% | 17.6 | 18.4 | 250 | 500 | 40 | 200 | single |
BZV55-B20 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 20 | 5 | appr. 2% | 19.6 | 20.4 | 250 | 500 | 40 | 200 | single |
BZV55-B22 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 22 | 5 | appr. 2% | 21.6 | 22.4 | 250 | 500 | 40 | 200 | single |
BZV55-B24 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 24 | 5 | appr. 2% | 23.5 | 24.5 | 250 | 500 | 40 | 200 | single |
BZV55-B27 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 27 | 2 | appr. 2% | 26.5 | 27.5 | 250 | 500 | 40 | 200 | single |
BZV55-B2V4 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 2.4 | 5 | appr. 2% | 2.35 | 2.45 | 250 | 500 | 40 | 200 | single |
BZV55-B2V7 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 2.7 | 5 | appr. 2% | 2.65 | 2.75 | 250 | 500 | 40 | 200 | single |
BZV55-B30 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 30 | 2 | appr. 2% | 29.4 | 30.6 | 250 | 500 | 40 | 200 | single |
BZV55-B33 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 33 | 2 | appr. 2% | 32.3 | 33.7 | 250 | 500 | 40 | 200 | single |
BZV55-B36 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 36 | 2 | appr. 2% | 35.3 | 36.7 | 250 | 500 | 40 | 200 | single |
BZV55-B39 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 39 | 2 | appr. 2% | 38.2 | 39.8 | 250 | 500 | 40 | 200 | single |
BZV55-B3V0 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 3 | 5 | appr. 2% | 2.94 | 3.06 | 250 | 500 | 40 | 200 | single |
BZV55-B3V3 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 3.3 | 5 | appr. 2% | 3.23 | 3.37 | 250 | 500 | 40 | 200 | single |
BZV55-B3V6 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 3.6 | 5 | appr. 2% | 3.53 | 3.67 | 250 | 500 | 40 | 200 | single |
BZV55-B3V9 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 3.9 | 5 | appr. 2% | 3.82 | 3.98 | 250 | 500 | 40 | 200 | single |
BZV55-B43 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 43 | 2 | appr. 2% | 42.1 | 43.9 | 250 | 500 | 40 | 200 | single |
BZV55-B47 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 47 | 2 | appr. 2% | 46.1 | 47.9 | 250 | 500 | 40 | 200 | single |
BZV55-B4V3 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 4.3 | 5 | appr. 2% | 4.21 | 4.39 | 250 | 500 | 40 | 200 | single |
BZV55-B4V7 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 4.7 | 5 | appr. 2% | 4.61 | 4.79 | 250 | 500 | 40 | 200 | single |
BZV55-B51 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 51 | 2 | appr. 2% | 50 | 52 | 250 | 500 | 40 | 200 | single |
BZV55-B56 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 56 | 2 | appr. 2% | 54.9 | 57.1 | 250 | 500 | 40 | 200 | single |
BZV55-B5V1 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 5.1 | 5 | appr. 2% | 5 | 5.2 | 250 | 500 | 40 | 200 | single |
BZV55-B5V6 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 5.6 | 5 | appr. 2% | 5.49 | 5.71 | 250 | 500 | 40 | 200 | single |
BZV55-B62 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 62 | 2 | appr. 2% | 60.8 | 63.2 | 250 | 500 | 40 | 200 | single |
BZV55-B68 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 68 | 2 | appr. 2% | 66.6 | 69.4 | 250 | 500 | 40 | 200 | single |
BZV55-B6V2 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 6.2 | 5 | appr. 2% | 6.08 | 6.32 | 250 | 500 | 40 | 200 | single |
BZV55-B6V8 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 6.8 | 5 | appr. 2% | 6.66 | 6.94 | 250 | 500 | 40 | 200 | single |
BZV55-B75 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 75 | 2 | appr. 2% | 73.5 | 76.5 | 250 | 500 | 40 | 200 | single |
BZV55-B7V5 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 7.5 | 5 | appr. 2% | 7.35 | 7.65 | 250 | 500 | 40 | 200 | single |
BZV55-B8V2 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 8.2 | 5 | appr. 2% | 8.04 | 8.36 | 250 | 500 | 40 | 200 | single |
BZV55-B9V1 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 9.1 | 5 | appr. 2% | 8.92 | 9.28 | 250 | 500 | 40 | 200 | single |
BZV55-C10 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 10 | 5 | appr. 5% | 9.4 | 10.6 | 250 | 500 | 40 | 200 | single |
BZV55-C11 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 11 | 5 | appr. 5% | 10.4 | 11.6 | 250 | 500 | 40 | 200 | single |
BZV55-C12 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 12 | 5 | appr. 5% | 11.4 | 12.7 | 250 | 500 | 40 | 200 | single |
BZV55-C13 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 13 | 5 | appr. 5% | 12.4 | 14.1 | 250 | 500 | 40 | 200 | single |
BZV55-C15 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 15 | 5 | appr. 5% | 13.8 | 15.6 | 250 | 500 | 40 | 200 | single |
BZV55-C16 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 16 | 5 | appr. 5% | 15.3 | 17.1 | 250 | 500 | 40 | 200 | single |
BZV55-C18 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 18 | 5 | appr. 5% | 16.8 | 19.1 | 250 | 500 | 40 | 200 | single |
BZV55-C20 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 20 | 5 | appr. 5% | 18.8 | 21.2 | 250 | 500 | 40 | 200 | single |
BZV55-C22 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 22 | 5 | appr. 5% | 20.8 | 23.3 | 250 | 500 | 40 | 200 | single |
BZV55-C24 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 24 | 5 | appr. 5% | 22.8 | 25.6 | 250 | 500 | 40 | 200 | single |
BZV55-C27 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 27 | 2 | appr. 5% | 25.1 | 28.9 | 250 | 500 | 40 | 200 | single |
BZV55-C2V4 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 2.4 | 5 | appr. 5% | 2.2 | 2.6 | 250 | 500 | 40 | 200 | single |
BZV55-C2V7 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 2.7 | 5 | appr. 5% | 2.5 | 2.9 | 250 | 500 | 40 | 200 | single |
BZV55-C30 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 30 | 2 | appr. 5% | 28 | 32 | 250 | 500 | 40 | 200 | single |
BZV55-C33 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 33 | 2 | appr. 5% | 31 | 35 | 250 | 500 | 40 | 200 | single |
BZV55-C36 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 36 | 2 | appr. 5% | 34 | 38 | 250 | 500 | 40 | 200 | single |
BZV55-C39 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 39 | 2 | appr. 5% | 37 | 41 | 250 | 500 | 40 | 200 | single |
BZV55-C3V0 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 3 | 5 | appr. 5% | 2.8 | 3.2 | 250 | 500 | 40 | 200 | single |
BZV55-C3V3 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 3.3 | 5 | appr. 5% | 3.1 | 3.5 | 250 | 500 | 40 | 200 | single |
BZV55-C3V6 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 3.6 | 5 | appr. 5% | 3.4 | 3.8 | 250 | 500 | 40 | 200 | single |
BZV55-C3V9 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 3.9 | 5 | appr. 5% | 3.7 | 4.1 | 250 | 500 | 40 | 200 | single |
BZV55-C43 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 43 | 2 | appr. 5% | 40 | 46 | 250 | 500 | 40 | 200 | single |
BZV55-C47 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 47 | 2 | appr. 5% | 44 | 50 | 250 | 500 | 40 | 200 | single |
BZV55-C4V3 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 4.3 | 5 | appr. 5% | 4 | 4.6 | 250 | 500 | 40 | 200 | single |
BZV55-C4V7 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 4.7 | 5 | appr. 5% | 4.4 | 5 | 250 | 500 | 40 | 200 | single |
BZV55-C51 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 51 | 2 | appr. 5% | 48 | 54 | 250 | 500 | 40 | 200 | single |
BZV55-C56 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 56 | 2 | appr. 5% | 52 | 60 | 250 | 500 | 40 | 200 | single |
BZV55-C5V1 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 5.1 | 5 | appr. 5% | 4.8 | 5.4 | 250 | 500 | 40 | 200 | single |
BZV55-C5V6 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 5.6 | 5 | appr. 5% | 5.2 | 6 | 250 | 500 | 40 | 200 | single |
BZV55-C62 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 62 | 2 | appr. 5% | 58 | 66 | 250 | 500 | 40 | 200 | single |
BZV55-C68 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 68 | 2 | appr. 5% | 64 | 72 | 250 | 500 | 40 | 200 | single |
BZV55-C6V2 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 6.2 | 5 | appr. 5% | 5.8 | 6.6 | 250 | 500 | 40 | 200 | single |
BZV55-C6V8 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 6.8 | 5 | appr. 5% | 6.4 | 7.2 | 250 | 500 | 40 | 200 | single |
BZV55-C75 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 75 | 2 | appr. 5% | 70 | 79 | 250 | 500 | 40 | 200 | single |
BZV55-C7V5 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 7.5 | 5 | appr. 5% | 7 | 7.9 | 250 | 500 | 40 | 200 | single |
BZV55-C8V2 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 8.2 | 5 | appr. 5% | 7.7 | 8.7 | 250 | 500 | 40 | 200 | single |
BZV55-C9V1 | SOD80C | LLDS; MiniMelf | 3.5 x 1.5 | 9.1 | 5 | appr. 5% | 8.5 | 9.6 | 250 | 500 | 40 | 200 | single |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BZV55-B10 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B10,115 ( 9338 277 50115 ) |
BZV55-B11 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B11,115 ( 9338 277 60115 ) |
SOD80C_135 | Active | Standard Marking | BZV55-B11,135 ( 9338 277 60135 ) | ||||
BZV55-B12 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-B12,135 ( 9338 277 70135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-B12,115 ( 9338 277 70115 ) | ||||
BZV55-B13 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B13,115 ( 9338 277 80115 ) |
BZV55-B15 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B15,115 ( 9338 277 90115 ) |
BZV55-B16 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B16,115 ( 9338 278 00115 ) |
BZV55-B18 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B18,115 ( 9338 278 10115 ) |
BZV55-B20 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-B20,135 ( 9338 278 20135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-B20,115 ( 9338 278 20115 ) | ||||
BZV55-B22 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-B22,135 ( 9339 317 70135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-B22,115 ( 9339 317 70115 ) | ||||
BZV55-B24 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B24,115 ( 9339 317 80115 ) |
BZV55-B27 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B27,115 ( 9339 317 90115 ) |
BZV55-B2V4 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B2V4,115 ( 9339 317 60115 ) |
BZV55-B2V7 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B2V7,115 ( 9339 251 90115 ) |
BZV55-B30 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B30,115 ( 9339 318 00115 ) |
BZV55-B33 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B33,115 ( 9339 318 10115 ) |
BZV55-B36 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B36,115 ( 9339 318 20115 ) |
BZV55-B39 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B39,115 ( 9339 318 30115 ) |
BZV55-B3V0 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B3V0,115 ( 9338 276 20115 ) |
BZV55-B3V3 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B3V3,115 ( 9338 276 30115 ) |
BZV55-B3V6 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B3V6,115 ( 9338 276 40115 ) |
BZV55-B3V9 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B3V9,115 ( 9338 276 50115 ) |
BZV55-B43 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B43,115 ( 9339 318 40115 ) |
BZV55-B47 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B47,115 ( 9339 318 50115 ) |
BZV55-B4V3 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B4V3,115 ( 9338 276 60115 ) |
BZV55-B4V7 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-B4V7,135 ( 9338 276 70135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-B4V7,115 ( 9338 276 70115 ) | ||||
BZV55-B51 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B51,115 ( 9339 318 60115 ) |
BZV55-B56 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B56,115 ( 9339 318 70115 ) |
BZV55-B5V1 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-B5V1,135 ( 9338 276 80135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-B5V1,115 ( 9338 276 80115 ) | ||||
BZV55-B5V6 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-B5V6,135 ( 9338 276 90135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-B5V6,115 ( 9338 276 90115 ) | ||||
BZV55-B62 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B62,115 ( 9339 318 80115 ) |
BZV55-B68 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-B68,135 ( 9339 318 90135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-B68,115 ( 9339 318 90115 ) | ||||
BZV55-B6V2 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B6V2,115 ( 9338 277 00115 ) |
BZV55-B6V8 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B6V8,115 ( 9338 277 10115 ) |
BZV55-B75 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B75,115 ( 9339 319 00115 ) |
BZV55-B7V5 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-B7V5,135 ( 9338 277 20135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-B7V5,115 ( 9338 277 20115 ) | ||||
BZV55-B8V2 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-B8V2,135 ( 9338 277 30135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-B8V2,115 ( 9338 277 30115 ) | ||||
BZV55-B9V1 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-B9V1,115 ( 9338 277 40115 ) |
BZV55-C10 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C10,135 ( 9336 995 20135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C10,115 ( 9336 995 20115 ) | ||||
BZV55-C11 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C11,135 ( 9336 995 30135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C11,115 ( 9336 995 30115 ) | ||||
BZV55-C12 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C12,135 ( 9336 995 40135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C12,115 ( 9336 995 40115 ) | ||||
BZV55-C13 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C13,135 ( 9336 995 50135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C13,115 ( 9336 995 50115 ) | ||||
BZV55-C15 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C15,135 ( 9336 995 60135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C15,115 ( 9336 995 60115 ) | ||||
BZV55-C16 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C16,135 ( 9336 995 70135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C16,115 ( 9336 995 70115 ) | ||||
BZV55-C18 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C18,135 ( 9336 995 80135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C18,115 ( 9336 995 80115 ) | ||||
BZV55-C20 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C20,135 ( 9336 995 90135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C20,115 ( 9336 995 90115 ) | ||||
BZV55-C22 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C22,135 ( 9336 996 00135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C22,115 ( 9336 996 00115 ) | ||||
BZV55-C24 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C24,135 ( 9336 996 10135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C24,115 ( 9336 996 10115 ) | ||||
BZV55-C27 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C27,135 ( 9336 996 20135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C27,115 ( 9336 996 20115 ) | ||||
BZV55-C2V4 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C2V4,135 ( 9336 993 70135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C2V4,115 ( 9336 993 70115 ) | ||||
BZV55-C2V7 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C2V7,135 ( 9336 993 80135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C2V7,115 ( 9336 993 80115 ) | ||||
BZV55-C30 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C30,135 ( 9336 996 30135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C30,115 ( 9336 996 30115 ) | ||||
BZV55-C33 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C33,135 ( 9336 996 40135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C33,115 ( 9336 996 40115 ) | ||||
BZV55-C36 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-C36,115 ( 9336 996 50115 ) |
BZV55-C39 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-C39,115 ( 9336 996 60115 ) |
BZV55-C3V0 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C3V0,135 ( 9336 993 90135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C3V0,115 ( 9336 993 90115 ) | ||||
BZV55-C3V3 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C3V3,135 ( 9336 994 00135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C3V3,115 ( 9336 994 00115 ) | ||||
BZV55-C3V6 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-C3V6,115 ( 9336 994 10115 ) |
BZV55-C3V9 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-C3V9,115 ( 9336 994 20115 ) |
BZV55-C43 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C43,135 ( 9336 997 00135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C43,115 ( 9336 997 00115 ) | ||||
BZV55-C47 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-C47,115 ( 9336 997 10115 ) |
BZV55-C4V3 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-C4V3,115 ( 9336 994 30115 ) |
SOD80C_135 | Active | Standard Marking | BZV55-C4V3,135 ( 9336 994 30135 ) | ||||
BZV55-C4V7 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C4V7,135 ( 9336 994 40135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C4V7,115 ( 9336 994 40115 ) | ||||
BZV55-C51 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C51,135 ( 9336 997 20135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C51,115 ( 9336 997 20115 ) | ||||
BZV55-C56 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-C56,115 ( 9336 997 30115 ) |
BZV55-C5V1 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_115 | Active | Standard Marking | BZV55-C5V1,115 ( 9336 994 50115 ) |
SOD80C_135 | Active | Standard Marking | BZV55-C5V1,135 ( 9336 994 50135 ) | ||||
BZV55-C5V6 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C5V6,135 ( 9336 994 60135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C5V6,115 ( 9336 994 60115 ) | ||||
BZV55-C62 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C62,135 ( 9336 997 40135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C62,115 ( 9336 997 40115 ) | ||||
BZV55-C68 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C68,135 ( 9336 997 50135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C68,115 ( 9336 997 50115 ) | ||||
BZV55-C6V2 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C6V2,135 ( 9336 994 70135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C6V2,115 ( 9336 994 70115 ) | ||||
BZV55-C6V8 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C6V8,135 ( 9336 994 80135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C6V8,115 ( 9336 994 80115 ) | ||||
BZV55-C75 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C75,135 ( 9336 997 60135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C75,115 ( 9336 997 60115 ) | ||||
BZV55-C7V5 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C7V5,135 ( 9336 994 90135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C7V5,115 ( 9336 994 90115 ) | ||||
BZV55-C8V2 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C8V2,135 ( 9336 995 00135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C8V2,115 ( 9336 995 00115 ) | ||||
BZV55-C9V1 | LLDS; MiniMelf (SOD80C) | SOD80C | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD80C_135 | Active | Standard Marking | BZV55-C9V1,135 ( 9336 995 10135 ) |
SOD80C_115 | Active | Standard Marking | BZV55-C9V1,115 ( 9336 995 10115 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BZV55-B15/P | 934058577115 | |||||
BZV55-B16/P | 934058579115 | |||||
BZV55-B18/N | 934059247115 | |||||
BZV55-B18/P | 934058581115 | |||||
BZV55-B18/R | 934062232115 | |||||
BZV55-B20/P | 934058582135 | |||||
BZV55-B20/P | 934058582115 | |||||
BZV55-B22/P | 934058583135 | |||||
BZV55-B22/P | 934058583115 | |||||
BZV55-B24/P | 934058584115 | |||||
BZV55-B27/P | 934058585115 | |||||
BZV55-B30/P | 934058586115 | |||||
BZV55-B33/P | 934058587115 | |||||
BZV55-B36/P | 934058588115 | |||||
BZV55-B39/P | 934058589115 | |||||
BZV55-B43/P | 934058591115 | |||||
BZV55-B47/P | 934058592115 | |||||
BZV55-B51/P | 934058593115 | |||||
BZV55-B56/P | 934058594115 | |||||
BZV55-C10/G | 934059366115 | |||||
BZV55-C15/P | 934058562135 | |||||
BZV55-C15/P | 934058562115 | |||||
BZV55-C16/P | 934058563135 | |||||
BZV55-C16/P | 934058563115 | |||||
BZV55-C18/N | 934059246115 | |||||
BZV55-C18/P | 934058564135 | |||||
BZV55-C18/P | 934058564115 | |||||
BZV55-C20/P | 934058565135 | |||||
BZV55-C20/P | 934058565115 | |||||
BZV55-C22/P | 934058566135 | |||||
BZV55-C22/P | 934058566115 | |||||
BZV55-C24/N | 934059331115 | |||||
BZV55-C24/P | 934058567135 | |||||
BZV55-C24/P | 934058567115 | |||||
BZV55-C27/P | 934058568135 | |||||
BZV55-C27/P | 934058568115 | |||||
BZV55-C2V4/N | 934059243115 | |||||
BZV55-C30/P | 934058569135 | |||||
BZV55-C30/P | 934058569115 | |||||
BZV55-C33/P | 934058571135 | |||||
BZV55-C33/P | 934058571115 | |||||
BZV55-C36/P | 934058572115 | |||||
BZV55-C39/P | 934058578115 | |||||
BZV55-C3V0/G | 934059671115 | |||||
BZV55-C3V9/N | 934059332115 | |||||
BZV55-C3V9/R | 934062234115 | |||||
BZV55-C43/P | 934058573135 | |||||
BZV55-C43/P | 934058573115 | |||||
BZV55-C47/P | 934058574115 | |||||
BZV55-C51/P | 934058575135 | |||||
BZV55-C51/P | 934058575115 | |||||
BZV55-C56/P | 934058576115 | |||||
BZV55-C5V1/G | 934059365115 | |||||
BZV55-C5V1/N | 934059244135 | |||||
BZV55-C5V1/N | 934059244115 | |||||
BZV55-C5V1/R | 934062233115 | |||||
BZV55-C6V2/N | 934059245115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BZV55-B10 | BZV55-B10,115 | BZV55-B10 | |||
BZV55-B11 | BZV55-B11,115 | BZV55-B11 | |||
BZV55-B11 | BZV55-B11,135 | BZV55-B11 | |||
BZV55-B12 | BZV55-B12,135 | BZV55-B12 | |||
BZV55-B12 | BZV55-B12,115 | BZV55-B12 | |||
BZV55-B13 | BZV55-B13,115 | BZV55-B13 | |||
BZV55-B15 | BZV55-B15,115 | BZV55-B15 | |||
BZV55-B16 | BZV55-B16,115 | BZV55-B16 | |||
BZV55-B18 | BZV55-B18,115 | BZV55-B18 | |||
BZV55-B20 | BZV55-B20,135 | BZV55-B20 | |||
BZV55-B20 | BZV55-B20,115 | BZV55-B20 | |||
BZV55-B22 | BZV55-B22,135 | BZV55-B22 | |||
BZV55-B22 | BZV55-B22,115 | BZV55-B22 | |||
BZV55-B24 | BZV55-B24,115 | BZV55-B24 | |||
BZV55-B27 | BZV55-B27,115 | BZV55-B27 | |||
BZV55-B2V4 | BZV55-B2V4,115 | BZV55-B2V4 | |||
BZV55-B2V7 | BZV55-B2V7,115 | BZV55-B2V7 | |||
BZV55-B30 | BZV55-B30,115 | BZV55-B30 | |||
BZV55-B33 | BZV55-B33,115 | BZV55-B33 | |||
BZV55-B36 | BZV55-B36,115 | BZV55-B36 | |||
BZV55-B39 | BZV55-B39,115 | BZV55-B39 | |||
BZV55-B3V0 | BZV55-B3V0,115 | BZV55-B3V0 | |||
BZV55-B3V3 | BZV55-B3V3,115 | BZV55-B3V3 | |||
BZV55-B3V6 | BZV55-B3V6,115 | BZV55-B3V6 | |||
BZV55-B3V9 | BZV55-B3V9,115 | BZV55-B3V9 | |||
BZV55-B43 | BZV55-B43,115 | BZV55-B43 | |||
BZV55-B47 | BZV55-B47,115 | BZV55-B47 | |||
BZV55-B4V3 | BZV55-B4V3,115 | BZV55-B4V3 | |||
BZV55-B4V7 | BZV55-B4V7,135 | BZV55-B4V7 | |||
BZV55-B4V7 | BZV55-B4V7,115 | BZV55-B4V7 | |||
BZV55-B51 | BZV55-B51,115 | BZV55-B51 | |||
BZV55-B56 | BZV55-B56,115 | BZV55-B56 | |||
BZV55-B5V1 | BZV55-B5V1,135 | BZV55-B5V1 | |||
BZV55-B5V1 | BZV55-B5V1,115 | BZV55-B5V1 | |||
BZV55-B5V6 | BZV55-B5V6,135 | BZV55-B5V6 | |||
BZV55-B5V6 | BZV55-B5V6,115 | BZV55-B5V6 | |||
BZV55-B62 | BZV55-B62,115 | BZV55-B62 | |||
BZV55-B68 | BZV55-B68,135 | BZV55-B68 | |||
BZV55-B68 | BZV55-B68,115 | BZV55-B68 | |||
BZV55-B6V2 | BZV55-B6V2,115 | BZV55-B6V2 | |||
BZV55-B6V8 | BZV55-B6V8,115 | BZV55-B6V8 | |||
BZV55-B75 | BZV55-B75,115 | BZV55-B75 | |||
BZV55-B7V5 | BZV55-B7V5,135 | BZV55-B7V5 | |||
BZV55-B7V5 | BZV55-B7V5,115 | BZV55-B7V5 | |||
BZV55-B8V2 | BZV55-B8V2,135 | BZV55-B8V2 | |||
BZV55-B8V2 | BZV55-B8V2,115 | BZV55-B8V2 | |||
BZV55-B9V1 | BZV55-B9V1,115 | BZV55-B9V1 | |||
BZV55-C10 | BZV55-C10,135 | BZV55-C10 | |||
BZV55-C10 | BZV55-C10,115 | BZV55-C10 | |||
BZV55-C11 | BZV55-C11,135 | BZV55-C11 | |||
BZV55-C11 | BZV55-C11,115 | BZV55-C11 | |||
BZV55-C12 | BZV55-C12,135 | BZV55-C12 | |||
BZV55-C12 | BZV55-C12,115 | BZV55-C12 | |||
BZV55-C13 | BZV55-C13,135 | BZV55-C13 | |||
BZV55-C13 | BZV55-C13,115 | BZV55-C13 | |||
BZV55-C15 | BZV55-C15,135 | BZV55-C15 | |||
BZV55-C15 | BZV55-C15,115 | BZV55-C15 | |||
BZV55-C16 | BZV55-C16,135 | BZV55-C16 | |||
BZV55-C16 | BZV55-C16,115 | BZV55-C16 | |||
BZV55-C18 | BZV55-C18,135 | BZV55-C18 | |||
BZV55-C18 | BZV55-C18,115 | BZV55-C18 | |||
BZV55-C20 | BZV55-C20,135 | BZV55-C20 | |||
BZV55-C20 | BZV55-C20,115 | BZV55-C20 | |||
BZV55-C22 | BZV55-C22,135 | BZV55-C22 | |||
BZV55-C22 | BZV55-C22,115 | BZV55-C22 | |||
BZV55-C24 | BZV55-C24,135 | BZV55-C24 | |||
BZV55-C24 | BZV55-C24,115 | BZV55-C24 | |||
BZV55-C27 | BZV55-C27,135 | BZV55-C27 | |||
BZV55-C27 | BZV55-C27,115 | BZV55-C27 | |||
BZV55-C2V4 | BZV55-C2V4,135 | BZV55-C2V4 | |||
BZV55-C2V4 | BZV55-C2V4,115 | BZV55-C2V4 | |||
BZV55-C2V7 | BZV55-C2V7,135 | BZV55-C2V7 | |||
BZV55-C2V7 | BZV55-C2V7,115 | BZV55-C2V7 | |||
BZV55-C30 | BZV55-C30,135 | BZV55-C30 | |||
BZV55-C30 | BZV55-C30,115 | BZV55-C30 | |||
BZV55-C33 | BZV55-C33,135 | BZV55-C33 | |||
BZV55-C33 | BZV55-C33,115 | BZV55-C33 | |||
BZV55-C36 | BZV55-C36,115 | BZV55-C36 | |||
BZV55-C39 | BZV55-C39,115 | BZV55-C39 | |||
BZV55-C3V0 | BZV55-C3V0,135 | BZV55-C3V0 | |||
BZV55-C3V0 | BZV55-C3V0,115 | BZV55-C3V0 | |||
BZV55-C3V3 | BZV55-C3V3,135 | BZV55-C3V3 | |||
BZV55-C3V3 | BZV55-C3V3,115 | BZV55-C3V3 | |||
BZV55-C3V6 | BZV55-C3V6,115 | BZV55-C3V6 | |||
BZV55-C3V9 | BZV55-C3V9,115 | BZV55-C3V9 | |||
BZV55-C43 | BZV55-C43,135 | BZV55-C43 | |||
BZV55-C43 | BZV55-C43,115 | BZV55-C43 | |||
BZV55-C47 | BZV55-C47,115 | BZV55-C47 | |||
BZV55-C4V3 | BZV55-C4V3,115 | BZV55-C4V3 | |||
BZV55-C4V3 | BZV55-C4V3,135 | BZV55-C4V3 | |||
BZV55-C4V7 | BZV55-C4V7,135 | BZV55-C4V7 | |||
BZV55-C4V7 | BZV55-C4V7,115 | BZV55-C4V7 | |||
BZV55-C51 | BZV55-C51,135 | BZV55-C51 | |||
BZV55-C51 | BZV55-C51,115 | BZV55-C51 | |||
BZV55-C56 | BZV55-C56,115 | BZV55-C56 | |||
BZV55-C5V1 | BZV55-C5V1,115 | BZV55-C5V1 | |||
BZV55-C5V1 | BZV55-C5V1,135 | BZV55-C5V1 | |||
BZV55-C5V6 | BZV55-C5V6,135 | BZV55-C5V6 | |||
BZV55-C5V6 | BZV55-C5V6,115 | BZV55-C5V6 | |||
BZV55-C62 | BZV55-C62,135 | BZV55-C62 | |||
BZV55-C62 | BZV55-C62,115 | BZV55-C62 | |||
BZV55-C68 | BZV55-C68,135 | BZV55-C68 | |||
BZV55-C68 | BZV55-C68,115 | BZV55-C68 | |||
BZV55-C6V2 | BZV55-C6V2,135 | BZV55-C6V2 | |||
BZV55-C6V2 | BZV55-C6V2,115 | BZV55-C6V2 | |||
BZV55-C6V8 | BZV55-C6V8,135 | BZV55-C6V8 | |||
BZV55-C6V8 | BZV55-C6V8,115 | BZV55-C6V8 | |||
BZV55-C75 | BZV55-C75,135 | BZV55-C75 | |||
BZV55-C75 | BZV55-C75,115 | BZV55-C75 | |||
BZV55-C7V5 | BZV55-C7V5,135 | BZV55-C7V5 | |||
BZV55-C7V5 | BZV55-C7V5,115 | BZV55-C7V5 | |||
BZV55-C8V2 | BZV55-C8V2,135 | BZV55-C8V2 | |||
BZV55-C8V2 | BZV55-C8V2,115 | BZV55-C8V2 | |||
BZV55-C9V1 | BZV55-C9V1,135 | BZV55-C9V1 | |||
BZV55-C9V1 | BZV55-C9V1,115 | BZV55-C9V1 |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
BZV55_SER | Voltage regulator diodes | Data sheet | 2017-06-06 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOD80C | glass, hermetically sealed glass surface-mounted package; 2 connectors; 3.5 mm x 1.5 mm body | Package information | 2024-05-29 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
- BZV55-B10
- BZV55-B11
- BZV55-B12
- BZV55-B13
- BZV55-B15
- BZV55-B16
- BZV55-B18
- BZV55-B20
- BZV55-B22
- BZV55-B24
- BZV55-B27
- BZV55-B2V4
- BZV55-B2V7
- BZV55-B30
- BZV55-B33
- BZV55-B36
- BZV55-B39
- BZV55-B3V0
- BZV55-B3V3
- BZV55-B3V6
- BZV55-B3V9
- BZV55-B43
- BZV55-B47
- BZV55-B4V3
- BZV55-B4V7
- BZV55-B51
- BZV55-B56
- BZV55-B5V1
- BZV55-B5V6
- BZV55-B62
- BZV55-B68
- BZV55-B6V2
- BZV55-B6V8
- BZV55-B75
- BZV55-B7V5
- BZV55-B8V2
- BZV55-B9V1
- BZV55-C10
- BZV55-C11
- BZV55-C12
- BZV55-C13
- BZV55-C15
- BZV55-C16
- BZV55-C18
- BZV55-C20
- BZV55-C22
- BZV55-C24
- BZV55-C27
- BZV55-C2V4
- BZV55-C2V7
- BZV55-C30
- BZV55-C33
- BZV55-C36
- BZV55-C39
- BZV55-C3V0
- BZV55-C3V3
- BZV55-C3V6
- BZV55-C3V9
- BZV55-C43
- BZV55-C47
- BZV55-C4V3
- BZV55-C4V7
- BZV55-C51
- BZV55-C56
- BZV55-C5V1
- BZV55-C5V6
- BZV55-C62
- BZV55-C68
- BZV55-C6V2
- BZV55-C6V8
- BZV55-C75
- BZV55-C7V5
- BZV55-C8V2
- BZV55-C9V1
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.