BZX384-Q Series

Voltage regulator diodes

Low-power voltage regulator diodes in a small SOD323 (SC-76) Surface-Mounted Device (SMD) plastic package.

The diodes are available in the normalized E24 ±1 % (BZX384-A), ±2 % (BZX384-B) and approximately ±5 % (BZX384-C) tolerance range. The series includes 37 breakdown voltages with nominal working voltages from 2.4 V to 75 V.

Features and benefits

  • Total power dissipation: ≤300 mW

  • Three tolerance series: ±1 %, ±2 % and approximately ±5 %

  • Working voltage range: nominal 2.4 V to 75 V (E24 range)

  • Non-repetitive peak reverse power dissipation: ≤ 40 W

  • Qualified according to AEC-Q101 and recommended for use in automotive applications

Applications

  • General regulation functions

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [min] (V)VZ [max] (V)IF [max] (mA)Ptot (mW)PZSM (W)Tj [max] (°C)ConfigurationAutomotive qualified
BZX384-A10-QSOD323SOD3231.7 x 1.25 x 0.951051%9.910.125030040150singleY
BZX384-A11-QSOD323SOD3231.7 x 1.25 x 0.951151%10.811.1125030040150singleY
BZX384-A12-QSOD323SOD3231.7 x 1.25 x 0.951251%11.8812.1225030040150singleY
BZX384-A13-QSOD323SOD3231.7 x 1.25 x 0.951351%12.8713.1325030040150singleY
BZX384-A15-QSOD323SOD3231.7 x 1.25 x 0.951551%14.8515.1525030040150singleY
BZX384-A16-QSOD323SOD3231.7 x 1.25 x 0.951651%15.8416.1625030040150singleY
BZX384-A18-QSOD323SOD3231.7 x 1.25 x 0.951851%17.8218.1825030040150singleY
BZX384-A20-QSOD323SOD3231.7 x 1.25 x 0.952051%19.820.225030040150singleY
BZX384-A22-QSOD323SOD3231.7 x 1.25 x 0.952251%21.7822.2225030040150singleY
BZX384-A24-QSOD323SOD3231.7 x 1.25 x 0.952451%23.7624.2425030040150singleY
BZX384-A27-QSOD323SOD3231.7 x 1.25 x 0.952721%26.7327.2725030040150singleY
BZX384-A2V4-QSOD323SOD3231.7 x 1.25 x 0.952.451%2.372.4325030040150singleY
BZX384-A2V7-QSOD323SOD3231.7 x 1.25 x 0.952.751%2.672.7325030040150singleY
BZX384-A30-QSOD323SOD3231.7 x 1.25 x 0.953021%29.730.325030040150singleY
BZX384-A33-QSOD323SOD3231.7 x 1.25 x 0.953321%35.6436.3625030040150singleY
BZX384-A36-QSOD323SOD3231.7 x 1.25 x 0.953621%35.6436.3625030040150singleY
BZX384-A39-QSOD323SOD3231.7 x 1.25 x 0.953921%38.6139.3925030040150singleY
BZX384-A3V0-QSOD323SOD3231.7 x 1.25 x 0.95351%2.973.0325030040150singleY
BZX384-A3V3-QSOD323SOD3231.7 x 1.25 x 0.953.351%3.263.3425030040150singleY
BZX384-A3V6-QSOD323SOD3231.7 x 1.25 x 0.953.651%3.563.6425030040150singleY
BZX384-A3V9-QSOD323SOD3231.7 x 1.25 x 0.953.951%3.863.9425030040150singleY
BZX384-A43-QSOD323SOD3231.7 x 1.25 x 0.954321%42.5743.4325030040150singleY
BZX384-A47-QSOD323SOD3231.7 x 1.25 x 0.954721%46.5347.4725030040150singleY
BZX384-A4V3-QSOD323SOD3231.7 x 1.25 x 0.954.351%4.254.3525030040150singleY
BZX384-A4V7-QSOD323SOD3231.7 x 1.25 x 0.954.751%4.654.7525030040150singleY
BZX384-A51-QSOD323SOD3231.7 x 1.25 x 0.955121%50.4951.5125030040150singleY
BZX384-A56-QSOD323SOD3231.7 x 1.25 x 0.955621%55.4456.5625030040150singleY
BZX384-A5V1-QSOD323SOD3231.7 x 1.25 x 0.955.151%5.045.1625030040150singleY
BZX384-A5V6-QSOD323SOD3231.7 x 1.25 x 0.955.651%5.545.6625030040150singleY
BZX384-A62-QSOD323SOD3231.7 x 1.25 x 0.956221%61.3862.6225030040150singleY
BZX384-A68-QSOD323SOD3231.7 x 1.25 x 0.956821%67.3268.6825030040150singleY
BZX384-A6V2-QSOD323SOD3231.7 x 1.25 x 0.956.251%6.136.2725030040150singleY
BZX384-A6V8-QSOD323SOD3231.7 x 1.25 x 0.956.851%6.736.8725030040150singleY
BZX384-A75-QSOD323SOD3231.7 x 1.25 x 0.957521%7475.7525030040150singleY
BZX384-A7V5-QSOD323SOD3231.7 x 1.25 x 0.957.551%7.427.5825030040150singleY
BZX384-A8V2-QSOD323SOD3231.7 x 1.25 x 0.958.251%8.118.2925030040150singleY
BZX384-A9V1-QSOD323SOD3231.7 x 1.25 x 0.959.151%99.225030040150singleY
BZX384-B10-QSOD323SOD3231.7 x 1.25 x 0.951052%9.810.225030040150singleY
BZX384-B11-QSOD323SOD3231.7 x 1.25 x 0.951152%10.811.225030040150singleY
BZX384-B12-QSOD323SOD3231.7 x 1.25 x 0.951252%11.812.225030040150singleY
BZX384-B13-QSOD323SOD3231.7 x 1.25 x 0.951352%12.713.325030040150singleY
BZX384-B15-QSOD323SOD3231.7 x 1.25 x 0.951552%14.715.325030040150singleY
BZX384-B16-QSOD323SOD3231.7 x 1.25 x 0.951652%1516.325030040150singleY
BZX384-B18-QSOD323SOD3231.7 x 1.25 x 0.951852%17.618.425030040150singleY
BZX384-B20-QSOD323SOD3231.7 x 1.25 x 0.952052%19.620.425030040150singleY
BZX384-B22-QSOD323SOD3231.7 x 1.25 x 0.952252%21.622.425030040150singleY
BZX384-B24-QSOD323SOD3231.7 x 1.25 x 0.952452%23.524.525030040150singleY
BZX384-B27-QSOD323SOD3231.7 x 1.25 x 0.952722%26.527.525030040150singleY
BZX384-B2V4-QSOD323SOD3231.7 x 1.25 x 0.952.452%2.352.4525030040150singleY
BZX384-B2V7-QSOD323SOD3231.7 x 1.25 x 0.952.752%2.652.7525030040150singleY
BZX384-B30-QSOD323SOD3231.7 x 1.25 x 0.953022%29.430.625030040150singleY
BZX384-B33-QSOD323SOD3231.7 x 1.25 x 0.953322%32.333.725030040150singleY
BZX384-B36-QSOD323SOD3231.7 x 1.25 x 0.953622%35.336.725030040150singleY
BZX384-B39-QSOD323SOD3231.7 x 1.25 x 0.953922%38.239.825030040150singleY
BZX384-B3V0-QSOD323SOD3231.7 x 1.25 x 0.95352%2.943.0625030040150singleY
BZX384-B3V3-QSOD323SOD3231.7 x 1.25 x 0.953.352%3.233.3725030040150singleY
BZX384-B3V6-QSOD323SOD3231.7 x 1.25 x 0.953.652%3.533.6725030040150singleY
BZX384-B3V9-QSOD323SOD3231.7 x 1.25 x 0.953.952%3.823.9825030040150singleY
BZX384-B43-QSOD323SOD3231.7 x 1.25 x 0.954322%42.143.925030040150singleY
BZX384-B47-QSOD323SOD3231.7 x 1.25 x 0.954722%46.147.925030040150singleY
BZX384-B4V3-QSOD323SOD3231.7 x 1.25 x 0.954.352%4.214.3925030040150singleY
BZX384-B4V7-QSOD323SOD3231.7 x 1.25 x 0.954.752%4.614.7925030040150singleY
BZX384-B51-QSOD323SOD3231.7 x 1.25 x 0.955122%505225030040150singleY
BZX384-B56-QSOD323SOD3231.7 x 1.25 x 0.955622%54.957.125030040150singleY
BZX384-B5V1-QSOD323SOD3231.7 x 1.25 x 0.955.152%55.225030040150singleY
BZX384-B5V6-QSOD323SOD3231.7 x 1.25 x 0.955.652%5.495.7125030040150singleY
BZX384-B62-QSOD323SOD3231.7 x 1.25 x 0.956222%60.863.225030040150singleY
BZX384-B68-QSOD323SOD3231.7 x 1.25 x 0.956822%66.669.425030040150singleY
BZX384-B6V2-QSOD323SOD3231.7 x 1.25 x 0.956.252%6.086.3225030040150singleY
BZX384-B6V8-QSOD323SOD3231.7 x 1.25 x 0.956.852%6.666.9425030040150singleY
BZX384-B75-QSOD323SOD3231.7 x 1.25 x 0.957522%73.576.525030040150singleY
BZX384-B7V5-QSOD323SOD3231.7 x 1.25 x 0.957.552%7.357.6525030040150singleY
BZX384-B8V2-QSOD323SOD3231.7 x 1.25 x 0.958.252%8.048.3625030040150singleY
BZX384-B9V1-QSOD323SOD3231.7 x 1.25 x 0.959.152%8.929.2825030040150singleY
BZX384-C10-QSOD323SOD3231.7 x 1.25 x 0.95105appr. 5%9.410.625030040150singleY
BZX384-C11-QSOD323SOD3231.7 x 1.25 x 0.95115appr. 5%10.411.625030040150singleY
BZX384-C12-QSOD323SOD3231.7 x 1.25 x 0.95125appr. 5%11.412.725030040150singleY
BZX384-C13-QSOD323SOD3231.7 x 1.25 x 0.95135appr. 5%12.414.125030040150singleY
BZX384-C15-QSOD323SOD3231.7 x 1.25 x 0.95155appr. 5%13.815.625030040150singleY
BZX384-C16-QSOD323SOD3231.7 x 1.25 x 0.95165appr. 5%15.317.125030040150singleY
BZX384-C18-QSOD323SOD3231.7 x 1.25 x 0.95185appr. 5%16.819.125030040150singleY
BZX384-C20-QSOD323SOD3231.7 x 1.25 x 0.95205appr. 5%18.821.225030040150singleY
BZX384-C22-QSOD323SOD3231.7 x 1.25 x 0.95225appr. 5%20.823.325030040150singleY
BZX384-C24-QSOD323SOD3231.7 x 1.25 x 0.95245appr. 5%22.825.625030040150singleY
BZX384-C27-QSOD323SOD3231.7 x 1.25 x 0.95272appr. 5%25.128.925030040150singleY
BZX384-C2V4-QSOD323SOD3231.7 x 1.25 x 0.952.45appr. 5%2.22.625030040150singleY
BZX384-C2V7-QSOD323SOD3231.7 x 1.25 x 0.952.75appr. 5%2.52.925030040150singleY
BZX384-C30-QSOD323SOD3231.7 x 1.25 x 0.95302appr. 5%283225030040150singleY
BZX384-C33-QSOD323SOD3231.7 x 1.25 x 0.95332appr. 5%313525030040150singleY
BZX384-C36-QSOD323SOD3231.7 x 1.25 x 0.95362appr. 5%343825030040150singleY
BZX384-C39-QSOD323SOD3231.7 x 1.25 x 0.95392appr. 5%374125030040150singleY
BZX384-C3V0-QSOD323SOD3231.7 x 1.25 x 0.9535appr. 5%2.83.225030040150singleY
BZX384-C3V3-QSOD323SOD3231.7 x 1.25 x 0.953.35appr. 5%3.13.525030040150singleY
BZX384-C3V6-QSOD323SOD3231.7 x 1.25 x 0.953.65appr. 5%3.43.825030040150singleY
BZX384-C3V9-QSOD323SOD3231.7 x 1.25 x 0.953.95appr. 5%3.74.125030040150singleY
BZX384-C43-QSOD323SOD3231.7 x 1.25 x 0.95432appr. 5%404625030040150singleY
BZX384-C47-QSOD323SOD3231.7 x 1.25 x 0.95472appr. 5%445025030040150singleY
BZX384-C4V3-QSOD323SOD3231.7 x 1.25 x 0.954.35appr. 5%44.625030040150singleY
BZX384-C4V7-QSOD323SOD3231.7 x 1.25 x 0.954.75appr. 5%4.4525030040150singleY
BZX384-C51-QSOD323SOD3231.7 x 1.25 x 0.95512appr. 5%485425030040150singleY
BZX384-C56-QSOD323SOD3231.7 x 1.25 x 0.95562appr. 5%526025030040150singleY
BZX384-C5V1-QSOD323SOD3231.7 x 1.25 x 0.955.15appr. 5%4.85.425030040150singleY
BZX384-C5V6-QSOD323SOD3231.7 x 1.25 x 0.955.65appr. 5%5.2625030040150singleY
BZX384-C62-QSOD323SOD3231.7 x 1.25 x 0.95622appr. 5%586625030040150singleY
BZX384-C68-QSOD323SOD3231.7 x 1.25 x 0.95682appr. 5%647225030040150singleY
BZX384-C6V2-QSOD323SOD3231.7 x 1.25 x 0.956.25appr. 5%5.86.625030040150singleY
BZX384-C6V8-QSOD323SOD3231.7 x 1.25 x 0.956.85appr. 5%6.47.225030040150singleY
BZX384-C75-QSOD323SOD3231.7 x 1.25 x 0.95752appr. 5%707925030040150singleY
BZX384-C7V5-QSOD323SOD3231.7 x 1.25 x 0.957.55appr. 5%77.925030040150singleY
BZX384-C8V2-QSOD323SOD3231.7 x 1.25 x 0.958.25appr. 5%7.78.725030040150singleY
BZX384-C9V1-QSOD323SOD3231.7 x 1.25 x 0.9595appr. 5%8.59.625030040150singleY

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
BZX384-A10-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active3XBZX384-A10-QX
( 9346 631 58115 )
BZX384-A11-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active32BZX384-A11-QX
( 9346 631 59115 )
BZX384-A12-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active33BZX384-A12-QX
( 9346 631 60115 )
BZX384-A13-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active34BZX384-A13-QX
( 9346 631 61115 )
BZX384-A15-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active35BZX384-A15-QX
( 9346 631 62115 )
BZX384-A16-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active36BZX384-A16-QX
( 9346 631 63115 )
BZX384-A18-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active37BZX384-A18-QX
( 9346 631 64115 )
BZX384-A20-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active38BZX384-A20-QX
( 9346 631 65115 )
BZX384-A22-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active39BZX384-A22-QX
( 9346 631 66115 )
BZX384-A24-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active4NBZX384-A24-QX
( 9346 631 67115 )
BZX384-A27-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active4PBZX384-A27-QX
( 9346 631 68115 )
BZX384-A2V4-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active2BBZX384-A2V4-QX
( 9346 631 43115 )
BZX384-A2V7-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active2UBZX384-A2V7-QX
( 9346 631 44115 )
BZX384-A30-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active5FBZX384-A30-QX
( 9346 631 69115 )
BZX384-A33-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active4RBZX384-A33-QX
( 9346 631 70115 )
BZX384-A36-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active4SBZX384-A36-QX
( 9346 631 71115 )
BZX384-A39-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active4TBZX384-A39-QX
( 9346 631 72115 )
BZX384-A3V0-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active2VBZX384-A3V0-QX
( 9346 631 45115 )
BZX384-A3V3-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active2WBZX384-A3V3-QX
( 9346 631 46115 )
BZX384-A3V6-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active2XBZX384-A3V6-QX
( 9346 631 47115 )
BZX384-A3V9-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active2YBZX384-A3V9-QX
( 9346 631 48115 )
BZX384-A43-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active4UBZX384-A43-QX
( 9346 631 73115 )
BZX384-A47-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active4VBZX384-A47-QX
( 9346 631 74115 )
BZX384-A4V3-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active2ZBZX384-A4V3-QX
( 9346 631 49115 )
BZX384-A4V7-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active22BZX384-A4V7-QX
( 9346 631 50115 )
BZX384-A51-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active4WBZX384-A51-QX
( 9346 631 75115 )
BZX384-A56-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active4XBZX384-A56-QX
( 9346 631 76115 )
BZX384-A5V1-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active23BZX384-A5V1-QX
( 9346 631 51115 )
BZX384-A5V6-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active24BZX384-A5V6-QX
( 9346 631 52115 )
BZX384-A62-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active4YBZX384-A62-QX
( 9346 631 77115 )
BZX384-A68-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active4ZBZX384-A68-QX
( 9346 631 78115 )
BZX384-A6V2-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active25BZX384-A6V2-QX
( 9346 631 53115 )
BZX384-A6V8-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active26BZX384-A6V8-QX
( 9346 631 54115 )
BZX384-A75-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active42BZX384-A75-QX
( 9346 631 79115 )
BZX384-A7V5-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active27BZX384-A7V5-QX
( 9346 631 55115 )
BZX384-A8V2-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active28BZX384-A8V2-QX
( 9346 631 56115 )
BZX384-A9V1-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115Active29BZX384-A9V1-QX
( 9346 631 57115 )
BZX384-B10-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveL7BZX384-B10-QX
( 9346 642 12115 )
BZX384-B11-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveL8BZX384-B11-QX
( 9346 642 13115 )
BZX384-B12-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveL9BZX384-B12-QX
( 9346 641 75115 )
BZX384-B13-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveM1BZX384-B13-QX
( 9346 642 14115 )
BZX384-B15-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135ActiveM2BZX384-B15-QF
( 9346 641 82135 )
SOD323_115ActiveM2BZX384-B15-QX
( 9346 641 82115 )
BZX384-B16-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveM3BZX384-B16-QX
( 9346 641 96115 )
BZX384-B18-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveM4BZX384-B18-QX
( 9346 641 74115 )
BZX384-B20-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveM5BZX384-B20-QX
( 9346 643 83115 )
BZX384-B22-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveM6BZX384-B22-QX
( 9346 641 99115 )
BZX384-B24-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveM7BZX384-B24-QX
( 9346 641 94115 )
BZX384-B27-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveM8BZX384-B27-QX
( 9346 643 43115 )
BZX384-B2V4-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveK1BZX384-B2V4-QX
( 9346 641 81115 )
BZX384-B2V7-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveK2BZX384-B2V7-QX
( 9346 642 10115 )
BZX384-B30-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveM9BZX384-B30-QX
( 9346 642 06115 )
BZX384-B33-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveN0BZX384-B33-QX
( 9346 642 01115 )
BZX384-B36-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveN1BZX384-B36-QX
( 9346 641 85115 )
BZX384-B39-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveN2BZX384-B39-QX
( 9346 642 18115 )
BZX384-B3V0-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveK3BZX384-B3V0-QX
( 9346 642 11115 )
BZX384-B3V3-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135ActiveK4BZX384-B3V3-QF
( 9346 642 00135 )
SOD323_115ActiveK4BZX384-B3V3-QX
( 9346 642 00115 )
BZX384-B3V6-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveK5BZX384-B3V6-QX
( 9346 642 02115 )
BZX384-B3V9-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveK6BZX384-B3V9-QX
( 9346 642 03115 )
BZX384-B43-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveN3BZX384-B43-QX
( 9346 643 80115 )
BZX384-B47-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveN4BZX384-B47-QX
( 9346 642 15115 )
BZX384-B4V3-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveK7BZX384-B4V3-QX
( 9346 641 87115 )
BZX384-B4V7-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveK8BZX384-B4V7-QX
( 9346 641 95115 )
BZX384-B51-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveN5BZX384-B51-QX
( 9346 643 74115 )
BZX384-B56-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveN6BZX384-B56-QX
( 9346 642 16115 )
BZX384-B5V1-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveK9BZX384-B5V1-QX
( 9346 641 91115 )
BZX384-B5V6-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveL1BZX384-B5V6-QX
( 9346 641 72115 )
BZX384-B62-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveN7BZX384-B62-QX
( 9346 642 17115 )
BZX384-B68-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveN8BZX384-B68-QX
( 9346 643 76115 )
BZX384-B6V2-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveL2BZX384-B6V2-QX
( 9346 641 93115 )
BZX384-B6V8-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveL3BZX384-B6V8-QX
( 9346 641 76115 )
BZX384-B75-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135ActiveN9BZX384-B75-QF
( 9346 643 72135 )
SOD323_115ActiveN9BZX384-B75-QX
( 9346 643 72115 )
BZX384-B7V5-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveL4BZX384-B7V5-QX
( 9346 643 70115 )
BZX384-B8V2-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveL5BZX384-B8V2-QX
( 9346 643 69115 )
BZX384-B9V1-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveL6BZX384-B9V1-QX
( 9346 641 83115 )
BZX384-C10-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveT2BZX384-C10-QX
( 9346 641 80115 )
BZX384-C11-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDABZX384-C11-QX
( 9346 643 63115 )
BZX384-C12-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDBBZX384-C12-QX
( 9346 643 38115 )
BZX384-C13-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDCBZX384-C13-QX
( 9346 642 05115 )
BZX384-C15-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135ActiveDDBZX384-C15-QF
( 9346 643 36135 )
SOD323_115ActiveDDBZX384-C15-QX
( 9346 643 36115 )
BZX384-C16-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135ActiveDEBZX384-C16-QF
( 9346 643 28135 )
SOD323_115ActiveDEBZX384-C16-QX
( 9346 643 28115 )
BZX384-C18-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDFBZX384-C18-QX
( 9346 641 71115 )
BZX384-C20-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDGBZX384-C20-QX
( 9346 643 58115 )
BZX384-C22-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDHBZX384-C22-QX
( 9346 641 77115 )
BZX384-C24-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDJBZX384-C24-QX
( 9346 641 73115 )
BZX384-C27-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDKBZX384-C27-QX
( 9346 643 41115 )
BZX384-C2V4-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveT3BZX384-C2V4-QX
( 9346 643 90115 )
BZX384-C2V7-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveT4BZX384-C2V7-QX
( 9346 641 92115 )
BZX384-C30-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDLBZX384-C30-QX
( 9346 643 54115 )
BZX384-C33-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDMBZX384-C33-QX
( 9346 641 98115 )
BZX384-C36-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDNBZX384-C36-QX
( 9346 641 86115 )
BZX384-C39-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDPBZX384-C39-QX
( 9346 642 08115 )
BZX384-C3V0-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveT5BZX384-C3V0-QX
( 9346 642 07115 )
BZX384-C3V3-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveT6BZX384-C3V3-QX
( 9346 642 04115 )
BZX384-C3V6-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveT7BZX384-C3V6-QX
( 9346 641 78115 )
BZX384-C3V9-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveT8BZX384-C3V9-QX
( 9346 643 82115 )
BZX384-C43-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDRBZX384-C43-QX
( 9346 642 09115 )
BZX384-C47-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDSBZX384-C47-QX
( 9346 642 20115 )
BZX384-C4V3-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveT9BZX384-C4V3-QX
( 9346 642 19115 )
BZX384-C4V7-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveT0BZX384-C4V7-QX
( 9346 643 67115 )
BZX384-C51-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDTBZX384-C51-QX
( 9346 641 89115 )
BZX384-C56-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDUBZX384-C56-QX
( 9346 641 88115 )
BZX384-C5V1-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveD5BZX384-C5V1-QX
( 9346 643 32115 )
BZX384-C5V6-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveD6BZX384-C5V6-QX
( 9346 641 84115 )
BZX384-C62-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDVBZX384-C62-QX
( 9346 642 21115 )
BZX384-C68-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDWBZX384-C68-QX
( 9346 641 97115 )
BZX384-C6V2-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveT1BZX384-C6V2-QX
( 9346 641 79115 )
BZX384-C6V8-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveD7BZX384-C6V8-QX
( 9346 643 51115 )
BZX384-C75-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveDXBZX384-C75-QX
( 9346 643 77115 )
BZX384-C7V5-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveD8BZX384-C7V5-QX
( 9346 643 56115 )
BZX384-C8V2-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveD9BZX384-C8V2-QX
( 9346 643 87115 )
BZX384-C9V1-Q

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveD0BZX384-C9V1-QX
( 9346 641 90115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
BZX384-A10-QBZX384-A10-QXBZX384-A10-Q
BZX384-A11-QBZX384-A11-QXBZX384-A11-Q
BZX384-A12-QBZX384-A12-QXBZX384-A12-Q
BZX384-A13-QBZX384-A13-QXBZX384-A13-Q
BZX384-A15-QBZX384-A15-QXBZX384-A15-Q
BZX384-A16-QBZX384-A16-QXBZX384-A16-Q
BZX384-A18-QBZX384-A18-QXBZX384-A18-Q
BZX384-A20-QBZX384-A20-QXBZX384-A20-Q
BZX384-A22-QBZX384-A22-QXBZX384-A22-Q
BZX384-A24-QBZX384-A24-QXBZX384-A24-Q
BZX384-A27-QBZX384-A27-QXBZX384-A27-Q
BZX384-A2V4-QBZX384-A2V4-QXBZX384-A2V4-Q
BZX384-A2V7-QBZX384-A2V7-QXBZX384-A2V7-Q
BZX384-A30-QBZX384-A30-QXBZX384-A30-Q
BZX384-A33-QBZX384-A33-QXBZX384-A33-Q
BZX384-A36-QBZX384-A36-QXBZX384-A36-Q
BZX384-A39-QBZX384-A39-QXBZX384-A39-Q
BZX384-A3V0-QBZX384-A3V0-QXBZX384-A3V0-Q
BZX384-A3V3-QBZX384-A3V3-QXBZX384-A3V3-Q
BZX384-A3V6-QBZX384-A3V6-QXBZX384-A3V6-Q
BZX384-A3V9-QBZX384-A3V9-QXBZX384-A3V9-Q
BZX384-A43-QBZX384-A43-QXBZX384-A43-Q
BZX384-A47-QBZX384-A47-QXBZX384-A47-Q
BZX384-A4V3-QBZX384-A4V3-QXBZX384-A4V3-Q
BZX384-A4V7-QBZX384-A4V7-QXBZX384-A4V7-Q
BZX384-A51-QBZX384-A51-QXBZX384-A51-Q
BZX384-A56-QBZX384-A56-QXBZX384-A56-Q
BZX384-A5V1-QBZX384-A5V1-QXBZX384-A5V1-Q
BZX384-A5V6-QBZX384-A5V6-QXBZX384-A5V6-Q
BZX384-A62-QBZX384-A62-QXBZX384-A62-Q
BZX384-A68-QBZX384-A68-QXBZX384-A68-Q
BZX384-A6V2-QBZX384-A6V2-QXBZX384-A6V2-Q
BZX384-A6V8-QBZX384-A6V8-QXBZX384-A6V8-Q
BZX384-A75-QBZX384-A75-QXBZX384-A75-Q
BZX384-A7V5-QBZX384-A7V5-QXBZX384-A7V5-Q
BZX384-A8V2-QBZX384-A8V2-QXBZX384-A8V2-Q
BZX384-A9V1-QBZX384-A9V1-QXBZX384-A9V1-Q
BZX384-B10-QBZX384-B10-QXBZX384-B10-Q
BZX384-B11-QBZX384-B11-QXBZX384-B11-Q
BZX384-B12-QBZX384-B12-QXBZX384-B12-Q
BZX384-B13-QBZX384-B13-QXBZX384-B13-Q
BZX384-B15-QBZX384-B15-QFBZX384-B15-Q
BZX384-B15-QBZX384-B15-QXBZX384-B15-Q
BZX384-B16-QBZX384-B16-QXBZX384-B16-Q
BZX384-B18-QBZX384-B18-QXBZX384-B18-Q
BZX384-B20-QBZX384-B20-QXBZX384-B20-Q
BZX384-B22-QBZX384-B22-QXBZX384-B22-Q
BZX384-B24-QBZX384-B24-QXBZX384-B24-Q
BZX384-B27-QBZX384-B27-QXBZX384-B27-Q
BZX384-B2V4-QBZX384-B2V4-QXBZX384-B2V4-Q
BZX384-B2V7-QBZX384-B2V7-QXBZX384-B2V7-Q
BZX384-B30-QBZX384-B30-QXBZX384-B30-Q
BZX384-B33-QBZX384-B33-QXBZX384-B33-Q
BZX384-B36-QBZX384-B36-QXBZX384-B36-Q
BZX384-B39-QBZX384-B39-QXBZX384-B39-Q
BZX384-B3V0-QBZX384-B3V0-QXBZX384-B3V0-Q
BZX384-B3V3-QBZX384-B3V3-QFBZX384-B3V3-Q
BZX384-B3V3-QBZX384-B3V3-QXBZX384-B3V3-Q
BZX384-B3V6-QBZX384-B3V6-QXBZX384-B3V6-Q
BZX384-B3V9-QBZX384-B3V9-QXBZX384-B3V9-Q
BZX384-B43-QBZX384-B43-QXBZX384-B43-Q
BZX384-B47-QBZX384-B47-QXBZX384-B47-Q
BZX384-B4V3-QBZX384-B4V3-QXBZX384-B4V3-Q
BZX384-B4V7-QBZX384-B4V7-QXBZX384-B4V7-Q
BZX384-B51-QBZX384-B51-QXBZX384-B51-Q
BZX384-B56-QBZX384-B56-QXBZX384-B56-Q
BZX384-B5V1-QBZX384-B5V1-QXBZX384-B5V1-Q
BZX384-B5V6-QBZX384-B5V6-QXBZX384-B5V6-Q
BZX384-B62-QBZX384-B62-QXBZX384-B62-Q
BZX384-B68-QBZX384-B68-QXBZX384-B68-Q
BZX384-B6V2-QBZX384-B6V2-QXBZX384-B6V2-Q
BZX384-B6V8-QBZX384-B6V8-QXBZX384-B6V8-Q
BZX384-B75-QBZX384-B75-QFBZX384-B75-Q
BZX384-B75-QBZX384-B75-QXBZX384-B75-Q
BZX384-B7V5-QBZX384-B7V5-QXBZX384-B7V5-Q
BZX384-B8V2-QBZX384-B8V2-QXBZX384-B8V2-Q
BZX384-B9V1-QBZX384-B9V1-QXBZX384-B9V1-Q
BZX384-C10-QBZX384-C10-QXBZX384-C10-Q
BZX384-C11-QBZX384-C11-QXBZX384-C11-Q
BZX384-C12-QBZX384-C12-QXBZX384-C12-Q
BZX384-C13-QBZX384-C13-QXBZX384-C13-Q
BZX384-C15-QBZX384-C15-QFBZX384-C15-Q
BZX384-C15-QBZX384-C15-QXBZX384-C15-Q
BZX384-C16-QBZX384-C16-QFBZX384-C16-Q
BZX384-C16-QBZX384-C16-QXBZX384-C16-Q
BZX384-C18-QBZX384-C18-QXBZX384-C18-Q
BZX384-C20-QBZX384-C20-QXBZX384-C20-Q
BZX384-C22-QBZX384-C22-QXBZX384-C22-Q
BZX384-C24-QBZX384-C24-QXBZX384-C24-Q
BZX384-C27-QBZX384-C27-QXBZX384-C27-Q
BZX384-C2V4-QBZX384-C2V4-QXBZX384-C2V4-Q
BZX384-C2V7-QBZX384-C2V7-QXBZX384-C2V7-Q
BZX384-C30-QBZX384-C30-QXBZX384-C30-Q
BZX384-C33-QBZX384-C33-QXBZX384-C33-Q
BZX384-C36-QBZX384-C36-QXBZX384-C36-Q
BZX384-C39-QBZX384-C39-QXBZX384-C39-Q
BZX384-C3V0-QBZX384-C3V0-QXBZX384-C3V0-Q
BZX384-C3V3-QBZX384-C3V3-QXBZX384-C3V3-Q
BZX384-C3V6-QBZX384-C3V6-QXBZX384-C3V6-Q
BZX384-C3V9-QBZX384-C3V9-QXBZX384-C3V9-Q
BZX384-C43-QBZX384-C43-QXBZX384-C43-Q
BZX384-C47-QBZX384-C47-QXBZX384-C47-Q
BZX384-C4V3-QBZX384-C4V3-QXBZX384-C4V3-Q
BZX384-C4V7-QBZX384-C4V7-QXBZX384-C4V7-Q
BZX384-C51-QBZX384-C51-QXBZX384-C51-Q
BZX384-C56-QBZX384-C56-QXBZX384-C56-Q
BZX384-C5V1-QBZX384-C5V1-QXBZX384-C5V1-Q
BZX384-C5V6-QBZX384-C5V6-QXBZX384-C5V6-Q
BZX384-C62-QBZX384-C62-QXBZX384-C62-Q
BZX384-C68-QBZX384-C68-QXBZX384-C68-Q
BZX384-C6V2-QBZX384-C6V2-QXBZX384-C6V2-Q
BZX384-C6V8-QBZX384-C6V8-QXBZX384-C6V8-Q
BZX384-C75-QBZX384-C75-QXBZX384-C75-Q
BZX384-C7V5-QBZX384-C7V5-QXBZX384-C7V5-Q
BZX384-C8V2-QBZX384-C8V2-QXBZX384-C8V2-Q
BZX384-C9V1-QBZX384-C9V1-QXBZX384-C9V1-Q
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
BZX384-Q_SERVoltage regulator diodesData sheet2021-10-01
SOD323plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.