Features and benefits
-
Total power dissipation: ≤ 300 mW
-
Tolerance series: approximately ± 5 %
-
Working voltage range: nominal 1.8 V to 10 V
-
Specified at a low test current (50 μA), ideal for low bias and portable battery-powered applications
Applications
-
Low-current general regulation functions
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZX38450-C10 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 10 | 0.05 | appr. 5% | 9.5 | 10.5 | 250 | 300 | 40 | 150 | single |
BZX38450-C1V8 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 1.8 | 0.05 | appr. 5% | 1.71 | 1.89 | 250 | 300 | 40 | 150 | single |
BZX38450-C2V0 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2 | 0.05 | appr. 5% | 1.88 | 2.12 | 250 | 300 | 40 | 150 | single |
BZX38450-C2V2 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.2 | 0.05 | appr. 5% | 2.09 | 2.31 | 250 | 300 | 40 | 150 | single |
BZX38450-C2V4 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.4 | 0.05 | appr. 5% | 2.28 | 2.52 | 250 | 300 | 40 | 150 | single |
BZX38450-C2V7 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 2.7 | 0.05 | appr. 5% | 2.565 | 2.835 | 250 | 300 | 40 | 150 | single |
BZX38450-C3V0 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3 | 0.05 | appr. 5% | 2.85 | 3.15 | 250 | 300 | 40 | 150 | single |
BZX38450-C3V3 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.3 | 0.05 | appr. 5% | 3.13 | 3.47 | 250 | 300 | 40 | 150 | single |
BZX38450-C3V6 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.6 | 0.05 | appr. 5% | 3.42 | 3.78 | 250 | 300 | 40 | 150 | single |
BZX38450-C3V9 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 3.9 | 0.05 | appr. 5% | 3.7 | 4.1 | 250 | 300 | 40 | 150 | single |
BZX38450-C4V3 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.3 | 0.05 | appr. 5% | 4.09 | 4.52 | 250 | 300 | 40 | 150 | single |
BZX38450-C4V7 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 4.7 | 0.05 | appr. 5% | 4.47 | 4.94 | 250 | 300 | 40 | 150 | single |
BZX38450-C5V1 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.1 | 0.05 | appr. 5% | 4.85 | 5.36 | 250 | 300 | 40 | 150 | single |
BZX38450-C5V6 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 5.6 | 0.05 | appr. 5% | 5.32 | 5.88 | 250 | 300 | 40 | 150 | single |
BZX38450-C6V2 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.2 | 0.05 | appr. 5% | 5.89 | 6.51 | 250 | 300 | 40 | 150 | single |
BZX38450-C6V8 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 6.8 | 0.05 | appr. 5% | 6.46 | 7.14 | 250 | 300 | 40 | 150 | single |
BZX38450-C7V5 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 7.5 | 0.05 | appr. 5% | 7.13 | 7.88 | 250 | 300 | 40 | 150 | single |
BZX38450-C8V2 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 8.2 | 0.05 | appr. 5% | 7.79 | 8.61 | 250 | 300 | 40 | 150 | single |
BZX38450-C9V1 | SOD323 | SOD323 | 1.7 x 1.25 x 0.95 | 9.1 | 0.05 | appr. 5% | 8.65 | 9.56 | 250 | 300 | 40 | 150 | single |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BZX38450-C10 | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_135 | Active | 7K | BZX38450-C10F ( 9346 620 09135 ) |
SOD323_115 | Active | 7K | BZX38450-C10X ( 9346 620 09115 ) | ||||
BZX38450-C1V8 | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_135 | Active | 6R | BZX38450-C1V8F ( 9346 619 88135 ) |
SOD323_115 | Active | 6R | BZX38450-C1V8X ( 9346 619 88115 ) | ||||
BZX38450-C2V0 | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_135 | Active | 6S | BZX38450-C2V0F ( 9346 619 91135 ) |
SOD323_115 | Active | 6S | BZX38450-C2V0X ( 9346 619 91115 ) | ||||
BZX38450-C2V2 | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_135 | Active | 6T | BZX38450-C2V2F ( 9346 619 92135 ) |
SOD323_115 | Active | 6T | BZX38450-C2V2X ( 9346 619 92115 ) | ||||
BZX38450-C2V4 | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_135 | Active | 6U | BZX38450-C2V4F ( 9346 619 93135 ) |
SOD323_115 | Active | 6U | BZX38450-C2V4X ( 9346 619 93115 ) | ||||
BZX38450-C2V7 | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_135 | Active | 6V | BZX38450-C2V7F ( 9346 619 94135 ) |
SOD323_115 | Active | 6V | BZX38450-C2V7X ( 9346 619 94115 ) | ||||
BZX38450-C3V0 | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_135 | Active | 6W | BZX38450-C3V0F ( 9346 619 95135 ) |
SOD323_115 | Active | 6W | BZX38450-C3V0X ( 9346 619 95115 ) | ||||
BZX38450-C3V3 | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_135 | Active | 6X | BZX38450-C3V3F ( 9346 619 96135 ) |
SOD323_115 | Active | 6X | BZX38450-C3V3X ( 9346 619 96115 ) | ||||
BZX38450-C3V6 | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_135 | Active | 6Y | BZX38450-C3V6F ( 9346 619 97135 ) |
SOD323_115 | Active | 6Y | BZX38450-C3V6X ( 9346 619 97115 ) | ||||
BZX38450-C3V9 | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_135 | Active | 6Z | BZX38450-C3V9F ( 9346 619 98135 ) |
SOD323_115 | Active | 6Z | BZX38450-C3V9X ( 9346 619 98115 ) | ||||
BZX38450-C4V3 | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_135 | Active | 7A | BZX38450-C4V3F ( 9346 619 99135 ) |
SOD323_115 | Active | 7A | BZX38450-C4V3X ( 9346 619 99115 ) | ||||
BZX38450-C4V7 | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_135 | Active | 7B | BZX38450-C4V7F ( 9346 620 01135 ) |
SOD323_115 | Active | 7B | BZX38450-C4V7X ( 9346 620 01115 ) | ||||
BZX38450-C5V1 | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_135 | Active | 7C | BZX38450-C5V1F ( 9346 620 02135 ) |
SOD323_115 | Active | 7C | BZX38450-C5V1X ( 9346 620 02115 ) | ||||
BZX38450-C5V6 | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_135 | Active | 7D | BZX38450-C5V6F ( 9346 620 03135 ) |
SOD323_115 | Active | 7D | BZX38450-C5V6X ( 9346 620 03115 ) | ||||
BZX38450-C6V2 | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_135 | Active | 7E | BZX38450-C6V2F ( 9346 620 04135 ) |
SOD323_115 | Active | 7E | BZX38450-C6V2X ( 9346 620 04115 ) | ||||
BZX38450-C6V8 | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_135 | Active | 7F | BZX38450-C6V8F ( 9346 620 05135 ) |
SOD323_115 | Active | 7F | BZX38450-C6V8X ( 9346 620 05115 ) | ||||
BZX38450-C7V5 | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_135 | Active | 7G | BZX38450-C7V5F ( 9346 620 06135 ) |
SOD323_115 | Active | 7G | BZX38450-C7V5X ( 9346 620 06115 ) | ||||
BZX38450-C8V2 | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_135 | Active | 7H | BZX38450-C8V2F ( 9346 620 07135 ) |
SOD323_115 | Active | 7H | BZX38450-C8V2X ( 9346 620 07115 ) | ||||
BZX38450-C9V1 | (SOD323) | SOD323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOD323_135 | Active | 7J | BZX38450-C9V1F ( 9346 620 08135 ) |
SOD323_115 | Active | 7J | BZX38450-C9V1X ( 9346 620 08115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BZX38450-C10 | BZX38450-C10F | BZX38450-C10 | |||
BZX38450-C10 | BZX38450-C10X | BZX38450-C10 | |||
BZX38450-C1V8 | BZX38450-C1V8F | BZX38450-C1V8 | |||
BZX38450-C1V8 | BZX38450-C1V8X | BZX38450-C1V8 | |||
BZX38450-C2V0 | BZX38450-C2V0F | BZX38450-C2V0 | |||
BZX38450-C2V0 | BZX38450-C2V0X | BZX38450-C2V0 | |||
BZX38450-C2V2 | BZX38450-C2V2F | BZX38450-C2V2 | |||
BZX38450-C2V2 | BZX38450-C2V2X | BZX38450-C2V2 | |||
BZX38450-C2V4 | BZX38450-C2V4F | BZX38450-C2V4 | |||
BZX38450-C2V4 | BZX38450-C2V4X | BZX38450-C2V4 | |||
BZX38450-C2V7 | BZX38450-C2V7F | BZX38450-C2V7 | |||
BZX38450-C2V7 | BZX38450-C2V7X | BZX38450-C2V7 | |||
BZX38450-C3V0 | BZX38450-C3V0F | BZX38450-C3V0 | |||
BZX38450-C3V0 | BZX38450-C3V0X | BZX38450-C3V0 | |||
BZX38450-C3V3 | BZX38450-C3V3F | BZX38450-C3V3 | |||
BZX38450-C3V3 | BZX38450-C3V3X | BZX38450-C3V3 | |||
BZX38450-C3V6 | BZX38450-C3V6F | BZX38450-C3V6 | |||
BZX38450-C3V6 | BZX38450-C3V6X | BZX38450-C3V6 | |||
BZX38450-C3V9 | BZX38450-C3V9F | BZX38450-C3V9 | |||
BZX38450-C3V9 | BZX38450-C3V9X | BZX38450-C3V9 | |||
BZX38450-C4V3 | BZX38450-C4V3F | BZX38450-C4V3 | |||
BZX38450-C4V3 | BZX38450-C4V3X | BZX38450-C4V3 | |||
BZX38450-C4V7 | BZX38450-C4V7F | BZX38450-C4V7 | |||
BZX38450-C4V7 | BZX38450-C4V7X | BZX38450-C4V7 | |||
BZX38450-C5V1 | BZX38450-C5V1F | BZX38450-C5V1 | |||
BZX38450-C5V1 | BZX38450-C5V1X | BZX38450-C5V1 | |||
BZX38450-C5V6 | BZX38450-C5V6F | BZX38450-C5V6 | |||
BZX38450-C5V6 | BZX38450-C5V6X | BZX38450-C5V6 | |||
BZX38450-C6V2 | BZX38450-C6V2F | BZX38450-C6V2 | |||
BZX38450-C6V2 | BZX38450-C6V2X | BZX38450-C6V2 | |||
BZX38450-C6V8 | BZX38450-C6V8F | BZX38450-C6V8 | |||
BZX38450-C6V8 | BZX38450-C6V8X | BZX38450-C6V8 | |||
BZX38450-C7V5 | BZX38450-C7V5F | BZX38450-C7V5 | |||
BZX38450-C7V5 | BZX38450-C7V5X | BZX38450-C7V5 | |||
BZX38450-C8V2 | BZX38450-C8V2F | BZX38450-C8V2 | |||
BZX38450-C8V2 | BZX38450-C8V2X | BZX38450-C8V2 | |||
BZX38450-C9V1 | BZX38450-C9V1F | BZX38450-C9V1 | |||
BZX38450-C9V1 | BZX38450-C9V1X | BZX38450-C9V1 |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BZX38450_SER | Low-current voltage regulator diodes | Data sheet | 2023-01-18 |
SOD323 | plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.