Features and benefits
- Total power dissipation: max. 300 mW
- Two tolerance series: +- 2 pct and +- 5 pct
- Working voltage range: nominal 2.4 V to 75 V (E24 range)
- Non-repetitive peak reverse power dissipation: max. 40 W.
- AEC-Q101 qualified
Applications
- General regulation functions.
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZX585-B10 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 10 | 5 | 2% | 9.8 | 10.2 | 200 | 300 | 40 | 150 | single |
BZX585-B11 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 11 | 5 | 2% | 10.78 | 11.22 | 200 | 300 | 40 | 150 | single |
BZX585-B12 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 12 | 5 | 2% | 11.76 | 12.24 | 200 | 300 | 40 | 150 | single |
BZX585-B13 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 13 | 5 | 2% | 12.74 | 13.26 | 200 | 300 | 40 | 150 | single |
BZX585-B15 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 15 | 5 | 2% | 14.7 | 15.3 | 200 | 300 | 40 | 150 | single |
BZX585-B16 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 16 | 5 | 2% | 15.68 | 16.32 | 200 | 300 | 40 | 150 | single |
BZX585-B18 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 18 | 5 | 2% | 17.64 | 18.36 | 200 | 300 | 40 | 150 | single |
BZX585-B20 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 20 | 5 | 2% | 19.6 | 20.4 | 200 | 300 | 40 | 150 | single |
BZX585-B22 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 22 | 5 | 2% | 21.56 | 22.44 | 200 | 300 | 40 | 150 | single |
BZX585-B24 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 24 | 5 | 2% | 23.52 | 24.48 | 200 | 300 | 40 | 150 | single |
BZX585-B27 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 27 | 2 | 2% | 26.46 | 27.54 | 200 | 300 | 40 | 150 | single |
BZX585-B2V4 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.4 | 5 | 2% | 2.35 | 2.45 | 200 | 300 | 40 | 150 | single |
BZX585-B2V7 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.7 | 5 | 2% | 2.65 | 2.75 | 200 | 300 | 40 | 150 | single |
BZX585-B30 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 30 | 2 | 2% | 29.4 | 30.6 | 200 | 300 | 40 | 150 | single |
BZX585-B33 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 33 | 2 | 2% | 32.34 | 33.66 | 200 | 300 | 40 | 150 | single |
BZX585-B36 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 36 | 2 | 2% | 35.28 | 36.72 | 200 | 300 | 40 | 150 | single |
BZX585-B39 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 39 | 2 | 2% | 38.22 | 39.78 | 200 | 300 | 40 | 150 | single |
BZX585-B3V0 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3 | 5 | 2% | 2.94 | 3.06 | 200 | 300 | 40 | 150 | single |
BZX585-B3V3 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.3 | 5 | 2% | 3.23 | 3.37 | 200 | 300 | 40 | 150 | single |
BZX585-B3V6 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.6 | 5 | 2% | 3.53 | 3.67 | 200 | 300 | 40 | 150 | single |
BZX585-B3V9 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.9 | 5 | 2% | 3.82 | 3.98 | 200 | 300 | 40 | 150 | single |
BZX585-B43 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 43 | 2 | 2% | 42.14 | 43.86 | 200 | 300 | 40 | 150 | single |
BZX585-B47 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 47 | 2 | 2% | 46.06 | 47.94 | 200 | 300 | 40 | 150 | single |
BZX585-B4V3 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.3 | 5 | 2% | 4.21 | 4.39 | 200 | 300 | 40 | 150 | single |
BZX585-B4V7 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.7 | 5 | 2% | 4.61 | 4.79 | 200 | 300 | 40 | 150 | single |
BZX585-B51 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 51 | 2 | 2% | 49.98 | 52.02 | 200 | 300 | 40 | 150 | single |
BZX585-B56 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 56 | 2 | 2% | 54.88 | 57.12 | 200 | 300 | 40 | 150 | single |
BZX585-B5V1 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.1 | 5 | 2% | 5 | 5.2 | 200 | 300 | 40 | 150 | single |
BZX585-B5V6 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.6 | 5 | 2% | 5.49 | 5.71 | 200 | 300 | 40 | 150 | single |
BZX585-B62 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 62 | 2 | 2% | 60.76 | 63.24 | 200 | 300 | 40 | 150 | single |
BZX585-B68 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 68 | 2 | 2% | 66.64 | 69.36 | 200 | 300 | 40 | 150 | single |
BZX585-B6V2 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.2 | 5 | 2% | 6.08 | 6.32 | 200 | 300 | 40 | 150 | single |
BZX585-B6V8 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.8 | 5 | 2% | 6.66 | 6.94 | 200 | 300 | 40 | 150 | single |
BZX585-B75 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 75 | 2 | 2% | 73.5 | 76.5 | 200 | 300 | 40 | 150 | single |
BZX585-B7V5 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 7.5 | 5 | 2% | 7.35 | 7.65 | 200 | 300 | 40 | 150 | single |
BZX585-B8V2 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 8.2 | 5 | 2% | 8.04 | 8.36 | 200 | 300 | 40 | 150 | single |
BZX585-B9V1 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 9.1 | 5 | 2% | 8.92 | 9.28 | 200 | 300 | 40 | 150 | single |
BZX585-C10 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 10 | 5 | 5% | 9.5 | 10.5 | 200 | 300 | 40 | 150 | single |
BZX585-C11 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 11 | 5 | 5% | 10.45 | 11.55 | 200 | 300 | 40 | 150 | single |
BZX585-C12 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 12 | 5 | 5% | 11.4 | 12.6 | 200 | 300 | 40 | 150 | single |
BZX585-C13 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 13 | 5 | 5% | 12.35 | 13.65 | 200 | 300 | 40 | 150 | single |
BZX585-C15 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 15 | 5 | 5% | 14.25 | 15.75 | 200 | 300 | 40 | 150 | single |
BZX585-C16 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 16 | 5 | 5% | 15.2 | 16.8 | 200 | 300 | 40 | 150 | single |
BZX585-C18 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 18 | 5 | 5% | 17.1 | 18.9 | 200 | 300 | 40 | 150 | single |
BZX585-C20 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 20 | 5 | 5% | 19 | 21 | 200 | 300 | 40 | 150 | single |
BZX585-C22 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 22 | 5 | 5% | 20.9 | 23.1 | 200 | 300 | 40 | 150 | single |
BZX585-C24 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 24 | 5 | 5% | 22.8 | 25.2 | 200 | 300 | 40 | 150 | single |
BZX585-C27 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 27 | 2 | 5% | 25.65 | 28.35 | 200 | 300 | 40 | 150 | single |
BZX585-C2V4 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.4 | 5 | 5% | 2.28 | 2.52 | 200 | 300 | 40 | 150 | single |
BZX585-C2V7 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.7 | 5 | 5% | 2.57 | 2.84 | 200 | 300 | 40 | 150 | single |
BZX585-C30 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 30 | 2 | 5% | 28.5 | 31.5 | 200 | 300 | 40 | 150 | single |
BZX585-C33 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 33 | 2 | 5% | 31.35 | 34.65 | 200 | 300 | 40 | 150 | single |
BZX585-C36 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 36 | 2 | 5% | 34.2 | 37.8 | 200 | 300 | 40 | 150 | single |
BZX585-C39 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 39 | 2 | 5% | 37.05 | 40.95 | 200 | 300 | 40 | 150 | single |
BZX585-C3V0 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3 | 5 | 5% | 2.85 | 3.15 | 200 | 300 | 40 | 150 | single |
BZX585-C3V3 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.3 | 5 | 5% | 3.14 | 3.47 | 200 | 300 | 40 | 150 | single |
BZX585-C3V6 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.6 | 5 | 5% | 3.42 | 3.78 | 200 | 300 | 40 | 150 | single |
BZX585-C3V9 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.9 | 5 | 5% | 3.71 | 4.1 | 200 | 300 | 40 | 150 | single |
BZX585-C43 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 43 | 2 | 5% | 40.85 | 45.15 | 200 | 300 | 40 | 150 | single |
BZX585-C47 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 47 | 2 | 5% | 44.65 | 49.35 | 200 | 300 | 40 | 150 | single |
BZX585-C4V3 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.3 | 5 | 5% | 4.09 | 4.52 | 200 | 300 | 40 | 150 | single |
BZX585-C4V7 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.7 | 5 | 5% | 4.47 | 4.94 | 200 | 300 | 40 | 150 | single |
BZX585-C51 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 51 | 2 | 5% | 48.45 | 53.55 | 200 | 300 | 40 | 150 | single |
BZX585-C56 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 56 | 2 | 5% | 53.2 | 58.8 | 200 | 300 | 40 | 150 | single |
BZX585-C5V1 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.1 | 5 | 5% | 4.85 | 5.36 | 200 | 300 | 40 | 150 | single |
BZX585-C5V6 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.6 | 5 | 5% | 5.32 | 5.88 | 200 | 300 | 40 | 150 | single |
BZX585-C62 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 62 | 2 | 5% | 58.9 | 65.1 | 200 | 300 | 40 | 150 | single |
BZX585-C68 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 68 | 2 | 5% | 64.6 | 71.4 | 200 | 300 | 40 | 150 | single |
BZX585-C6V2 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.2 | 5 | 5% | 5.89 | 6.51 | 200 | 300 | 40 | 150 | single |
BZX585-C6V8 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.8 | 5 | 5% | 6.46 | 7.14 | 200 | 300 | 40 | 150 | single |
BZX585-C75 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 75 | 2 | 5% | 71.25 | 78.75 | 200 | 300 | 40 | 150 | single |
BZX585-C7V5 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 7.5 | 5 | 5% | 7.13 | 7.88 | 200 | 300 | 40 | 150 | single |
BZX585-C8V2 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 8.2 | 5 | 5% | 7.79 | 8.61 | 200 | 300 | 40 | 150 | single |
BZX585-C9V1 | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 9.1 | 5 | 5% | 8.65 | 9.56 | 200 | 300 | 40 | 150 | single |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BZX585-B10 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | E6 | BZX585-B10,135 ( 9340 558 71135 ) |
SOD523_115 | Active | E6 | BZX585-B10,115 ( 9340 558 71115 ) | ||||
BZX585-B11 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | E7 | BZX585-B11,135 ( 9340 558 72135 ) |
SOD523_115 | Active | E7 | BZX585-B11,115 ( 9340 558 72115 ) | ||||
BZX585-B12 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | E8 | BZX585-B12,135 ( 9340 558 73135 ) |
SOD523_115 | Active | E8 | BZX585-B12,115 ( 9340 558 73115 ) | ||||
BZX585-B13 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | E9 | BZX585-B13,135 ( 9340 558 74135 ) |
SOD523_115 | Active | E9 | BZX585-B13,115 ( 9340 558 74115 ) | ||||
BZX585-B15 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | E0 | BZX585-B15,135 ( 9340 558 75135 ) |
SOD523_115 | Active | E0 | BZX585-B15,115 ( 9340 558 75115 ) | ||||
BZX585-B16 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | EA | BZX585-B16,115 ( 9340 574 04115 ) |
BZX585-B18 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | EB | BZX585-B18,115 ( 9340 574 05115 ) |
BZX585-B20 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | EC | BZX585-B20,115 ( 9340 574 06115 ) |
BZX585-B22 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | ED | BZX585-B22,115 ( 9340 574 07115 ) |
BZX585-B24 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | EE | BZX585-B24,115 ( 9340 574 08115 ) |
BZX585-B27 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | EF | BZX585-B27,115 ( 9340 574 10115 ) |
BZX585-B2V4 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | C1 | BZX585-B2V4,135 ( 9340 558 56135 ) |
SOD523_115 | Active | C1 | BZX585-B2V4,115 ( 9340 558 56115 ) | ||||
BZX585-B2V7 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | C2 | BZX585-B2V7,115 ( 9340 558 57115 ) |
SOD523_135 | Active | C2 | BZX585-B2V7,135 ( 9340 558 57135 ) | ||||
BZX585-B30 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | EG | BZX585-B30,115 ( 9340 574 09115 ) |
BZX585-B33 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | EH | BZX585-B33,115 ( 9340 574 11115 ) |
BZX585-B36 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | EK | BZX585-B36,115 ( 9340 574 12115 ) |
BZX585-B39 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | EL | BZX585-B39,115 ( 9340 574 13115 ) |
BZX585-B3V0 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | C3 | BZX585-B3V0,135 ( 9340 558 58135 ) |
SOD523_115 | Active | C3 | BZX585-B3V0,115 ( 9340 558 58115 ) | ||||
BZX585-B3V3 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | C4 | BZX585-B3V3,135 ( 9340 558 59135 ) |
SOD523_115 | Active | C4 | BZX585-B3V3,115 ( 9340 558 59115 ) | ||||
BZX585-B3V6 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | C5 | BZX585-B3V6,135 ( 9340 558 60135 ) |
SOD523_115 | Active | C5 | BZX585-B3V6,115 ( 9340 558 60115 ) | ||||
BZX585-B3V9 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | C6 | BZX585-B3V9,135 ( 9340 558 61135 ) |
SOD523_115 | Active | C6 | BZX585-B3V9,115 ( 9340 558 61115 ) | ||||
BZX585-B43 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | EM | BZX585-B43,115 ( 9340 574 14115 ) |
BZX585-B47 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | EN | BZX585-B47,115 ( 9340 574 15115 ) |
BZX585-B4V3 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | C7 | BZX585-B4V3,135 ( 9340 558 62135 ) |
SOD523_115 | Active | C7 | BZX585-B4V3,115 ( 9340 558 62115 ) | ||||
BZX585-B4V7 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | C8 | BZX585-B4V7,135 ( 9340 558 63135 ) |
SOD523_115 | Active | C8 | BZX585-B4V7,115 ( 9340 558 63115 ) | ||||
BZX585-B51 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | EP | BZX585-B51,115 ( 9340 574 16115 ) |
BZX585-B56 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | ER | BZX585-B56,115 ( 9340 574 17115 ) |
BZX585-B5V1 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | C9 | BZX585-B5V1,135 ( 9340 558 64135 ) |
SOD523_115 | Active | C9 | BZX585-B5V1,115 ( 9340 558 64115 ) | ||||
BZX585-B5V6 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | C0 | BZX585-B5V6,135 ( 9340 558 65135 ) |
SOD523_115 | Active | C0 | BZX585-B5V6,115 ( 9340 558 65115 ) | ||||
BZX585-B62 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | ES | BZX585-B62,115 ( 9340 574 18115 ) |
BZX585-B68 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | ET | BZX585-B68,115 ( 9340 574 19115 ) |
BZX585-B6V2 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | E1 | BZX585-B6V2,135 ( 9340 558 66135 ) |
SOD523_115 | Active | E1 | BZX585-B6V2,115 ( 9340 558 66115 ) | ||||
BZX585-B6V8 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | E2 | BZX585-B6V8,135 ( 9340 558 67135 ) |
SOD523_115 | Active | E2 | BZX585-B6V8,115 ( 9340 558 67115 ) | ||||
BZX585-B75 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | EU | BZX585-B75,115 ( 9340 574 20115 ) |
BZX585-B7V5 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | E3 | BZX585-B7V5,135 ( 9340 558 68135 ) |
SOD523_115 | Active | E3 | BZX585-B7V5,115 ( 9340 558 68115 ) | ||||
BZX585-B8V2 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | E4 | BZX585-B8V2,115 ( 9340 558 69115 ) |
SOD523_135 | Active | E4 | BZX585-B8V2,135 ( 9340 558 69135 ) | ||||
BZX585-B9V1 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | E5 | BZX585-B9V1,135 ( 9340 558 70135 ) |
SOD523_115 | Active | E5 | BZX585-B9V1,115 ( 9340 558 70115 ) | ||||
BZX585-C10 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | H6 | BZX585-C10,135 ( 9340 558 51135 ) |
SOD523_115 | Active | H6 | BZX585-C10,115 ( 9340 558 51115 ) | ||||
BZX585-C11 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | H7 | BZX585-C11,115 ( 9340 558 52115 ) |
SOD523_315 | Active | H7 | BZX585-C11YL ( 9340 558 52315 ) | ||||
SOD523_135 | Active | H7 | BZX585-C11,135 ( 9340 558 52135 ) | ||||
BZX585-C12 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | H8 | BZX585-C12,135 ( 9340 558 53135 ) |
SOD523_115 | Active | H8 | BZX585-C12,115 ( 9340 558 53115 ) | ||||
BZX585-C13 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | H9 | BZX585-C13,115 ( 9340 558 54115 ) |
SOD523_315 | Active | H9 | BZX585-C13F ( 9340 558 54315 ) | ||||
SOD523_135 | Active | H9 | BZX585-C13,135 ( 9340 558 54135 ) | ||||
BZX585-C15 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | H0 | BZX585-C15,135 ( 9340 558 55135 ) |
SOD523_115 | Active | H0 | BZX585-C15,115 ( 9340 558 55115 ) | ||||
BZX585-C16 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | HA | BZX585-C16,115 ( 9340 574 21115 ) |
BZX585-C18 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | HB | BZX585-C18,115 ( 9340 574 22115 ) |
BZX585-C20 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | HC | BZX585-C20,115 ( 9340 574 23115 ) |
BZX585-C22 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | HD | BZX585-C22,115 ( 9340 574 24115 ) |
BZX585-C24 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | HE | BZX585-C24,115 ( 9340 574 25115 ) |
BZX585-C27 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | HF | BZX585-C27F ( 9340 574 26135 ) |
SOD523_115 | Active | HF | BZX585-C27,115 ( 9340 574 26115 ) | ||||
BZX585-C27/1 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | HF | BZX585-C27/1F ( 9346 618 11135 ) |
SOD523_115 | Active | HF | BZX585-C27/1X ( 9346 618 11115 ) | ||||
BZX585-C2V4 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | F1 | BZX585-C2V4,135 ( 9340 558 36135 ) |
SOD523_115 | Active | F1 | BZX585-C2V4,115 ( 9340 558 36115 ) | ||||
BZX585-C2V7 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | F2 | BZX585-C2V7,135 ( 9340 558 37135 ) |
SOD523_115 | Active | F2 | BZX585-C2V7,115 ( 9340 558 37115 ) | ||||
BZX585-C30 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | HG | BZX585-C30,115 ( 9340 574 27115 ) |
BZX585-C33 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | HH | BZX585-C33,115 ( 9340 574 28115 ) |
BZX585-C36 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | HK | BZX585-C36F ( 9340 574 29135 ) |
SOD523_115 | Active | HK | BZX585-C36,115 ( 9340 574 29115 ) | ||||
BZX585-C39 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | HL | BZX585-C39,115 ( 9340 574 30115 ) |
BZX585-C3V0 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | F3 | BZX585-C3V0,135 ( 9340 558 38135 ) |
SOD523_115 | Active | F3 | BZX585-C3V0,115 ( 9340 558 38115 ) | ||||
BZX585-C3V3 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | F4 | BZX585-C3V3,135 ( 9340 558 39135 ) |
SOD523_115 | Active | F4 | BZX585-C3V3,115 ( 9340 558 39115 ) | ||||
BZX585-C3V6 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | F5 | BZX585-C3V6,135 ( 9340 558 40135 ) |
SOD523_115 | Active | F5 | BZX585-C3V6,115 ( 9340 558 40115 ) | ||||
BZX585-C3V9 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | F6 | BZX585-C3V9,135 ( 9340 558 41135 ) |
SOD523_115 | Active | F6 | BZX585-C3V9,115 ( 9340 558 41115 ) | ||||
BZX585-C43 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | HM | BZX585-C43,115 ( 9340 574 31115 ) |
BZX585-C47 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | HN | BZX585-C47,115 ( 9340 574 32115 ) |
BZX585-C4V3 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | F7 | BZX585-C4V3,135 ( 9340 558 42135 ) |
SOD523_115 | Active | F7 | BZX585-C4V3,115 ( 9340 558 42115 ) | ||||
BZX585-C4V7 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | F8 | BZX585-C4V7,135 ( 9340 558 43135 ) |
SOD523_115 | Active | F8 | BZX585-C4V7,115 ( 9340 558 43115 ) | ||||
BZX585-C51 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | HP | BZX585-C51,115 ( 9340 574 33115 ) |
BZX585-C56 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | HR | BZX585-C56,115 ( 9340 574 34115 ) |
BZX585-C5V1 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | F9 | BZX585-C5V1,135 ( 9340 558 44135 ) |
SOD523_115 | Active | F9 | BZX585-C5V1,115 ( 9340 558 44115 ) | ||||
BZX585-C5V6 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | F0 | BZX585-C5V6,135 ( 9340 558 45135 ) |
SOD523_115 | Active | F0 | BZX585-C5V6,115 ( 9340 558 45115 ) | ||||
BZX585-C62 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | HS | BZX585-C62,115 ( 9340 574 35115 ) |
BZX585-C68 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | HT | BZX585-C68,115 ( 9340 574 36115 ) |
BZX585-C6V2 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | H1 | BZX585-C6V2,135 ( 9340 558 46135 ) |
SOD523_115 | Active | H1 | BZX585-C6V2,115 ( 9340 558 46115 ) | ||||
BZX585-C6V8 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | H2 | BZX585-C6V8,135 ( 9340 558 47135 ) |
SOD523_115 | Active | H2 | BZX585-C6V8,115 ( 9340 558 47115 ) | ||||
BZX585-C75 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_115 | Active | HU | BZX585-C75,115 ( 9340 574 37115 ) |
BZX585-C7V5 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | H3 | BZX585-C7V5,135 ( 9340 558 48135 ) |
SOD523_115 | Active | H3 | BZX585-C7V5,115 ( 9340 558 48115 ) | ||||
BZX585-C8V2 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | H4 | BZX585-C8V2,135 ( 9340 558 49135 ) |
SOD523_115 | Active | H4 | BZX585-C8V2,115 ( 9340 558 49115 ) | ||||
BZX585-C9V1 | SC-79 (SOD523) | SOD523 | REFLOW_BG-BD-1 | SOD523_135 | Active | H5 | BZX585-C9V1,135 ( 9340 558 50135 ) |
SOD523_115 | Active | H5 | BZX585-C9V1,115 ( 9340 558 50115 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BZX585-B3V0/DG | 934061892115 | |||||
BZX585-B5V1/DG | 934062165115 | |||||
BZX585-B6V2/DG | 934061424135 | |||||
BZX585-B6V2/DG | 934061424115 | |||||
BZX585-B6V8/DG | 934061893115 | |||||
BZX585-B8V2/DG | 934062088115 | |||||
BZX585-C12/DG | 934062326115 | |||||
BZX585-C16/DG | 934061727115 | |||||
BZX585-C18/DG | 934061731115 | |||||
BZX585-C2V4/DG | 934061895115 | |||||
BZX585-C2V7/DG | 934061724115 | |||||
BZX585-C30/DG | 934063118115 | |||||
BZX585-C33/DG | 934061896115 | |||||
BZX585-C5V1/DG | 934061725115 | |||||
BZX585-C5V6/DG | 934061726115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BZX585-B10 | BZX585-B10,135 | BZX585-B10 | week 52, 2002 | ||
BZX585-B10 | BZX585-B10,115 | BZX585-B10 | week 52, 2002 | ||
BZX585-B11 | BZX585-B11,135 | BZX585-B11 | week 52, 2002 | ||
BZX585-B11 | BZX585-B11,115 | BZX585-B11 | week 52, 2002 | ||
BZX585-B12 | BZX585-B12,135 | BZX585-B12 | week 52, 2002 | ||
BZX585-B12 | BZX585-B12,115 | BZX585-B12 | week 52, 2002 | ||
BZX585-B13 | BZX585-B13,135 | BZX585-B13 | week 52, 2002 | ||
BZX585-B13 | BZX585-B13,115 | BZX585-B13 | week 52, 2002 | ||
BZX585-B15 | BZX585-B15,135 | BZX585-B15 | week 52, 2002 | ||
BZX585-B15 | BZX585-B15,115 | BZX585-B15 | week 52, 2002 | ||
BZX585-B16 | BZX585-B16,115 | BZX585-B16 | Always Pb-free | ||
BZX585-B18 | BZX585-B18,115 | BZX585-B18 | Always Pb-free | ||
BZX585-B20 | BZX585-B20,115 | BZX585-B20 | Always Pb-free | ||
BZX585-B22 | BZX585-B22,115 | BZX585-B22 | Always Pb-free | ||
BZX585-B24 | BZX585-B24,115 | BZX585-B24 | Always Pb-free | ||
BZX585-B27 | BZX585-B27,115 | BZX585-B27 | week 52, 2002 | ||
BZX585-B2V4 | BZX585-B2V4,135 | BZX585-B2V4 | week 52, 2002 | ||
BZX585-B2V4 | BZX585-B2V4,115 | BZX585-B2V4 | week 52, 2002 | ||
BZX585-B2V7 | BZX585-B2V7,115 | BZX585-B2V7 | week 52, 2002 | ||
BZX585-B2V7 | BZX585-B2V7,135 | BZX585-B2V7 | week 52, 2002 | ||
BZX585-B30 | BZX585-B30,115 | BZX585-B30 | Always Pb-free | ||
BZX585-B33 | BZX585-B33,115 | BZX585-B33 | Always Pb-free | ||
BZX585-B36 | BZX585-B36,115 | BZX585-B36 | Always Pb-free | ||
BZX585-B39 | BZX585-B39,115 | BZX585-B39 | Always Pb-free | ||
BZX585-B3V0 | BZX585-B3V0,135 | BZX585-B3V0 | week 52, 2002 | ||
BZX585-B3V0 | BZX585-B3V0,115 | BZX585-B3V0 | week 52, 2002 | ||
BZX585-B3V3 | BZX585-B3V3,135 | BZX585-B3V3 | week 52, 2002 | ||
BZX585-B3V3 | BZX585-B3V3,115 | BZX585-B3V3 | week 52, 2002 | ||
BZX585-B3V6 | BZX585-B3V6,135 | BZX585-B3V6 | week 52, 2002 | ||
BZX585-B3V6 | BZX585-B3V6,115 | BZX585-B3V6 | week 52, 2002 | ||
BZX585-B3V9 | BZX585-B3V9,135 | BZX585-B3V9 | week 52, 2002 | ||
BZX585-B3V9 | BZX585-B3V9,115 | BZX585-B3V9 | week 52, 2002 | ||
BZX585-B43 | BZX585-B43,115 | BZX585-B43 | Always Pb-free | ||
BZX585-B47 | BZX585-B47,115 | BZX585-B47 | Always Pb-free | ||
BZX585-B4V3 | BZX585-B4V3,135 | BZX585-B4V3 | week 52, 2002 | ||
BZX585-B4V3 | BZX585-B4V3,115 | BZX585-B4V3 | week 52, 2002 | ||
BZX585-B4V7 | BZX585-B4V7,135 | BZX585-B4V7 | week 52, 2002 | ||
BZX585-B4V7 | BZX585-B4V7,115 | BZX585-B4V7 | week 52, 2002 | ||
BZX585-B51 | BZX585-B51,115 | BZX585-B51 | Always Pb-free | ||
BZX585-B56 | BZX585-B56,115 | BZX585-B56 | Always Pb-free | ||
BZX585-B5V1 | BZX585-B5V1,135 | BZX585-B5V1 | week 52, 2002 | ||
BZX585-B5V1 | BZX585-B5V1,115 | BZX585-B5V1 | week 52, 2002 | ||
BZX585-B5V6 | BZX585-B5V6,135 | BZX585-B5V6 | week 52, 2002 | ||
BZX585-B5V6 | BZX585-B5V6,115 | BZX585-B5V6 | week 52, 2002 | ||
BZX585-B62 | BZX585-B62,115 | BZX585-B62 | Always Pb-free | ||
BZX585-B68 | BZX585-B68,115 | BZX585-B68 | Always Pb-free | ||
BZX585-B6V2 | BZX585-B6V2,135 | BZX585-B6V2 | week 52, 2002 | ||
BZX585-B6V2 | BZX585-B6V2,115 | BZX585-B6V2 | week 52, 2002 | ||
BZX585-B6V8 | BZX585-B6V8,135 | BZX585-B6V8 | week 52, 2002 | ||
BZX585-B6V8 | BZX585-B6V8,115 | BZX585-B6V8 | week 52, 2002 | ||
BZX585-B75 | BZX585-B75,115 | BZX585-B75 | Always Pb-free | ||
BZX585-B7V5 | BZX585-B7V5,135 | BZX585-B7V5 | week 52, 2002 | ||
BZX585-B7V5 | BZX585-B7V5,115 | BZX585-B7V5 | week 52, 2002 | ||
BZX585-B8V2 | BZX585-B8V2,115 | BZX585-B8V2 | week 52, 2002 | ||
BZX585-B8V2 | BZX585-B8V2,135 | BZX585-B8V2 | week 52, 2002 | ||
BZX585-B9V1 | BZX585-B9V1,135 | BZX585-B9V1 | week 52, 2002 | ||
BZX585-B9V1 | BZX585-B9V1,115 | BZX585-B9V1 | week 52, 2002 | ||
BZX585-C10 | BZX585-C10,135 | BZX585-C10 | week 52, 2002 | ||
BZX585-C10 | BZX585-C10,115 | BZX585-C10 | week 52, 2002 | ||
BZX585-C11 | BZX585-C11,115 | BZX585-C11 | week 52, 2002 | ||
BZX585-C11 | BZX585-C11YL | BZX585-C11 | |||
BZX585-C11 | BZX585-C11,135 | BZX585-C11 | week 52, 2002 | ||
BZX585-C12 | BZX585-C12,135 | BZX585-C12 | week 52, 2002 | ||
BZX585-C12 | BZX585-C12,115 | BZX585-C12 | week 52, 2002 | ||
BZX585-C13 | BZX585-C13,115 | BZX585-C13 | week 52, 2002 | ||
BZX585-C13 | BZX585-C13F | BZX585-C13 | |||
BZX585-C13 | BZX585-C13,135 | BZX585-C13 | week 52, 2002 | ||
BZX585-C15 | BZX585-C15,135 | BZX585-C15 | week 52, 2002 | ||
BZX585-C15 | BZX585-C15,115 | BZX585-C15 | week 52, 2002 | ||
BZX585-C16 | BZX585-C16,115 | BZX585-C16 | Always Pb-free | ||
BZX585-C18 | BZX585-C18,115 | BZX585-C18 | Always Pb-free | ||
BZX585-C20 | BZX585-C20,115 | BZX585-C20 | Always Pb-free | ||
BZX585-C22 | BZX585-C22,115 | BZX585-C22 | Always Pb-free | ||
BZX585-C24 | BZX585-C24,115 | BZX585-C24 | Always Pb-free | ||
BZX585-C27 | BZX585-C27F | BZX585-C27 | week 25, 2019 | ||
BZX585-C27 | BZX585-C27,115 | BZX585-C27 | week 52, 2002 | ||
BZX585-C27/1 | BZX585-C27/1F | BZX585-C27/1 | |||
BZX585-C27/1 | BZX585-C27/1X | BZX585-C27/1 | |||
BZX585-C2V4 | BZX585-C2V4,135 | BZX585-C2V4 | week 52, 2002 | ||
BZX585-C2V4 | BZX585-C2V4,115 | BZX585-C2V4 | week 52, 2002 | ||
BZX585-C2V7 | BZX585-C2V7,135 | BZX585-C2V7 | week 52, 2002 | ||
BZX585-C2V7 | BZX585-C2V7,115 | BZX585-C2V7 | week 52, 2002 | ||
BZX585-C30 | BZX585-C30,115 | BZX585-C30 | Always Pb-free | ||
BZX585-C33 | BZX585-C33,115 | BZX585-C33 | Always Pb-free | ||
BZX585-C36 | BZX585-C36F | BZX585-C36 | week 25, 2019 | ||
BZX585-C36 | BZX585-C36,115 | BZX585-C36 | Always Pb-free | ||
BZX585-C39 | BZX585-C39,115 | BZX585-C39 | Always Pb-free | ||
BZX585-C3V0 | BZX585-C3V0,135 | BZX585-C3V0 | week 52, 2002 | ||
BZX585-C3V0 | BZX585-C3V0,115 | BZX585-C3V0 | week 52, 2002 | ||
BZX585-C3V3 | BZX585-C3V3,135 | BZX585-C3V3 | week 52, 2002 | ||
BZX585-C3V3 | BZX585-C3V3,115 | BZX585-C3V3 | week 52, 2002 | ||
BZX585-C3V6 | BZX585-C3V6,135 | BZX585-C3V6 | week 52, 2002 | ||
BZX585-C3V6 | BZX585-C3V6,115 | BZX585-C3V6 | week 52, 2002 | ||
BZX585-C3V9 | BZX585-C3V9,135 | BZX585-C3V9 | week 52, 2002 | ||
BZX585-C3V9 | BZX585-C3V9,115 | BZX585-C3V9 | week 52, 2002 | ||
BZX585-C43 | BZX585-C43,115 | BZX585-C43 | Always Pb-free | ||
BZX585-C47 | BZX585-C47,115 | BZX585-C47 | Always Pb-free | ||
BZX585-C4V3 | BZX585-C4V3,135 | BZX585-C4V3 | week 52, 2002 | ||
BZX585-C4V3 | BZX585-C4V3,115 | BZX585-C4V3 | week 52, 2002 | ||
BZX585-C4V7 | BZX585-C4V7,135 | BZX585-C4V7 | week 52, 2002 | ||
BZX585-C4V7 | BZX585-C4V7,115 | BZX585-C4V7 | week 52, 2002 | ||
BZX585-C51 | BZX585-C51,115 | BZX585-C51 | Always Pb-free | ||
BZX585-C56 | BZX585-C56,115 | BZX585-C56 | Always Pb-free | ||
BZX585-C5V1 | BZX585-C5V1,135 | BZX585-C5V1 | week 52, 2002 | ||
BZX585-C5V1 | BZX585-C5V1,115 | BZX585-C5V1 | week 52, 2002 | ||
BZX585-C5V6 | BZX585-C5V6,135 | BZX585-C5V6 | week 52, 2002 | ||
BZX585-C5V6 | BZX585-C5V6,115 | BZX585-C5V6 | week 52, 2002 | ||
BZX585-C62 | BZX585-C62,115 | BZX585-C62 | week 52, 2002 | ||
BZX585-C68 | BZX585-C68,115 | BZX585-C68 | week 52, 2002 | ||
BZX585-C6V2 | BZX585-C6V2,135 | BZX585-C6V2 | week 52, 2002 | ||
BZX585-C6V2 | BZX585-C6V2,115 | BZX585-C6V2 | week 52, 2002 | ||
BZX585-C6V8 | BZX585-C6V8,135 | BZX585-C6V8 | week 52, 2002 | ||
BZX585-C6V8 | BZX585-C6V8,115 | BZX585-C6V8 | week 52, 2002 | ||
BZX585-C75 | BZX585-C75,115 | BZX585-C75 | week 52, 2002 | ||
BZX585-C7V5 | BZX585-C7V5,135 | BZX585-C7V5 | week 52, 2002 | ||
BZX585-C7V5 | BZX585-C7V5,115 | BZX585-C7V5 | week 52, 2002 | ||
BZX585-C8V2 | BZX585-C8V2,135 | BZX585-C8V2 | week 52, 2002 | ||
BZX585-C8V2 | BZX585-C8V2,115 | BZX585-C8V2 | week 52, 2002 | ||
BZX585-C9V1 | BZX585-C9V1,135 | BZX585-C9V1 | week 52, 2002 | ||
BZX585-C9V1 | BZX585-C9V1,115 | BZX585-C9V1 | week 52, 2002 |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
BZX585_SER | Voltage regulator diodes | Data sheet | 2020-12-04 |
SOD523 | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Package information | 2022-05-27 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
- BZX585-B10
- BZX585-B11
- BZX585-B12
- BZX585-B13
- BZX585-B15
- BZX585-B16
- BZX585-B18
- BZX585-B20
- BZX585-B22
- BZX585-B24
- BZX585-B27
- BZX585-B2V4
- BZX585-B2V7
- BZX585-B30
- BZX585-B33
- BZX585-B36
- BZX585-B39
- BZX585-B3V0
- BZX585-B3V3
- BZX585-B3V6
- BZX585-B3V9
- BZX585-B43
- BZX585-B47
- BZX585-B4V3
- BZX585-B4V7
- BZX585-B51
- BZX585-B56
- BZX585-B5V1
- BZX585-B5V6
- BZX585-B62
- BZX585-B68
- BZX585-B6V2
- BZX585-B6V8
- BZX585-B75
- BZX585-B7V5
- BZX585-B8V2
- BZX585-B9V1
- BZX585-C10
- BZX585-C11
- BZX585-C12
- BZX585-C13
- BZX585-C15
- BZX585-C16
- BZX585-C18
- BZX585-C20
- BZX585-C22
- BZX585-C24
- BZX585-C27
- BZX585-C2V4
- BZX585-C2V7
- BZX585-C30
- BZX585-C33
- BZX585-C36
- BZX585-C39
- BZX585-C3V0
- BZX585-C3V3
- BZX585-C3V6
- BZX585-C3V9
- BZX585-C43
- BZX585-C47
- BZX585-C4V3
- BZX585-C4V7
- BZX585-C51
- BZX585-C56
- BZX585-C5V1
- BZX585-C5V6
- BZX585-C62
- BZX585-C68
- BZX585-C6V2
- BZX585-C6V8
- BZX585-C75
- BZX585-C7V5
- BZX585-C8V2
- BZX585-C9V1
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.