Features and benefits
-
Total power dissipation: ≤ 300 mW
-
Tolerance series: approximately ± 5 %
-
Working voltage range: nominal 1.8 V to 75 V
-
Specified at a low test current (50 μA), ideal for low bias and portable battery-powered applications
-
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
-
Low-current general regulation functions
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZX58550-C10-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 10 | 0.05 | appr. 5% | 9.5 | 10.5 | 200 | 300 | 40 | 150 | single | Y |
BZX58550-C1V8-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 1.8 | 0.05 | appr. 5% | 1.71 | 1.89 | 200 | 300 | 40 | 150 | single | Y |
BZX58550-C2V0-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2 | 0.05 | appr. 5% | 1.88 | 2.12 | 200 | 300 | 40 | 150 | single | Y |
BZX58550-C2V2-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.2 | 0.05 | appr. 5% | 2.09 | 2.31 | 200 | 300 | 40 | 150 | single | Y |
BZX58550-C2V4-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.4 | 0.05 | appr. 5% | 2.28 | 2.52 | 200 | 300 | 40 | 150 | single | Y |
BZX58550-C2V7-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 2.7 | 0.05 | appr. 5% | 2.565 | 2.835 | 200 | 300 | 40 | 150 | single | Y |
BZX58550-C3V0-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3 | 0.05 | appr. 5% | 2.85 | 3.15 | 200 | 300 | 40 | 150 | single | Y |
BZX58550-C3V3-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.3 | 0.05 | appr. 5% | 3.13 | 3.47 | 200 | 300 | 40 | 150 | single | Y |
BZX58550-C3V6-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.6 | 0.05 | appr. 5% | 3.42 | 3.78 | 200 | 300 | 40 | 150 | single | Y |
BZX58550-C3V9-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 3.9 | 0.05 | appr. 5% | 3.7 | 4.1 | 200 | 300 | 40 | 150 | single | Y |
BZX58550-C4V3-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.3 | 0.05 | appr. 5% | 4.09 | 4.52 | 200 | 300 | 40 | 150 | single | Y |
BZX58550-C4V7-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 4.7 | 0.05 | appr. 5% | 4.47 | 4.94 | 200 | 300 | 40 | 150 | single | Y |
BZX58550-C5V1-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.1 | 0.05 | appr. 5% | 4.85 | 5.36 | 200 | 300 | 40 | 150 | single | Y |
BZX58550-C5V6-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 5.6 | 0.05 | appr. 5% | 5.32 | 5.88 | 200 | 300 | 40 | 150 | single | Y |
BZX58550-C6V2-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.2 | 0.05 | appr. 5% | 5.89 | 6.51 | 200 | 300 | 40 | 150 | single | Y |
BZX58550-C6V8-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 6.8 | 0.05 | appr. 5% | 6.46 | 7.14 | 200 | 300 | 40 | 150 | single | Y |
BZX58550-C7V5-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 7.5 | 0.05 | appr. 5% | 7.13 | 7.88 | 200 | 300 | 40 | 150 | single | Y |
BZX58550-C8V2-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 8.2 | 0.05 | appr. 5% | 7.79 | 8.61 | 200 | 300 | 40 | 150 | single | Y |
BZX58550-C9V1-Q | SOD523 | SC-79 | 1.2 x 0.8 x 0.6 | 9.1 | 0.05 | appr. 5% | 8.65 | 9.56 | 200 | 300 | 40 | 150 | single | Y |
Package
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BZX58550-C10-Q | BZX58550-C10-QX | BZX58550-C10-Q | |||
BZX58550-C1V8-Q | BZX58550-C1V8-QX | BZX58550-C1V8-Q | |||
BZX58550-C2V0-Q | BZX58550-C2V0-QX | BZX58550-C2V0-Q | |||
BZX58550-C2V2-Q | BZX58550-C2V2-QX | BZX58550-C2V2-Q | |||
BZX58550-C2V4-Q | BZX58550-C2V4-QX | BZX58550-C2V4-Q | |||
BZX58550-C2V7-Q | BZX58550-C2V7-QX | BZX58550-C2V7-Q | |||
BZX58550-C3V0-Q | BZX58550-C3V0-QX | BZX58550-C3V0-Q | |||
BZX58550-C3V3-Q | BZX58550-C3V3-QX | BZX58550-C3V3-Q | |||
BZX58550-C3V6-Q | BZX58550-C3V6-QX | BZX58550-C3V6-Q | |||
BZX58550-C3V9-Q | BZX58550-C3V9-QX | BZX58550-C3V9-Q | |||
BZX58550-C4V3-Q | BZX58550-C4V3-QX | BZX58550-C4V3-Q | |||
BZX58550-C4V7-Q | BZX58550-C4V7-QX | BZX58550-C4V7-Q | |||
BZX58550-C5V1-Q | BZX58550-C5V1-QX | BZX58550-C5V1-Q | |||
BZX58550-C5V6-Q | BZX58550-C5V6-QX | BZX58550-C5V6-Q | |||
BZX58550-C6V2-Q | BZX58550-C6V2-QX | BZX58550-C6V2-Q | |||
BZX58550-C6V8-Q | BZX58550-C6V8-QX | BZX58550-C6V8-Q | |||
BZX58550-C7V5-Q | BZX58550-C7V5-QX | BZX58550-C7V5-Q | |||
BZX58550-C8V2-Q | BZX58550-C8V2-QX | BZX58550-C8V2-Q | |||
BZX58550-C9V1-Q | BZX58550-C9V1-QX | BZX58550-C9V1-Q |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
BZX58550-Q_SER | Low-current voltage regulator diodes | Data sheet | 2023-01-17 |
SOD523 | plastic, surface-mounted package; 2 leads; 1.2 mm x 0.8 mm x 0.6 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.