Features and benefits
-
Total power dissipation: ≤ 250 mW
-
Tolerance series: approximately ± 5 %
-
Working voltage range: nominal 1.8 V to 10 V
-
Specified at a low test current (50 μA), ideal for low bias and portable battery-powered applications
-
Qualified according to AEC-Q101 and recommended for use in automotive applications
Applications
-
Low-current general regulation functions
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZX8450-C10-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 10 | 0.05 | appr. 5% | 9.5 | 10.5 | 200 | 250 | 40 | 150 | single | Y |
BZX8450-C1V8-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 1.8 | 0.05 | appr. 5% | 1.71 | 1.89 | 200 | 250 | 40 | 150 | single | Y |
BZX8450-C2V0-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2 | 0.05 | appr. 5% | 1.88 | 2.12 | 200 | 250 | 40 | 150 | single | Y |
BZX8450-C2V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.2 | 0.05 | appr. 5% | 2.09 | 2.31 | 200 | 250 | 40 | 150 | single | Y |
BZX8450-C2V4-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.4 | 0.05 | appr. 5% | 2.28 | 2.52 | 200 | 250 | 40 | 150 | single | Y |
BZX8450-C2V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.7 | 0.05 | appr. 5% | 2.565 | 2.835 | 200 | 250 | 40 | 150 | single | Y |
BZX8450-C3V0-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3 | 0.05 | appr. 5% | 2.85 | 3.15 | 200 | 250 | 40 | 150 | single | Y |
BZX8450-C3V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.3 | 0.05 | appr. 5% | 3.13 | 3.47 | 200 | 250 | 40 | 150 | single | Y |
BZX8450-C3V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.6 | 0.05 | appr. 5% | 3.42 | 3.78 | 200 | 250 | 40 | 150 | single | Y |
BZX8450-C3V9-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.9 | 0.05 | appr. 5% | 3.7 | 4.1 | 200 | 250 | 40 | 150 | single | Y |
BZX8450-C4V3-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.3 | 0.05 | appr. 5% | 4.09 | 4.52 | 200 | 250 | 40 | 150 | single | Y |
BZX8450-C4V7-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.7 | 0.05 | appr. 5% | 4.47 | 4.94 | 200 | 250 | 40 | 150 | single | Y |
BZX8450-C5V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.1 | 0.05 | appr. 5% | 4.85 | 5.36 | 200 | 250 | 40 | 150 | single | Y |
BZX8450-C5V6-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.6 | 0.05 | appr. 5% | 5.32 | 5.88 | 200 | 250 | 40 | 150 | single | Y |
BZX8450-C6V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.2 | 0.05 | appr. 5% | 5.89 | 6.51 | 200 | 250 | 40 | 150 | single | Y |
BZX8450-C6V8-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 0.05 | appr. 5% | 6.46 | 7.14 | 200 | 250 | 40 | 150 | single | Y |
BZX8450-C7V5-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 7.5 | 0.05 | appr. 5% | 7.13 | 7.88 | 200 | 250 | 40 | 150 | single | Y |
BZX8450-C8V2-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 8.2 | 0.05 | appr. 5% | 7.79 | 8.61 | 200 | 250 | 40 | 150 | single | Y |
BZX8450-C9V1-Q | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 9.1 | 0.05 | appr. 5% | 8.65 | 9.56 | 200 | 250 | 40 | 150 | single | Y |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BZX8450-C10-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | F7% | BZX8450-C10-QVL ( 9346 633 00235 ) | |
SOT23_215 | Active | F7% | BZX8450-C10-QR ( 9346 633 00215 ) | ||||
BZX8450-C1V8-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 2Q% | BZX8450-C1V8-QVL ( 9346 628 94235 ) | |
SOT23_215 | Active | 2Q% | BZX8450-C1V8-QR ( 9346 628 94215 ) | ||||
BZX8450-C2V0-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 2R% | BZX8450-C2V0-QVL ( 9346 628 95235 ) | |
SOT23_215 | Active | 2R% | BZX8450-C2V0-QR ( 9346 628 95215 ) | ||||
BZX8450-C2V2-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 6Q% | BZX8450-C2V2-QVL ( 9346 628 96235 ) | |
SOT23_215 | Active | 6Q% | BZX8450-C2V2-QR ( 9346 628 96215 ) | ||||
BZX8450-C2V4-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 6V% | BZX8450-C2V4-QVL ( 9346 628 97235 ) | |
SOT23_215 | Active | 6V% | BZX8450-C2V4-QR ( 9346 628 97215 ) | ||||
BZX8450-C2V7-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 8D% | BZX8450-C2V7-QVL ( 9346 628 98235 ) | |
SOT23_215 | Active | 8D% | BZX8450-C2V7-QR ( 9346 628 98215 ) | ||||
BZX8450-C3V0-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | BU% | BZX8450-C3V0-QVL ( 9346 628 99235 ) | |
SOT23_215 | Active | BU% | BZX8450-C3V0-QR ( 9346 628 99215 ) | ||||
BZX8450-C3V3-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | D5% | BZX8450-C3V3-QVL ( 9346 629 00235 ) | |
SOT23_215 | Active | D5% | BZX8450-C3V3-QR ( 9346 629 00215 ) | ||||
BZX8450-C3V6-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | D6% | BZX8450-C3V6-QVL ( 9346 629 01235 ) | |
SOT23_215 | Active | D6% | BZX8450-C3V6-QR ( 9346 629 01215 ) | ||||
BZX8450-C3V9-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | D9% | BZX8450-C3V9-QVL ( 9346 629 02235 ) | |
SOT23_215 | Active | D9% | BZX8450-C3V9-QR ( 9346 629 02215 ) | ||||
BZX8450-C4V3-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | E3% | BZX8450-C4V3-QVL ( 9346 632 91235 ) | |
SOT23_215 | Active | E3% | BZX8450-C4V3-QR ( 9346 632 91215 ) | ||||
BZX8450-C4V7-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | E5% | BZX8450-C4V7-QVL ( 9346 632 92235 ) | |
SOT23_215 | Active | E5% | BZX8450-C4V7-QR ( 9346 632 92215 ) | ||||
BZX8450-C5V1-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | E6% | BZX8450-C5V1-QVL ( 9346 632 93235 ) | |
SOT23_215 | Active | E6% | BZX8450-C5V1-QR ( 9346 632 93215 ) | ||||
BZX8450-C5V6-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | E7% | BZX8450-C5V6-QVL ( 9346 632 94235 ) | |
SOT23_215 | Active | E7% | BZX8450-C5V6-QR ( 9346 632 94215 ) | ||||
BZX8450-C6V2-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | E8% | BZX8450-C6V2-QR ( 9346 632 95215 ) | |
SOT23_235 | Active | E8% | BZX8450-C6V2-QVL ( 9346 632 95235 ) | ||||
BZX8450-C6V8-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | E9% | BZX8450-C6V8-QVL ( 9346 632 96235 ) | |
SOT23_215 | Active | E9% | BZX8450-C6V8-QR ( 9346 632 96215 ) | ||||
BZX8450-C7V5-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | F3% | BZX8450-C7V5-QVL ( 9346 632 97235 ) | |
SOT23_215 | Active | F3% | BZX8450-C7V5-QR ( 9346 632 97215 ) | ||||
BZX8450-C8V2-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | F5% | BZX8450-C8V2-QVL ( 9346 632 98235 ) | |
SOT23_215 | Active | F5% | BZX8450-C8V2-QR ( 9346 632 98215 ) | ||||
BZX8450-C9V1-Q | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | F6% | BZX8450-C9V1-QVL ( 9346 632 99235 ) | |
SOT23_215 | Active | F6% | BZX8450-C9V1-QR ( 9346 632 99215 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BZX8450-C10-Q | BZX8450-C10-QVL | BZX8450-C10-Q | ![]() | ||
BZX8450-C10-Q | BZX8450-C10-QR | BZX8450-C10-Q | ![]() | ||
BZX8450-C1V8-Q | BZX8450-C1V8-QVL | BZX8450-C1V8-Q | ![]() | ||
BZX8450-C1V8-Q | BZX8450-C1V8-QR | BZX8450-C1V8-Q | ![]() | ||
BZX8450-C2V0-Q | BZX8450-C2V0-QVL | BZX8450-C2V0-Q | ![]() | ||
BZX8450-C2V0-Q | BZX8450-C2V0-QR | BZX8450-C2V0-Q | ![]() | ||
BZX8450-C2V2-Q | BZX8450-C2V2-QVL | BZX8450-C2V2-Q | ![]() | ||
BZX8450-C2V2-Q | BZX8450-C2V2-QR | BZX8450-C2V2-Q | ![]() | ||
BZX8450-C2V4-Q | BZX8450-C2V4-QVL | BZX8450-C2V4-Q | ![]() | ||
BZX8450-C2V4-Q | BZX8450-C2V4-QR | BZX8450-C2V4-Q | ![]() | ||
BZX8450-C2V7-Q | BZX8450-C2V7-QVL | BZX8450-C2V7-Q | ![]() | ||
BZX8450-C2V7-Q | BZX8450-C2V7-QR | BZX8450-C2V7-Q | ![]() | ||
BZX8450-C3V0-Q | BZX8450-C3V0-QVL | BZX8450-C3V0-Q | ![]() | ||
BZX8450-C3V0-Q | BZX8450-C3V0-QR | BZX8450-C3V0-Q | ![]() | ||
BZX8450-C3V3-Q | BZX8450-C3V3-QVL | BZX8450-C3V3-Q | ![]() | ||
BZX8450-C3V3-Q | BZX8450-C3V3-QR | BZX8450-C3V3-Q | ![]() | ||
BZX8450-C3V6-Q | BZX8450-C3V6-QVL | BZX8450-C3V6-Q | ![]() | ||
BZX8450-C3V6-Q | BZX8450-C3V6-QR | BZX8450-C3V6-Q | ![]() | ||
BZX8450-C3V9-Q | BZX8450-C3V9-QVL | BZX8450-C3V9-Q | ![]() | ||
BZX8450-C3V9-Q | BZX8450-C3V9-QR | BZX8450-C3V9-Q | ![]() | ||
BZX8450-C4V3-Q | BZX8450-C4V3-QVL | BZX8450-C4V3-Q | ![]() | ||
BZX8450-C4V3-Q | BZX8450-C4V3-QR | BZX8450-C4V3-Q | ![]() | ||
BZX8450-C4V7-Q | BZX8450-C4V7-QVL | BZX8450-C4V7-Q | ![]() | ||
BZX8450-C4V7-Q | BZX8450-C4V7-QR | BZX8450-C4V7-Q | ![]() | ||
BZX8450-C5V1-Q | BZX8450-C5V1-QVL | BZX8450-C5V1-Q | ![]() | ||
BZX8450-C5V1-Q | BZX8450-C5V1-QR | BZX8450-C5V1-Q | ![]() | ||
BZX8450-C5V6-Q | BZX8450-C5V6-QVL | BZX8450-C5V6-Q | ![]() | ||
BZX8450-C5V6-Q | BZX8450-C5V6-QR | BZX8450-C5V6-Q | ![]() | ||
BZX8450-C6V2-Q | BZX8450-C6V2-QR | BZX8450-C6V2-Q | ![]() | ||
BZX8450-C6V2-Q | BZX8450-C6V2-QVL | BZX8450-C6V2-Q | ![]() | ||
BZX8450-C6V8-Q | BZX8450-C6V8-QVL | BZX8450-C6V8-Q | ![]() | ||
BZX8450-C6V8-Q | BZX8450-C6V8-QR | BZX8450-C6V8-Q | ![]() | ||
BZX8450-C7V5-Q | BZX8450-C7V5-QVL | BZX8450-C7V5-Q | ![]() | ||
BZX8450-C7V5-Q | BZX8450-C7V5-QR | BZX8450-C7V5-Q | ![]() | ||
BZX8450-C8V2-Q | BZX8450-C8V2-QVL | BZX8450-C8V2-Q | ![]() | ||
BZX8450-C8V2-Q | BZX8450-C8V2-QR | BZX8450-C8V2-Q | ![]() | ||
BZX8450-C9V1-Q | BZX8450-C9V1-QVL | BZX8450-C9V1-Q | ![]() | ||
BZX8450-C9V1-Q | BZX8450-C9V1-QR | BZX8450-C9V1-Q | ![]() |
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
BZX8450-Q_SER | Low-current voltage regulator diodes | Data sheet | 2023-01-18 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.