Features and benefits
-
Total power dissipation: ≤ 250 mW
-
Tolerance series: approximately ± 5 %
-
Working voltage range: nominal 1.8 V to 10 V
-
Specified at a low test current (50 μA), ideal for low bias and portable battery-powered applications
Applications
-
Low-current general regulation functions
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZX8450-C10 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 10 | 0.05 | appr. 5% | 9.5 | 10.5 | 200 | 250 | 40 | 150 | single |
BZX8450-C1V8 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 1.8 | 0.05 | appr. 5% | 1.71 | 1.89 | 200 | 250 | 40 | 150 | single |
BZX8450-C2V0 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2 | 0.05 | appr. 5% | 1.88 | 2.12 | 200 | 250 | 40 | 150 | single |
BZX8450-C2V2 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.2 | 0.05 | appr. 5% | 2.09 | 2.31 | 200 | 250 | 40 | 150 | single |
BZX8450-C2V4 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.4 | 0.05 | appr. 5% | 2.28 | 2.52 | 200 | 250 | 40 | 150 | single |
BZX8450-C2V7 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 2.7 | 0.05 | appr. 5% | 2.565 | 2.835 | 200 | 250 | 40 | 150 | single |
BZX8450-C3V0 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3 | 0.05 | appr. 5% | 2.85 | 3.15 | 200 | 250 | 40 | 150 | single |
BZX8450-C3V3 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.3 | 0.05 | appr. 5% | 3.13 | 3.47 | 200 | 250 | 40 | 150 | single |
BZX8450-C3V6 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.6 | 0.05 | appr. 5% | 3.42 | 3.78 | 200 | 250 | 40 | 150 | single |
BZX8450-C3V9 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 3.9 | 0.05 | appr. 5% | 3.7 | 4.1 | 200 | 250 | 40 | 150 | single |
BZX8450-C4V3 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.3 | 0.05 | appr. 5% | 4.09 | 4.52 | 200 | 250 | 40 | 150 | single |
BZX8450-C4V7 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 4.7 | 0.05 | appr. 5% | 4.47 | 4.94 | 200 | 250 | 40 | 150 | single |
BZX8450-C5V1 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.1 | 0.05 | appr. 5% | 4.85 | 5.36 | 200 | 250 | 40 | 150 | single |
BZX8450-C5V6 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 5.6 | 0.05 | appr. 5% | 5.32 | 5.88 | 200 | 250 | 40 | 150 | single |
BZX8450-C6V2 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.2 | 0.05 | appr. 5% | 5.89 | 6.51 | 200 | 250 | 40 | 150 | single |
BZX8450-C6V8 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 0.05 | appr. 5% | 6.46 | 7.14 | 200 | 250 | 40 | 150 | single |
BZX8450-C7V5 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 7.5 | 0.05 | appr. 5% | 7.13 | 7.88 | 200 | 250 | 40 | 150 | single |
BZX8450-C8V2 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 8.2 | 0.05 | appr. 5% | 7.79 | 8.61 | 200 | 250 | 40 | 150 | single |
BZX8450-C9V1 | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 9.1 | 0.05 | appr. 5% | 8.65 | 9.56 | 200 | 250 | 40 | 150 | single |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BZX8450-C10 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | F7% | BZX8450-C10VL ( 9346 620 57235 ) | |
SOT23_215 | Active | F7% | BZX8450-C10R ( 9346 620 57215 ) | ||||
BZX8450-C1V8 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 2Q% | BZX8450-C1V8VL ( 9346 620 36235 ) | |
SOT23_215 | Active | 2Q% | BZX8450-C1V8R ( 9346 620 36215 ) | ||||
BZX8450-C2V0 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 2R% | BZX8450-C2V0VL ( 9346 620 37235 ) | |
SOT23_215 | Active | 2R% | BZX8450-C2V0R ( 9346 620 37215 ) | ||||
BZX8450-C2V2 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 6Q% | BZX8450-C2V2VL ( 9346 620 38235 ) | |
SOT23_215 | Active | 6Q% | BZX8450-C2V2R ( 9346 620 38215 ) | ||||
BZX8450-C2V4 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | 6V% | BZX8450-C2V4R ( 9346 620 41215 ) | |
SOT23_235 | Active | 6V% | BZX8450-C2V4VL ( 9346 620 41235 ) | ||||
BZX8450-C2V7 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | 8D% | BZX8450-C2V7VL ( 9346 620 42235 ) | |
SOT23_215 | Active | 8D% | BZX8450-C2V7R ( 9346 620 42215 ) | ||||
BZX8450-C3V0 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | BU% | BZX8450-C3V0VL ( 9346 620 43235 ) | |
SOT23_215 | Active | BU% | BZX8450-C3V0R ( 9346 620 43215 ) | ||||
BZX8450-C3V3 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | D5% | BZX8450-C3V3VL ( 9346 620 44235 ) | |
SOT23_215 | Active | D5% | BZX8450-C3V3R ( 9346 620 44215 ) | ||||
BZX8450-C3V6 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | D6% | BZX8450-C3V6VL ( 9346 620 45235 ) | |
SOT23_215 | Active | D6% | BZX8450-C3V6R ( 9346 620 45215 ) | ||||
BZX8450-C3V9 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | D9% | BZX8450-C3V9VL ( 9346 620 46235 ) | |
SOT23_215 | Active | D9% | BZX8450-C3V9R ( 9346 620 46215 ) | ||||
BZX8450-C4V3 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | E3% | BZX8450-C4V3VL ( 9346 620 47235 ) | |
SOT23_215 | Active | E3% | BZX8450-C4V3R ( 9346 620 47215 ) | ||||
BZX8450-C4V7 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | E5% | BZX8450-C4V7VL ( 9346 620 48235 ) | |
SOT23_215 | Active | E5% | BZX8450-C4V7R ( 9346 620 48215 ) | ||||
BZX8450-C5V1 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | E6% | BZX8450-C5V1VL ( 9346 620 49235 ) | |
SOT23_215 | Active | E6% | BZX8450-C5V1R ( 9346 620 49215 ) | ||||
BZX8450-C5V6 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | E7% | BZX8450-C5V6VL ( 9346 620 51235 ) | |
SOT23_215 | Active | E7% | BZX8450-C5V6R ( 9346 620 51215 ) | ||||
BZX8450-C6V2 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | E8% | BZX8450-C6V2VL ( 9346 620 52235 ) | |
SOT23_215 | Active | E8% | BZX8450-C6V2R ( 9346 620 52215 ) | ||||
BZX8450-C6V8 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | E9% | BZX8450-C6V8VL ( 9346 620 53235 ) | |
SOT23_215 | Active | E9% | BZX8450-C6V8R ( 9346 620 53215 ) | ||||
BZX8450-C7V5 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | F3% | BZX8450-C7V5VL ( 9346 620 54235 ) | |
SOT23_215 | Active | F3% | BZX8450-C7V5R ( 9346 620 54215 ) | ||||
BZX8450-C8V2 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | F5% | BZX8450-C8V2VL ( 9346 620 55235 ) | |
SOT23_215 | Active | F5% | BZX8450-C8V2R ( 9346 620 55215 ) | ||||
BZX8450-C9V1 | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_235 | Active | F6% | BZX8450-C9V1VL ( 9346 620 56235 ) | |
SOT23_215 | Active | F6% | BZX8450-C9V1R ( 9346 620 56215 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BZX8450-C10 | BZX8450-C10VL | BZX8450-C10 | ![]() | ||
BZX8450-C10 | BZX8450-C10R | BZX8450-C10 | ![]() | ||
BZX8450-C1V8 | BZX8450-C1V8VL | BZX8450-C1V8 | ![]() | ||
BZX8450-C1V8 | BZX8450-C1V8R | BZX8450-C1V8 | ![]() | ||
BZX8450-C2V0 | BZX8450-C2V0VL | BZX8450-C2V0 | ![]() | ||
BZX8450-C2V0 | BZX8450-C2V0R | BZX8450-C2V0 | ![]() | ||
BZX8450-C2V2 | BZX8450-C2V2VL | BZX8450-C2V2 | ![]() | ||
BZX8450-C2V2 | BZX8450-C2V2R | BZX8450-C2V2 | ![]() | ||
BZX8450-C2V4 | BZX8450-C2V4R | BZX8450-C2V4 | ![]() | ||
BZX8450-C2V4 | BZX8450-C2V4VL | BZX8450-C2V4 | ![]() | ||
BZX8450-C2V7 | BZX8450-C2V7VL | BZX8450-C2V7 | ![]() | ||
BZX8450-C2V7 | BZX8450-C2V7R | BZX8450-C2V7 | ![]() | ||
BZX8450-C3V0 | BZX8450-C3V0VL | BZX8450-C3V0 | ![]() | ||
BZX8450-C3V0 | BZX8450-C3V0R | BZX8450-C3V0 | ![]() | ||
BZX8450-C3V3 | BZX8450-C3V3VL | BZX8450-C3V3 | ![]() | ||
BZX8450-C3V3 | BZX8450-C3V3R | BZX8450-C3V3 | ![]() | ||
BZX8450-C3V6 | BZX8450-C3V6VL | BZX8450-C3V6 | ![]() | ||
BZX8450-C3V6 | BZX8450-C3V6R | BZX8450-C3V6 | ![]() | ||
BZX8450-C3V9 | BZX8450-C3V9VL | BZX8450-C3V9 | ![]() | ||
BZX8450-C3V9 | BZX8450-C3V9R | BZX8450-C3V9 | ![]() | ||
BZX8450-C4V3 | BZX8450-C4V3VL | BZX8450-C4V3 | ![]() | ||
BZX8450-C4V3 | BZX8450-C4V3R | BZX8450-C4V3 | ![]() | ||
BZX8450-C4V7 | BZX8450-C4V7VL | BZX8450-C4V7 | ![]() | ||
BZX8450-C4V7 | BZX8450-C4V7R | BZX8450-C4V7 | ![]() | ||
BZX8450-C5V1 | BZX8450-C5V1VL | BZX8450-C5V1 | ![]() | ||
BZX8450-C5V1 | BZX8450-C5V1R | BZX8450-C5V1 | ![]() | ||
BZX8450-C5V6 | BZX8450-C5V6VL | BZX8450-C5V6 | ![]() | ||
BZX8450-C5V6 | BZX8450-C5V6R | BZX8450-C5V6 | ![]() | ||
BZX8450-C6V2 | BZX8450-C6V2VL | BZX8450-C6V2 | ![]() | ||
BZX8450-C6V2 | BZX8450-C6V2R | BZX8450-C6V2 | ![]() | ||
BZX8450-C6V8 | BZX8450-C6V8VL | BZX8450-C6V8 | ![]() | ||
BZX8450-C6V8 | BZX8450-C6V8R | BZX8450-C6V8 | ![]() | ||
BZX8450-C7V5 | BZX8450-C7V5VL | BZX8450-C7V5 | ![]() | ||
BZX8450-C7V5 | BZX8450-C7V5R | BZX8450-C7V5 | ![]() | ||
BZX8450-C8V2 | BZX8450-C8V2VL | BZX8450-C8V2 | ![]() | ||
BZX8450-C8V2 | BZX8450-C8V2R | BZX8450-C8V2 | ![]() | ||
BZX8450-C9V1 | BZX8450-C9V1VL | BZX8450-C9V1 | ![]() | ||
BZX8450-C9V1 | BZX8450-C9V1R | BZX8450-C9V1 | ![]() |
Documentation (2)
File name | Title | Type | Date |
---|---|---|---|
BZX8450_SER | Low-current voltage regulator diodes | Data sheet | 2023-01-18 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.