Features and benefits
-
Wide working voltage range: nominal 2.4 V to 75 V (E24 range)
-
Two tolerance series: ± 2 % and ± 5 %
Applications
-
General regulation functions
-
High-frequency applications
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
BZX84W-B10 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 10 | 5 | 2% | 9.8 | 10.2 | 200 | 275 | 40 | 150 | single |
BZX84W-B11 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 11 | 5 | 2% | 10.8 | 11.2 | 200 | 275 | 40 | 150 | single |
BZX84W-B12 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 12 | 5 | 2% | 11.8 | 12.2 | 200 | 275 | 40 | 150 | single |
BZX84W-B13 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 13 | 5 | 2% | 12.7 | 13.3 | 200 | 275 | 40 | 150 | single |
BZX84W-B15 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 15 | 5 | 2% | 14.7 | 15.3 | 200 | 275 | 40 | 150 | single |
BZX84W-B16 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 16 | 5 | 2% | 15.7 | 16.3 | 200 | 275 | 40 | 150 | single |
BZX84W-B18 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 18 | 5 | 2% | 17.6 | 18.4 | 200 | 275 | 40 | 150 | single |
BZX84W-B20 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 20 | 5 | 2% | 19.6 | 20.4 | 200 | 275 | 40 | 150 | single |
BZX84W-B22 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 22 | 5 | 2% | 21.6 | 22.4 | 200 | 275 | 40 | 150 | single |
BZX84W-B24 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 24 | 5 | 2% | 23.5 | 24.5 | 200 | 275 | 40 | 150 | single |
BZX84W-B27 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 27 | 2 | 2% | 26.5 | 27.5 | 200 | 275 | 40 | 150 | single |
BZX84W-B2V4 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 2.4 | 5 | 2% | 2.35 | 2.45 | 200 | 275 | 40 | 150 | single |
BZX84W-B2V7 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 2.7 | 5 | 2% | 2.65 | 2.75 | 200 | 275 | 40 | 150 | single |
BZX84W-B30 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 30 | 2 | 2% | 29.4 | 30.6 | 200 | 275 | 40 | 150 | single |
BZX84W-B33 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 33 | 2 | 2% | 32.3 | 33.7 | 200 | 275 | 40 | 150 | single |
BZX84W-B36 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 36 | 2 | 2% | 35.3 | 36.7 | 200 | 275 | 40 | 150 | single |
BZX84W-B39 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 39 | 2 | 2% | 38.2 | 39.8 | 200 | 275 | 40 | 150 | single |
BZX84W-B3V0 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3 | 5 | 2% | 2.94 | 3.06 | 200 | 275 | 40 | 150 | single |
BZX84W-B3V3 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3.3 | 5 | 2% | 3.23 | 3.37 | 200 | 275 | 40 | 150 | single |
BZX84W-B3V6 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3.6 | 5 | 2% | 3.53 | 3.67 | 200 | 275 | 40 | 150 | single |
BZX84W-B3V9 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3.9 | 5 | 2% | 3.82 | 3.98 | 200 | 275 | 40 | 150 | single |
BZX84W-B43 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 43 | 2 | 2% | 42.1 | 43.9 | 200 | 275 | 40 | 150 | single |
BZX84W-B47 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 47 | 2 | 2% | 46.1 | 47.9 | 200 | 275 | 40 | 150 | single |
BZX84W-B4V3 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 4.3 | 5 | 2% | 4.21 | 4.39 | 200 | 275 | 40 | 150 | single |
BZX84W-B4V7 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 4.7 | 5 | 2% | 4.61 | 4.79 | 200 | 275 | 40 | 150 | single |
BZX84W-B51 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 51 | 2 | 2% | 50 | 52 | 200 | 275 | 40 | 150 | single |
BZX84W-B56 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 56 | 2 | 2% | 54.9 | 57.1 | 200 | 275 | 40 | 150 | single |
BZX84W-B5V1 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 5.1 | 5 | 2% | 5 | 5.2 | 200 | 275 | 40 | 150 | single |
BZX84W-B5V6 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 5.6 | 5 | 2% | 5.49 | 5.71 | 200 | 275 | 40 | 150 | single |
BZX84W-B62 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 62 | 2 | 2% | 60.8 | 63.2 | 200 | 275 | 40 | 150 | single |
BZX84W-B68 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 68 | 2 | 2% | 66.6 | 69.4 | 200 | 275 | 40 | 150 | single |
BZX84W-B6V2 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 6.2 | 5 | 2% | 6.08 | 6.32 | 200 | 275 | 40 | 150 | single |
BZX84W-B6V8 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 6.8 | 5 | 2% | 6.66 | 6.94 | 200 | 275 | 40 | 150 | single |
BZX84W-B75 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 75 | 2 | 2% | 73.5 | 76.5 | 200 | 275 | 40 | 150 | single |
BZX84W-B7V5 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 7.5 | 5 | 2% | 7.35 | 7.65 | 200 | 275 | 40 | 150 | single |
BZX84W-B8V2 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 8.2 | 5 | 2% | 8.04 | 8.36 | 200 | 275 | 40 | 150 | single |
BZX84W-B9V1 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 9.1 | 5 | 2% | 8.92 | 9.28 | 200 | 275 | 40 | 150 | single |
BZX84W-C10 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 10 | 5 | appr. 5% | 9.4 | 10.6 | 200 | 275 | 40 | 150 | single |
BZX84W-C11 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 11 | 5 | appr. 5% | 10.4 | 11.6 | 200 | 275 | 40 | 150 | single |
BZX84W-C12 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 12 | 5 | appr. 5% | 11.4 | 12.7 | 200 | 275 | 40 | 150 | single |
BZX84W-C13 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 13 | 5 | appr. 5% | 12.4 | 14.1 | 200 | 275 | 40 | 150 | single |
BZX84W-C15 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 15 | 5 | appr. 5% | 13.8 | 15.6 | 200 | 275 | 40 | 150 | single |
BZX84W-C16 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 16 | 5 | appr. 5% | 15.3 | 17.1 | 200 | 275 | 40 | 150 | single |
BZX84W-C18 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 18 | 5 | appr. 5% | 16.8 | 19.1 | 200 | 275 | 40 | 150 | single |
BZX84W-C20 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 20 | 5 | appr. 5% | 18.8 | 21.2 | 200 | 275 | 40 | 150 | single |
BZX84W-C22 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 22 | 5 | appr. 5% | 20.8 | 23.3 | 200 | 275 | 40 | 150 | single |
BZX84W-C24 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 24 | 5 | appr. 5% | 22.8 | 25.6 | 200 | 275 | 40 | 150 | single |
BZX84W-C27 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 27 | 2 | appr. 5% | 25.1 | 28.9 | 200 | 275 | 40 | 150 | single |
BZX84W-C2V4 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 2.4 | 5 | appr. 5% | 2.2 | 2.6 | 200 | 275 | 40 | 150 | single |
BZX84W-C2V7 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 2.7 | 5 | appr. 5% | 2.5 | 2.9 | 200 | 275 | 40 | 150 | single |
BZX84W-C30 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 30 | 2 | appr. 5% | 28 | 32 | 200 | 275 | 40 | 150 | single |
BZX84W-C33 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 33 | 2 | appr. 5% | 31 | 35 | 200 | 275 | 40 | 150 | single |
BZX84W-C36 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 36 | 2 | appr. 5% | 34 | 38 | 200 | 275 | 40 | 150 | single |
BZX84W-C39 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 39 | 2 | appr. 5% | 37 | 41 | 200 | 275 | 40 | 150 | single |
BZX84W-C3V0 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3 | 5 | appr. 5% | 2.8 | 3.2 | 200 | 275 | 40 | 150 | single |
BZX84W-C3V3 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3.3 | 5 | appr. 5% | 3.1 | 3.5 | 200 | 275 | 40 | 150 | single |
BZX84W-C3V6 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3.6 | 5 | appr. 5% | 3.4 | 3.8 | 200 | 275 | 40 | 150 | single |
BZX84W-C3V9 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 3.9 | 5 | appr. 5% | 3.7 | 4.1 | 200 | 275 | 40 | 150 | single |
BZX84W-C43 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 43 | 2 | appr. 5% | 40 | 46 | 200 | 275 | 40 | 150 | single |
BZX84W-C47 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 47 | 2 | appr. 5% | 44 | 50 | 200 | 275 | 40 | 150 | single |
BZX84W-C4V3 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 4.3 | 5 | appr. 5% | 4 | 4.6 | 200 | 275 | 40 | 150 | single |
BZX84W-C4V7 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 4.7 | 5 | appr. 5% | 4.4 | 5 | 200 | 275 | 40 | 150 | single |
BZX84W-C51 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 51 | 2 | appr. 5% | 48 | 54 | 200 | 275 | 40 | 150 | single |
BZX84W-C56 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 56 | 2 | appr. 5% | 52 | 60 | 200 | 275 | 40 | 150 | single |
BZX84W-C5V1 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 5.1 | 5 | appr. 5% | 4.8 | 5.4 | 200 | 275 | 40 | 150 | single |
BZX84W-C5V6 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 5.6 | 5 | appr. 5% | 5.2 | 6 | 200 | 275 | 40 | 150 | single |
BZX84W-C62 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 62 | 2 | appr. 5% | 58 | 66 | 200 | 275 | 40 | 150 | single |
BZX84W-C68 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 68 | 2 | appr. 5% | 64 | 72 | 200 | 275 | 40 | 150 | single |
BZX84W-C6V2 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 6.2 | 5 | appr. 5% | 5.8 | 6.6 | 200 | 275 | 40 | 150 | single |
BZX84W-C6V8 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 6.8 | 5 | appr. 5% | 6.4 | 7.2 | 200 | 275 | 40 | 150 | single |
BZX84W-C75 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 75 | 2 | appr. 5% | 70 | 79 | 200 | 275 | 40 | 150 | single |
BZX84W-C7V5 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 7.5 | 5 | appr. 5% | 7 | 7.9 | 200 | 275 | 40 | 150 | single |
BZX84W-C8V2 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 8.2 | 5 | appr. 5% | 7.7 | 8.7 | 200 | 275 | 40 | 150 | single |
BZX84W-C9V1 | SOT323 | SC-70 | 2 x 1.25 x 0.95 | 9.1 | 5 | appr. 5% | 8.5 | 9.6 | 200 | 275 | 40 | 150 | single |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BZX84W-B10 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | F9% | BZX84W-B10F ( 9346 603 94135 ) |
SOT323_115 | Active | F9% | BZX84W-B10X ( 9346 603 94115 ) | ||||
BZX84W-B11 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | J2% | BZX84W-B11F ( 9346 603 95135 ) |
SOT323_115 | Active | J2% | BZX84W-B11X ( 9346 603 95115 ) | ||||
BZX84W-B12 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | J3% | BZX84W-B12F ( 9346 603 96135 ) |
SOT323_115 | Active | J3% | BZX84W-B12X ( 9346 603 96115 ) | ||||
BZX84W-B13 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | J4% | BZX84W-B13F ( 9346 603 97135 ) |
SOT323_115 | Active | J4% | BZX84W-B13X ( 9346 603 97115 ) | ||||
BZX84W-B15 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | J5% | BZX84W-B15F ( 9346 603 98135 ) |
SOT323_115 | Active | J5% | BZX84W-B15X ( 9346 603 98115 ) | ||||
BZX84W-B16 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | J6% | BZX84W-B16F ( 9346 603 99135 ) |
SOT323_115 | Active | J6% | BZX84W-B16X ( 9346 603 99115 ) | ||||
BZX84W-B18 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | J7% | BZX84W-B18F ( 9346 604 01135 ) |
SOT323_115 | Active | J7% | BZX84W-B18X ( 9346 604 01115 ) | ||||
BZX84W-B20 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_115 | Active | J8% | BZX84W-B20X ( 9346 604 02115 ) |
SOT323_135 | Active | J8% | BZX84W-B20F ( 9346 604 02135 ) | ||||
BZX84W-B22 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | J9% | BZX84W-B22F ( 9346 604 03135 ) |
SOT323_115 | Active | J9% | BZX84W-B22X ( 9346 604 03115 ) | ||||
BZX84W-B24 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | K5% | BZX84W-B24F ( 9346 604 04135 ) |
SOT323_115 | Active | K5% | BZX84W-B24X ( 9346 604 04115 ) | ||||
BZX84W-B27 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | K6% | BZX84W-B27F ( 9346 604 05135 ) |
SOT323_115 | Active | K6% | BZX84W-B27X ( 9346 604 05115 ) | ||||
BZX84W-B2V4 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | D3% | BZX84W-B2V4F ( 9346 603 77135 ) |
SOT323_115 | Active | D3% | BZX84W-B2V4X ( 9346 603 77115 ) | ||||
BZX84W-B2V7 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | D4% | BZX84W-B2V7F ( 9346 603 78135 ) |
SOT323_115 | Active | D4% | BZX84W-B2V7X ( 9346 603 78115 ) | ||||
BZX84W-B30 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | K7% | BZX84W-B30F ( 9346 604 06135 ) |
SOT323_115 | Active | K7% | BZX84W-B30X ( 9346 604 06115 ) | ||||
BZX84W-B33 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | K8% | BZX84W-B33F ( 9346 604 07135 ) |
SOT323_115 | Active | K8% | BZX84W-B33X ( 9346 604 07115 ) | ||||
BZX84W-B36 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | K9% | BZX84W-B36F ( 9346 604 08135 ) |
SOT323_115 | Active | K9% | BZX84W-B36X ( 9346 604 08115 ) | ||||
BZX84W-B39 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | L2% | BZX84W-B39F ( 9346 604 09135 ) |
SOT323_115 | Active | L2% | BZX84W-B39X ( 9346 604 09115 ) | ||||
BZX84W-B3V0 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | D5% | BZX84W-B3V0F ( 9346 603 79135 ) |
SOT323_115 | Active | D5% | BZX84W-B3V0X ( 9346 603 79115 ) | ||||
BZX84W-B3V3 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | D6% | BZX84W-B3V3F ( 9346 603 81135 ) |
SOT323_115 | Active | D6% | BZX84W-B3V3X ( 9346 603 81115 ) | ||||
BZX84W-B3V6 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | D7% | BZX84W-B3V6F ( 9346 603 82135 ) |
SOT323_115 | Active | D7% | BZX84W-B3V6X ( 9346 603 82115 ) | ||||
BZX84W-B3V9 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | D8% | BZX84W-B3V9F ( 9346 603 83135 ) |
SOT323_115 | Active | D8% | BZX84W-B3V9X ( 9346 603 83115 ) | ||||
BZX84W-B43 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | L3% | BZX84W-B43F ( 9346 604 11135 ) |
SOT323_115 | Active | L3% | BZX84W-B43X ( 9346 604 11115 ) | ||||
BZX84W-B47 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | L5% | BZX84W-B47F ( 9346 604 13135 ) |
SOT323_115 | Active | L5% | BZX84W-B47X ( 9346 604 13115 ) | ||||
BZX84W-B4V3 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | D9% | BZX84W-B4V3F ( 9346 603 84135 ) |
SOT323_115 | Active | D9% | BZX84W-B4V3X ( 9346 603 84115 ) | ||||
BZX84W-B4V7 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | E4% | BZX84W-B4V7F ( 9346 603 85135 ) |
SOT323_115 | Active | E4% | BZX84W-B4V7X ( 9346 603 85115 ) | ||||
BZX84W-B51 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | L6% | BZX84W-B51F ( 9346 604 14135 ) |
SOT323_115 | Active | L6% | BZX84W-B51X ( 9346 604 14115 ) | ||||
BZX84W-B56 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | L7% | BZX84W-B56F ( 9346 604 15135 ) |
SOT323_115 | Active | L7% | BZX84W-B56X ( 9346 604 15115 ) | ||||
BZX84W-B5V1 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | E5% | BZX84W-B5V1F ( 9346 603 86135 ) |
SOT323_115 | Active | E5% | BZX84W-B5V1X ( 9346 603 86115 ) | ||||
BZX84W-B5V6 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | E6% | BZX84W-B5V6F ( 9346 603 87135 ) |
SOT323_115 | Active | E6% | BZX84W-B5V6X ( 9346 603 87115 ) | ||||
BZX84W-B62 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | L8% | BZX84W-B62F ( 9346 604 16135 ) |
SOT323_115 | Active | L8% | BZX84W-B62X ( 9346 604 16115 ) | ||||
BZX84W-B68 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | L9% | BZX84W-B68F ( 9346 604 17135 ) |
SOT323_115 | Active | L9% | BZX84W-B68X ( 9346 604 17115 ) | ||||
BZX84W-B6V2 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | E7% | BZX84W-B6V2F ( 9346 603 88135 ) |
SOT323_115 | Active | E7% | BZX84W-B6V2X ( 9346 603 88115 ) | ||||
BZX84W-B6V8 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | E8% | BZX84W-B6V8F ( 9346 603 89135 ) |
SOT323_115 | Active | E8% | BZX84W-B6V8X ( 9346 603 89115 ) | ||||
BZX84W-B75 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | M2% | BZX84W-B75F ( 9346 604 18135 ) |
SOT323_115 | Active | M2% | BZX84W-B75X ( 9346 604 18115 ) | ||||
BZX84W-B7V5 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | E9% | BZX84W-B7V5F ( 9346 603 91135 ) |
SOT323_115 | Active | E9% | BZX84W-B7V5X ( 9346 603 91115 ) | ||||
BZX84W-B8V2 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | F5% | BZX84W-B8V2F ( 9346 603 92135 ) |
SOT323_115 | Active | F5% | BZX84W-B8V2X ( 9346 603 92115 ) | ||||
BZX84W-B9V1 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | F7% | BZX84W-B9V1F ( 9346 603 93135 ) |
SOT323_115 | Active | F7% | BZX84W-B9V1X ( 9346 603 93115 ) | ||||
BZX84W-C10 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | R4% | BZX84W-C10F ( 9346 604 36135 ) |
SOT323_115 | Active | R4% | BZX84W-C10X ( 9346 604 36115 ) | ||||
BZX84W-C11 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | R5% | BZX84W-C11F ( 9346 604 37135 ) |
SOT323_115 | Active | R5% | BZX84W-C11X ( 9346 604 37115 ) | ||||
BZX84W-C12 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | R6% | BZX84W-C12F ( 9346 604 38135 ) |
SOT323_115 | Active | R6% | BZX84W-C12X ( 9346 604 38115 ) | ||||
BZX84W-C13 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | R7% | BZX84W-C13F ( 9346 604 39135 ) |
SOT323_115 | Active | R7% | BZX84W-C13X ( 9346 604 39115 ) | ||||
BZX84W-C15 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | R8% | BZX84W-C15F ( 9346 604 41135 ) |
SOT323_115 | Active | R8% | BZX84W-C15X ( 9346 604 41115 ) | ||||
BZX84W-C16 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | R9% | BZX84W-C16F ( 9346 604 42135 ) |
SOT323_115 | Active | R9% | BZX84W-C16X ( 9346 604 42115 ) | ||||
BZX84W-C18 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | S2% | BZX84W-C18F ( 9346 604 43135 ) |
SOT323_115 | Active | S2% | BZX84W-C18X ( 9346 604 43115 ) | ||||
BZX84W-C20 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | S3% | BZX84W-C20F ( 9346 604 44135 ) |
SOT323_115 | Active | S3% | BZX84W-C20X ( 9346 604 44115 ) | ||||
BZX84W-C22 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | S4% | BZX84W-C22F ( 9346 604 45135 ) |
SOT323_115 | Active | S4% | BZX84W-C22X ( 9346 604 45115 ) | ||||
BZX84W-C24 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | S5% | BZX84W-C24F ( 9346 604 46135 ) |
SOT323_115 | Active | S5% | BZX84W-C24X ( 9346 604 46115 ) | ||||
BZX84W-C27 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | S6% | BZX84W-C27F ( 9346 604 47135 ) |
SOT323_115 | Active | S6% | BZX84W-C27X ( 9346 604 47115 ) | ||||
BZX84W-C2V4 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | M3% | BZX84W-C2V4F ( 9346 604 19135 ) |
SOT323_115 | Active | M3% | BZX84W-C2V4X ( 9346 604 19115 ) | ||||
BZX84W-C2V7 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | M4% | BZX84W-C2V7F ( 9346 604 21135 ) |
SOT323_115 | Active | M4% | BZX84W-C2V7X ( 9346 604 21115 ) | ||||
BZX84W-C30 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | S7% | BZX84W-C30F ( 9346 604 48135 ) |
SOT323_115 | Active | S7% | BZX84W-C30X ( 9346 604 48115 ) | ||||
BZX84W-C33 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | S8% | BZX84W-C33F ( 9346 604 49135 ) |
SOT323_115 | Active | S8% | BZX84W-C33X ( 9346 604 49115 ) | ||||
BZX84W-C36 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | S9% | BZX84W-C36F ( 9346 604 51135 ) |
SOT323_115 | Active | S9% | BZX84W-C36X ( 9346 604 51115 ) | ||||
BZX84W-C39 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | U2% | BZX84W-C39F ( 9346 604 52135 ) |
SOT323_115 | Active | U2% | BZX84W-C39X ( 9346 604 52115 ) | ||||
BZX84W-C3V0 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | M5% | BZX84W-C3V0F ( 9346 604 22135 ) |
SOT323_115 | Active | M5% | BZX84W-C3V0X ( 9346 604 22115 ) | ||||
BZX84W-C3V3 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | M6% | BZX84W-C3V3F ( 9346 604 23135 ) |
SOT323_115 | Active | M6% | BZX84W-C3V3X ( 9346 604 23115 ) | ||||
BZX84W-C3V6 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | M7% | BZX84W-C3V6F ( 9346 604 24135 ) |
SOT323_115 | Active | M7% | BZX84W-C3V6X ( 9346 604 24115 ) | ||||
BZX84W-C3V9 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | M9% | BZX84W-C3V9F ( 9346 604 25135 ) |
SOT323_115 | Active | M9% | BZX84W-C3V9X ( 9346 604 25115 ) | ||||
BZX84W-C43 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | U3% | BZX84W-C43F ( 9346 604 53135 ) |
SOT323_115 | Active | U3% | BZX84W-C43X ( 9346 604 53115 ) | ||||
BZX84W-C47 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | U4% | BZX84W-C47F ( 9346 604 54135 ) |
SOT323_115 | Active | U4% | BZX84W-C47X ( 9346 604 54115 ) | ||||
BZX84W-C4V3 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | N3% | BZX84W-C4V3F ( 9346 604 26135 ) |
SOT323_115 | Active | N3% | BZX84W-C4V3X ( 9346 604 26115 ) | ||||
BZX84W-C4V7 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | P3% | BZX84W-C4V7F ( 9346 604 27135 ) |
SOT323_115 | Active | P3% | BZX84W-C4V7X ( 9346 604 27115 ) | ||||
BZX84W-C51 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | U5% | BZX84W-C51F ( 9346 604 55135 ) |
SOT323_115 | Active | U5% | BZX84W-C51X ( 9346 604 55115 ) | ||||
BZX84W-C56 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | U6% | BZX84W-C56F ( 9346 604 56135 ) |
SOT323_115 | Active | U6% | BZX84W-C56X ( 9346 604 56115 ) | ||||
BZX84W-C5V1 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | P4% | BZX84W-C5V1F ( 9346 604 28135 ) |
SOT323_115 | Active | P4% | BZX84W-C5V1X ( 9346 604 28115 ) | ||||
BZX84W-C5V6 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | P5% | BZX84W-C5V6F ( 9346 604 29135 ) |
SOT323_115 | Active | P5% | BZX84W-C5V6X ( 9346 604 29115 ) | ||||
BZX84W-C62 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | U7% | BZX84W-C62F ( 9346 604 57135 ) |
SOT323_115 | Active | U7% | BZX84W-C62X ( 9346 604 57115 ) | ||||
BZX84W-C68 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | U8% | BZX84W-C68F ( 9346 604 58135 ) |
SOT323_115 | Active | U8% | BZX84W-C68X ( 9346 604 58115 ) | ||||
BZX84W-C6V2 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | P6% | BZX84W-C6V2F ( 9346 604 31135 ) |
SOT323_115 | Active | P6% | BZX84W-C6V2X ( 9346 604 31115 ) | ||||
BZX84W-C6V8 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | P7% | BZX84W-C6V8F ( 9346 604 32135 ) |
SOT323_115 | Active | P7% | BZX84W-C6V8X ( 9346 604 32115 ) | ||||
BZX84W-C75 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | U9% | BZX84W-C75F ( 9346 604 59135 ) |
SOT323_115 | Active | U9% | BZX84W-C75X ( 9346 604 59115 ) | ||||
BZX84W-C7V5 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | P8% | BZX84W-C7V5F ( 9346 604 33135 ) |
SOT323_115 | Active | P8% | BZX84W-C7V5X ( 9346 604 33115 ) | ||||
BZX84W-C8V2 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | P9% | BZX84W-C8V2F ( 9346 604 34135 ) |
SOT323_115 | Active | P9% | BZX84W-C8V2X ( 9346 604 34115 ) | ||||
BZX84W-C9V1 | SC-70 (SOT323) | SOT323 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT323_135 | Active | R3% | BZX84W-C9V1F ( 9346 604 35135 ) |
SOT323_115 | Active | R3% | BZX84W-C9V1X ( 9346 604 35115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BZX84W-B10 | BZX84W-B10F | BZX84W-B10 | week 25, 2019 | ||
BZX84W-B10 | BZX84W-B10X | BZX84W-B10 | week 25, 2019 | ||
BZX84W-B11 | BZX84W-B11F | BZX84W-B11 | week 25, 2019 | ||
BZX84W-B11 | BZX84W-B11X | BZX84W-B11 | week 25, 2019 | ||
BZX84W-B12 | BZX84W-B12F | BZX84W-B12 | week 25, 2019 | ||
BZX84W-B12 | BZX84W-B12X | BZX84W-B12 | week 25, 2019 | ||
BZX84W-B13 | BZX84W-B13F | BZX84W-B13 | week 25, 2019 | ||
BZX84W-B13 | BZX84W-B13X | BZX84W-B13 | week 25, 2019 | ||
BZX84W-B15 | BZX84W-B15F | BZX84W-B15 | week 25, 2019 | ||
BZX84W-B15 | BZX84W-B15X | BZX84W-B15 | week 25, 2019 | ||
BZX84W-B16 | BZX84W-B16F | BZX84W-B16 | week 25, 2019 | ||
BZX84W-B16 | BZX84W-B16X | BZX84W-B16 | week 25, 2019 | ||
BZX84W-B18 | BZX84W-B18F | BZX84W-B18 | week 25, 2019 | ||
BZX84W-B18 | BZX84W-B18X | BZX84W-B18 | week 25, 2019 | ||
BZX84W-B20 | BZX84W-B20X | BZX84W-B20 | week 25, 2019 | ||
BZX84W-B20 | BZX84W-B20F | BZX84W-B20 | week 25, 2019 | ||
BZX84W-B22 | BZX84W-B22F | BZX84W-B22 | week 25, 2019 | ||
BZX84W-B22 | BZX84W-B22X | BZX84W-B22 | week 25, 2019 | ||
BZX84W-B24 | BZX84W-B24F | BZX84W-B24 | week 25, 2019 | ||
BZX84W-B24 | BZX84W-B24X | BZX84W-B24 | week 25, 2019 | ||
BZX84W-B27 | BZX84W-B27F | BZX84W-B27 | week 25, 2019 | ||
BZX84W-B27 | BZX84W-B27X | BZX84W-B27 | week 25, 2019 | ||
BZX84W-B2V4 | BZX84W-B2V4F | BZX84W-B2V4 | week 25, 2019 | ||
BZX84W-B2V4 | BZX84W-B2V4X | BZX84W-B2V4 | week 25, 2019 | ||
BZX84W-B2V7 | BZX84W-B2V7F | BZX84W-B2V7 | week 25, 2019 | ||
BZX84W-B2V7 | BZX84W-B2V7X | BZX84W-B2V7 | week 25, 2019 | ||
BZX84W-B30 | BZX84W-B30F | BZX84W-B30 | week 25, 2019 | ||
BZX84W-B30 | BZX84W-B30X | BZX84W-B30 | week 25, 2019 | ||
BZX84W-B33 | BZX84W-B33F | BZX84W-B33 | week 25, 2019 | ||
BZX84W-B33 | BZX84W-B33X | BZX84W-B33 | week 25, 2019 | ||
BZX84W-B36 | BZX84W-B36F | BZX84W-B36 | week 25, 2019 | ||
BZX84W-B36 | BZX84W-B36X | BZX84W-B36 | week 25, 2019 | ||
BZX84W-B39 | BZX84W-B39F | BZX84W-B39 | week 25, 2019 | ||
BZX84W-B39 | BZX84W-B39X | BZX84W-B39 | week 25, 2019 | ||
BZX84W-B3V0 | BZX84W-B3V0F | BZX84W-B3V0 | week 25, 2019 | ||
BZX84W-B3V0 | BZX84W-B3V0X | BZX84W-B3V0 | week 25, 2019 | ||
BZX84W-B3V3 | BZX84W-B3V3F | BZX84W-B3V3 | week 25, 2019 | ||
BZX84W-B3V3 | BZX84W-B3V3X | BZX84W-B3V3 | week 25, 2019 | ||
BZX84W-B3V6 | BZX84W-B3V6F | BZX84W-B3V6 | week 25, 2019 | ||
BZX84W-B3V6 | BZX84W-B3V6X | BZX84W-B3V6 | week 25, 2019 | ||
BZX84W-B3V9 | BZX84W-B3V9F | BZX84W-B3V9 | week 25, 2019 | ||
BZX84W-B3V9 | BZX84W-B3V9X | BZX84W-B3V9 | week 25, 2019 | ||
BZX84W-B43 | BZX84W-B43F | BZX84W-B43 | week 25, 2019 | ||
BZX84W-B43 | BZX84W-B43X | BZX84W-B43 | week 25, 2019 | ||
BZX84W-B47 | BZX84W-B47F | BZX84W-B47 | week 25, 2019 | ||
BZX84W-B47 | BZX84W-B47X | BZX84W-B47 | week 25, 2019 | ||
BZX84W-B4V3 | BZX84W-B4V3F | BZX84W-B4V3 | week 25, 2019 | ||
BZX84W-B4V3 | BZX84W-B4V3X | BZX84W-B4V3 | week 25, 2019 | ||
BZX84W-B4V7 | BZX84W-B4V7F | BZX84W-B4V7 | week 25, 2019 | ||
BZX84W-B4V7 | BZX84W-B4V7X | BZX84W-B4V7 | week 25, 2019 | ||
BZX84W-B51 | BZX84W-B51F | BZX84W-B51 | week 25, 2019 | ||
BZX84W-B51 | BZX84W-B51X | BZX84W-B51 | week 25, 2019 | ||
BZX84W-B56 | BZX84W-B56F | BZX84W-B56 | week 25, 2019 | ||
BZX84W-B56 | BZX84W-B56X | BZX84W-B56 | week 25, 2019 | ||
BZX84W-B5V1 | BZX84W-B5V1F | BZX84W-B5V1 | week 25, 2019 | ||
BZX84W-B5V1 | BZX84W-B5V1X | BZX84W-B5V1 | week 25, 2019 | ||
BZX84W-B5V6 | BZX84W-B5V6F | BZX84W-B5V6 | week 25, 2019 | ||
BZX84W-B5V6 | BZX84W-B5V6X | BZX84W-B5V6 | week 25, 2019 | ||
BZX84W-B62 | BZX84W-B62F | BZX84W-B62 | week 25, 2019 | ||
BZX84W-B62 | BZX84W-B62X | BZX84W-B62 | week 25, 2019 | ||
BZX84W-B68 | BZX84W-B68F | BZX84W-B68 | week 25, 2019 | ||
BZX84W-B68 | BZX84W-B68X | BZX84W-B68 | week 25, 2019 | ||
BZX84W-B6V2 | BZX84W-B6V2F | BZX84W-B6V2 | week 25, 2019 | ||
BZX84W-B6V2 | BZX84W-B6V2X | BZX84W-B6V2 | week 25, 2019 | ||
BZX84W-B6V8 | BZX84W-B6V8F | BZX84W-B6V8 | week 25, 2019 | ||
BZX84W-B6V8 | BZX84W-B6V8X | BZX84W-B6V8 | week 25, 2019 | ||
BZX84W-B75 | BZX84W-B75F | BZX84W-B75 | week 25, 2019 | ||
BZX84W-B75 | BZX84W-B75X | BZX84W-B75 | week 25, 2019 | ||
BZX84W-B7V5 | BZX84W-B7V5F | BZX84W-B7V5 | week 25, 2019 | ||
BZX84W-B7V5 | BZX84W-B7V5X | BZX84W-B7V5 | week 25, 2019 | ||
BZX84W-B8V2 | BZX84W-B8V2F | BZX84W-B8V2 | week 25, 2019 | ||
BZX84W-B8V2 | BZX84W-B8V2X | BZX84W-B8V2 | week 25, 2019 | ||
BZX84W-B9V1 | BZX84W-B9V1F | BZX84W-B9V1 | week 25, 2019 | ||
BZX84W-B9V1 | BZX84W-B9V1X | BZX84W-B9V1 | week 25, 2019 | ||
BZX84W-C10 | BZX84W-C10F | BZX84W-C10 | week 25, 2019 | ||
BZX84W-C10 | BZX84W-C10X | BZX84W-C10 | week 25, 2019 | ||
BZX84W-C11 | BZX84W-C11F | BZX84W-C11 | week 25, 2019 | ||
BZX84W-C11 | BZX84W-C11X | BZX84W-C11 | week 25, 2019 | ||
BZX84W-C12 | BZX84W-C12F | BZX84W-C12 | week 25, 2019 | ||
BZX84W-C12 | BZX84W-C12X | BZX84W-C12 | week 25, 2019 | ||
BZX84W-C13 | BZX84W-C13F | BZX84W-C13 | week 25, 2019 | ||
BZX84W-C13 | BZX84W-C13X | BZX84W-C13 | week 25, 2019 | ||
BZX84W-C15 | BZX84W-C15F | BZX84W-C15 | week 25, 2019 | ||
BZX84W-C15 | BZX84W-C15X | BZX84W-C15 | week 25, 2019 | ||
BZX84W-C16 | BZX84W-C16F | BZX84W-C16 | week 25, 2019 | ||
BZX84W-C16 | BZX84W-C16X | BZX84W-C16 | week 25, 2019 | ||
BZX84W-C18 | BZX84W-C18F | BZX84W-C18 | week 25, 2019 | ||
BZX84W-C18 | BZX84W-C18X | BZX84W-C18 | week 25, 2019 | ||
BZX84W-C20 | BZX84W-C20F | BZX84W-C20 | week 25, 2019 | ||
BZX84W-C20 | BZX84W-C20X | BZX84W-C20 | week 25, 2019 | ||
BZX84W-C22 | BZX84W-C22F | BZX84W-C22 | week 25, 2019 | ||
BZX84W-C22 | BZX84W-C22X | BZX84W-C22 | week 25, 2019 | ||
BZX84W-C24 | BZX84W-C24F | BZX84W-C24 | week 25, 2019 | ||
BZX84W-C24 | BZX84W-C24X | BZX84W-C24 | week 25, 2019 | ||
BZX84W-C27 | BZX84W-C27F | BZX84W-C27 | week 25, 2019 | ||
BZX84W-C27 | BZX84W-C27X | BZX84W-C27 | week 25, 2019 | ||
BZX84W-C2V4 | BZX84W-C2V4F | BZX84W-C2V4 | week 25, 2019 | ||
BZX84W-C2V4 | BZX84W-C2V4X | BZX84W-C2V4 | week 25, 2019 | ||
BZX84W-C2V7 | BZX84W-C2V7F | BZX84W-C2V7 | week 25, 2019 | ||
BZX84W-C2V7 | BZX84W-C2V7X | BZX84W-C2V7 | week 25, 2019 | ||
BZX84W-C30 | BZX84W-C30F | BZX84W-C30 | week 25, 2019 | ||
BZX84W-C30 | BZX84W-C30X | BZX84W-C30 | week 25, 2019 | ||
BZX84W-C33 | BZX84W-C33F | BZX84W-C33 | week 25, 2019 | ||
BZX84W-C33 | BZX84W-C33X | BZX84W-C33 | week 25, 2019 | ||
BZX84W-C36 | BZX84W-C36F | BZX84W-C36 | week 25, 2019 | ||
BZX84W-C36 | BZX84W-C36X | BZX84W-C36 | week 25, 2019 | ||
BZX84W-C39 | BZX84W-C39F | BZX84W-C39 | week 25, 2019 | ||
BZX84W-C39 | BZX84W-C39X | BZX84W-C39 | week 25, 2019 | ||
BZX84W-C3V0 | BZX84W-C3V0F | BZX84W-C3V0 | week 25, 2019 | ||
BZX84W-C3V0 | BZX84W-C3V0X | BZX84W-C3V0 | week 25, 2019 | ||
BZX84W-C3V3 | BZX84W-C3V3F | BZX84W-C3V3 | week 25, 2019 | ||
BZX84W-C3V3 | BZX84W-C3V3X | BZX84W-C3V3 | week 25, 2019 | ||
BZX84W-C3V6 | BZX84W-C3V6F | BZX84W-C3V6 | week 25, 2019 | ||
BZX84W-C3V6 | BZX84W-C3V6X | BZX84W-C3V6 | week 25, 2019 | ||
BZX84W-C3V9 | BZX84W-C3V9F | BZX84W-C3V9 | week 25, 2019 | ||
BZX84W-C3V9 | BZX84W-C3V9X | BZX84W-C3V9 | week 25, 2019 | ||
BZX84W-C43 | BZX84W-C43F | BZX84W-C43 | week 25, 2019 | ||
BZX84W-C43 | BZX84W-C43X | BZX84W-C43 | week 25, 2019 | ||
BZX84W-C47 | BZX84W-C47F | BZX84W-C47 | week 25, 2019 | ||
BZX84W-C47 | BZX84W-C47X | BZX84W-C47 | week 25, 2019 | ||
BZX84W-C4V3 | BZX84W-C4V3F | BZX84W-C4V3 | week 25, 2019 | ||
BZX84W-C4V3 | BZX84W-C4V3X | BZX84W-C4V3 | week 25, 2019 | ||
BZX84W-C4V7 | BZX84W-C4V7F | BZX84W-C4V7 | week 25, 2019 | ||
BZX84W-C4V7 | BZX84W-C4V7X | BZX84W-C4V7 | week 25, 2019 | ||
BZX84W-C51 | BZX84W-C51F | BZX84W-C51 | week 25, 2019 | ||
BZX84W-C51 | BZX84W-C51X | BZX84W-C51 | week 25, 2019 | ||
BZX84W-C56 | BZX84W-C56F | BZX84W-C56 | week 25, 2019 | ||
BZX84W-C56 | BZX84W-C56X | BZX84W-C56 | week 25, 2019 | ||
BZX84W-C5V1 | BZX84W-C5V1F | BZX84W-C5V1 | week 25, 2019 | ||
BZX84W-C5V1 | BZX84W-C5V1X | BZX84W-C5V1 | week 25, 2019 | ||
BZX84W-C5V6 | BZX84W-C5V6F | BZX84W-C5V6 | week 25, 2019 | ||
BZX84W-C5V6 | BZX84W-C5V6X | BZX84W-C5V6 | week 25, 2019 | ||
BZX84W-C62 | BZX84W-C62F | BZX84W-C62 | week 25, 2019 | ||
BZX84W-C62 | BZX84W-C62X | BZX84W-C62 | week 25, 2019 | ||
BZX84W-C68 | BZX84W-C68F | BZX84W-C68 | week 25, 2019 | ||
BZX84W-C68 | BZX84W-C68X | BZX84W-C68 | week 25, 2019 | ||
BZX84W-C6V2 | BZX84W-C6V2F | BZX84W-C6V2 | week 25, 2019 | ||
BZX84W-C6V2 | BZX84W-C6V2X | BZX84W-C6V2 | week 25, 2019 | ||
BZX84W-C6V8 | BZX84W-C6V8F | BZX84W-C6V8 | week 25, 2019 | ||
BZX84W-C6V8 | BZX84W-C6V8X | BZX84W-C6V8 | week 25, 2019 | ||
BZX84W-C75 | BZX84W-C75F | BZX84W-C75 | week 25, 2019 | ||
BZX84W-C75 | BZX84W-C75X | BZX84W-C75 | week 25, 2019 | ||
BZX84W-C7V5 | BZX84W-C7V5F | BZX84W-C7V5 | week 25, 2019 | ||
BZX84W-C7V5 | BZX84W-C7V5X | BZX84W-C7V5 | week 25, 2019 | ||
BZX84W-C8V2 | BZX84W-C8V2F | BZX84W-C8V2 | week 25, 2019 | ||
BZX84W-C8V2 | BZX84W-C8V2X | BZX84W-C8V2 | week 25, 2019 | ||
BZX84W-C9V1 | BZX84W-C9V1F | BZX84W-C9V1 | week 25, 2019 | ||
BZX84W-C9V1 | BZX84W-C9V1X | BZX84W-C9V1 | week 25, 2019 |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BZX84W_SER | Voltage regulator diodes | Data sheet | 2023-01-02 |
SOT323 | plastic, surface-mounted package; 3 leads; 1.3 mm pitch; 2 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-27 |
WAVE_BG-BD-1 | Wave soldering profile | Wave soldering | 2021-09-08 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
- BZX84W-B10
- BZX84W-B11
- BZX84W-B12
- BZX84W-B13
- BZX84W-B15
- BZX84W-B16
- BZX84W-B18
- BZX84W-B20
- BZX84W-B22
- BZX84W-B24
- BZX84W-B27
- BZX84W-B2V4
- BZX84W-B2V7
- BZX84W-B30
- BZX84W-B33
- BZX84W-B36
- BZX84W-B39
- BZX84W-B3V0
- BZX84W-B3V3
- BZX84W-B3V6
- BZX84W-B3V9
- BZX84W-B43
- BZX84W-B47
- BZX84W-B4V3
- BZX84W-B4V7
- BZX84W-B51
- BZX84W-B56
- BZX84W-B5V1
- BZX84W-B5V6
- BZX84W-B62
- BZX84W-B68
- BZX84W-B6V2
- BZX84W-B6V8
- BZX84W-B75
- BZX84W-B7V5
- BZX84W-B8V2
- BZX84W-B9V1
- BZX84W-C10
- BZX84W-C11
- BZX84W-C12
- BZX84W-C13
- BZX84W-C15
- BZX84W-C16
- BZX84W-C18
- BZX84W-C20
- BZX84W-C22
- BZX84W-C24
- BZX84W-C27
- BZX84W-C2V4
- BZX84W-C2V7
- BZX84W-C30
- BZX84W-C33
- BZX84W-C36
- BZX84W-C39
- BZX84W-C3V0
- BZX84W-C3V3
- BZX84W-C3V6
- BZX84W-C3V9
- BZX84W-C43
- BZX84W-C47
- BZX84W-C4V3
- BZX84W-C4V7
- BZX84W-C51
- BZX84W-C56
- BZX84W-C5V1
- BZX84W-C5V6
- BZX84W-C62
- BZX84W-C68
- BZX84W-C6V2
- BZX84W-C6V8
- BZX84W-C75
- BZX84W-C7V5
- BZX84W-C8V2
- BZX84W-C9V1
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.