PLVA2600A series

Low-voltage avalanche regulator double diodes

The PLVA2600A series consists of two high performance voltage regulator diodes with common anodes, in small SOT23 plastic SMD packages.

The series consists of PLVA2650A to PLVA2668A.

Features and benefits

  • Very low dynamic impedance at low currents: approximately 1/20 of conventional series

  • Hard breakdown knee

  • Low noise: approximately 1/10 of conventional series

  • Total power dissipation: max. 250 mW

  • Small tolerances of VZ

  • Working voltage range: nom. 5.0 to 6.8 V

  • Non-repetitive peak reverse power dissipation: max. 30 W.

  • AEC-Q101 qualified

Applications

  • Low current, low power, low noise applications

  • CMOS RAM back-up circuits

  • Voltage stabilizers

  • Voltage limiters

  • Smoke detector relays.

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [min] (V)VZ [max] (V)IF [max] (mA)Ptot (mW)PZSM (W)Tj [max] (°C)Configuration
PLVA2668ASOT23SOT232.9 x 1.3 x 16.80.250.2 V6.6725025030150dual c.a.

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PLVA2668ASOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%9PPLVA2668A,215
( 9340 309 60215 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PLVA2668A/G934058442215

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PLVA2668APLVA2668A,215PLVA2668Aweek 34, 2003
Quality and reliability disclaimer

Documentation (3)

File nameTitleTypeDate
PLVA2600A_SERIESLow-voltage avalanche regulator double diodesData sheet2001-10-14
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.