Features and benefits
-
Very low dynamic impedance at low currents: approximately 1/20 of conventional series
-
Hard breakdown knee
-
Low noise: approximately 1/10 of conventional series
-
Total power dissipation: max. 250 mW
-
Small tolerances of VZ
-
Working voltage range: nom. 5.0 to 6.8 V
-
Non-repetitive peak reverse power dissipation: max. 30 W.
-
AEC-Q101 qualified
Applications
-
Low current, low power, low noise applications
-
CMOS RAM back-up circuits
-
Voltage stabilizers
-
Voltage limiters
-
Smoke detector relays.
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PLVA2668A | SOT23 | SOT23 | 2.9 x 1.3 x 1 | 6.8 | 0.25 | 0.2 V | 6.6 | 7 | 250 | 250 | 30 | 150 | dual c.a. |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PLVA2668A | SOT23-1 (SOT23) | REFLOW_BG-BD-1 | SOT23_215 | Active | %9P | PLVA2668A,215 ( 9340 309 60215 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
PLVA2668A/G | 934058442215 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PLVA2668A | PLVA2668A,215 | PLVA2668A | week 34, 2003 |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
PLVA2600A_SERIES | Low-voltage avalanche regulator double diodes | Data sheet | 2001-10-14 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.