PZUxBA series

Single Zener diodes

General-purpose Zener diodes in a SOD323 (SC-76) very small Surface-Mounted Device (SMD) plastic package.

Features and benefits

  • Non-repetitive peak reverse power dissipation: PZSM ≤ 40 W

  • Total power dissipation: Ptot ≤ 320 mW

  • Tolerance series:

    • B: approximately ±5 %

    • B1, B2, B3: approximately ±2 %

  • Wide working voltage range: nominal 2.4 V to 36 V (E24 range)

  • Low reverse current IR range

  • Small plastic package suitable for surface-mounted design

  • PZU5.1BA - 10BA: Very low dynamic impedances at low currents, very low leakage current, hard breakdown knee

  • PZU-types > 10 V: Intentional minor rise of leakage current for optimized fast switching and noise reduction [Ref. AN90031]

Applications

  • General regulation functions

Parametrics

Type numberPackage versionPackage nameSize (mm)VZ [nom] (V)IZ (mA)Tolerance +/-VZ [min] (V)VZ [max] (V)IF [max] (mA)Ptot (mW)PZSM (W)Tj [max] (°C)ConfigurationAutomotive qualified
PZU10B2ASOD323SOD3231.7 x 1.25 x 0.959.9952%9.7710.2120049040150single-
PZU10BASOD323SOD3231.7 x 1.25 x 0.951055%9.4510.5520049040150single-
PZU11B2ASOD323SOD3231.7 x 1.25 x 0.9510.9952%10.7611.2220049040150single-
PZU11BASOD323SOD3231.7 x 1.25 x 0.951155%10.4411.5620049040150single-
PZU12B2ASOD323SOD3231.7 x 1.25 x 0.9511.9952%11.7412.2420049040150single-
PZU12BASOD323SOD3231.7 x 1.25 x 0.9512.0155%11.4212.620049040150single-
PZU13B2ASOD323SOD3231.7 x 1.25 x 0.9513.252%12.9113.4920049040150single-
PZU13BASOD323SOD3231.7 x 1.25 x 0.9513.21555%12.4713.9620049040150single-
PZU14B2ASOD323SOD3231.7 x 1.25 x 0.951452%13.714.320049040150single-
PZU15B2ASOD323SOD3231.7 x 1.25 x 0.9514.6652%14.3414.9820049040150single-
PZU15BASOD323SOD3231.7 x 1.25 x 0.9514.6855%13.8415.5220049040150single-
PZU16B2ASOD323SOD3231.7 x 1.25 x 0.9516.1852%15.8516.5120049040150single-
PZU16BASOD323SOD3231.7 x 1.25 x 0.9516.2355%15.3717.0920049040150single-
PZU18B2ASOD323SOD3231.7 x 1.25 x 0.9517.95552%17.5618.3520049040150single-
PZU18BASOD323SOD3231.7 x 1.25 x 0.9517.98555%16.9419.0320049040150single-
PZU2.4BASOD323SOD3231.7 x 1.25 x 0.952.4555%2.32.620049040150single-
PZU2.7B2ASOD323SOD3231.7 x 1.25 x 0.952.77552%2.652.920049040150single-
PZU2.7BASOD323SOD3231.7 x 1.25 x 0.952.755%2.52.920049040150single-
PZU20B2ASOD323SOD3231.7 x 1.25 x 0.9519.95552%19.5220.3920049040150single-
PZU20BASOD323SOD3231.7 x 1.25 x 0.9519.9755%18.8621.0820049040150single-
PZU22B2ASOD323SOD3231.7 x 1.25 x 0.9522.00552%21.5422.4720049040150single-
PZU22BASOD323SOD3231.7 x 1.25 x 0.9522.02555%20.8823.1720049040150single-
PZU24B2ASOD323SOD3231.7 x 1.25 x 0.9524.2552%23.7224.7820049040150singleN
PZU24BASOD323SOD3231.7 x 1.25 x 0.9524.2555%22.9325.5720049040150single-
PZU27BASOD323SOD3231.7 x 1.25 x 0.952755%25.128.920049040150single-
PZU3.0B2ASOD323SOD3231.7 x 1.25 x 0.953.07552%2.953.220049040150single-
PZU3.0BASOD323SOD3231.7 x 1.25 x 0.95355%2.83.220049040150single-
PZU3.3B2ASOD323SOD3231.7 x 1.25 x 0.953.37552%3.253.520049040150single-
PZU3.3BASOD323SOD3231.7 x 1.25 x 0.953.355%3.13.520049040150single-
PZU3.6B2ASOD323SOD3231.7 x 1.25 x 0.953.67552%3.553.820049040150single-
PZU3.6BASOD323SOD3231.7 x 1.25 x 0.953.655%3.43.820049040150single-
PZU3.9B2ASOD323SOD3231.7 x 1.25 x 0.953.98552%3.874.120049040150single-
PZU3.9BASOD323SOD3231.7 x 1.25 x 0.953.955%3.74.120049040150single-
PZU30BASOD323SOD3231.7 x 1.25 x 0.953055%283220049040150single-
PZU33BASOD323SOD3231.7 x 1.25 x 0.953355%313520049040150single-
PZU36BASOD323SOD3231.7 x 1.25 x 0.953655%343820049040150single-
PZU4.3B2ASOD323SOD3231.7 x 1.25 x 0.954.24552%4.154.3420049040150single-
PZU4.3BASOD323SOD3231.7 x 1.25 x 0.954.24555%4.014.4820049040150single-
PZU4.7B2ASOD323SOD3231.7 x 1.25 x 0.954.6552%4.554.7520049040150single-
PZU4.7BASOD323SOD3231.7 x 1.25 x 0.954.6655%4.424.920049040150single-
PZU5.1B2ASOD323SOD3231.7 x 1.25 x 0.955.0952%4.985.220049040150single-
PZU5.1BASOD323SOD3231.7 x 1.25 x 0.955.10555%4.845.3720049040150single-
PZU5.6B2ASOD323SOD3231.7 x 1.25 x 0.955.6152%5.495.7320049040150single-
PZU5.6BASOD323SOD3231.7 x 1.25 x 0.955.61555%5.315.9220049040150single-
PZU6.2B2ASOD323SOD3231.7 x 1.25 x 0.956.19552%6.066.3320049040150single-
PZU6.2BASOD323SOD3231.7 x 1.25 x 0.956.19555%5.866.5320049040150single-
PZU6.8B2ASOD323SOD3231.7 x 1.25 x 0.956.7952%6.656.9320049040150single-
PZU6.8BASOD323SOD3231.7 x 1.25 x 0.956.80555%6.477.1420049040150single-
PZU7.5B2ASOD323SOD3231.7 x 1.25 x 0.957.4452%7.287.620049040150single-
PZU7.5BASOD323SOD3231.7 x 1.25 x 0.957.4555%7.067.8420049040150single-
PZU8.2B2ASOD323SOD3231.7 x 1.25 x 0.958.1952%8.028.3620049040150single-
PZU8.2BASOD323SOD3231.7 x 1.25 x 0.958.255%7.768.6420049040150single-
PZU9.1B2ASOD323SOD3231.7 x 1.25 x 0.959.0452%8.859.2320049040150single-
PZU9.1BASOD323SOD3231.7 x 1.25 x 0.959.05555%8.569.5520049040150single-

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PZU10B2A

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveVCPZU10B2A,115
( 9340 623 29115 )
PZU10BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveVAPZU10BA,115
( 9340 623 27115 )
PZU11B2A

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveVGPZU11B2A,115
( 9340 623 34115 )
PZU11BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveVEPZU11BA,115
( 9340 623 32115 )
PZU12B2A

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_145ActiveVMPZU12B2AZ
( 9340 623 38145 )
SOD323_115ActiveVMPZU12B2A,115
( 9340 623 38115 )
PZU12BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveVKPZU12BA,115
( 9340 623 36115 )
PZU13B2A

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveVSPZU13B2A,115
( 9340 623 43115 )
PZU13BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveVPPZU13BA,115
( 9340 623 41115 )
PZU14B2A

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_135ActiveVUPZU14B2AF
( 9340 623 45135 )
SOD323_115ActiveVUPZU14B2A,115
( 9340 623 45115 )
PZU15B2A

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveVXPZU15B2A,115
( 9340 623 48115 )
PZU15BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveVVPZU15BA,115
( 9340 623 46115 )
PZU16B2A

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveX2PZU16B2A,115
( 9340 623 53115 )
PZU16BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveVZPZU16BA,115
( 9340 623 51115 )
PZU18B2A

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveX6PZU18B2A,115
( 9340 623 81115 )
PZU18BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveX4PZU18BA,115
( 9340 623 55115 )
PZU2.4BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveX8PZU2.4BA,115
( 9340 623 83115 )
PZU2.7B2A

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveXBPZU2.7B2A,115
( 9340 623 86115 )
PZU2.7BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveX9PZU2.7BA,115
( 9340 623 84115 )
PZU20B2A

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveXEPZU20B2A,115
( 9340 623 89115 )
PZU20BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveXCPZU20BA,115
( 9340 623 87115 )
PZU22B2A

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveXKPZU22B2A,115
( 9340 623 94115 )
PZU22BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveXGPZU22BA,115
( 9340 623 92115 )
PZU24B2A

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveXPPZU24B2A,115
( 9340 623 98115 )
PZU24BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveXMPZU24BA,115
( 9340 623 96115 )
PZU27BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveXSPZU27BA,115
( 9340 624 66115 )
PZU3.0B2A

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveXVPZU3.0B2A,115
( 9340 624 69115 )
PZU3.0BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveXTPZU3.0BA,115
( 9340 624 67115 )
PZU3.3B2A

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveXYPZU3.3B2A,115
( 9340 624 73115 )
PZU3.3BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveXWPZU3.3BA,115
( 9340 624 71115 )
PZU3.6B2A

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveMDPZU3.6B2A,115
( 9340 624 76115 )
PZU3.6BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveXZPZU3.6BA,115
( 9340 624 74115 )
PZU3.9B2A

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveMGPZU3.9B2A,115
( 9340 624 79115 )
PZU3.9BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveMEPZU3.9BA,115
( 9340 624 77115 )
PZU30BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveMHPZU30BA,115
( 9340 624 81115 )
PZU33BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveMKPZU33BA,115
( 9340 624 82115 )
PZU36BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveMLPZU36BA,115
( 9340 624 84115 )
PZU4.3B2A

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveMPPZU4.3B2A,115
( 9340 626 06115 )
PZU4.3BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveMMPZU4.3BA,115
( 9340 624 85115 )
PZU4.7B2A

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveMUPZU4.7B2A,115
( 9340 626 11115 )
PZU4.7BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveMSPZU4.7BA,115
( 9340 626 08115 )
PZU5.1B2A

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveMYPZU5.1B2A,115
( 9340 627 77115 )
PZU5.1BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveMWPZU5.1BA,115
( 9340 627 79115 )
PZU5.6B2A

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveLHPZU5.6B2A,115
( 9340 627 82115 )
PZU5.6BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveLFPZU5.6BA,115
( 9340 627 84115 )
PZU6.2B2A

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveLNPZU6.2B2A,115
( 9340 627 86115 )
PZU6.2BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveLLPZU6.2BA,115
( 9340 627 88115 )
PZU6.8B2A

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveLTPZU6.8B2A,115
( 9340 627 91115 )
PZU6.8BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveLRPZU6.8BA,115
( 9340 627 93115 )
PZU7.5B2A

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveLXPZU7.5B2A,115
( 9340 627 95115 )
PZU7.5BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveLVPZU7.5BA,115
( 9340 627 97115 )
PZU8.2B2A

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveCSPZU8.2B2A,115
( 9340 627 99115 )
PZU8.2BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveLZPZU8.2BA,115
( 9340 628 02115 )
PZU9.1B2A

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveCWPZU9.1B2A,115
( 9340 628 04115 )
PZU9.1BA

(SOD323)
SOD323REFLOW_BG-BD-1
WAVE_BG-BD-1
SOD323_115ActiveCUPZU9.1BA,115
( 9340 628 07115 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PZU10B2A/DG934062618115
PZU10BA/DG934062621115
PZU11B2A/DG934062623115
PZU11BA/DG934062625115
PZU12B2A/DG934062627115
PZU12BA/DG934062629115
PZU13B2A/DG934062632115
PZU13BA/DG934062634115
PZU14B2A/DG934062635115
PZU15B2A/DG934062637115
PZU15BA/DG934062639115
PZU16B2A/DG934062642115
PZU16BA/DG934062644115
PZU18B2A/DG934062646115
PZU18BA/DG934062648115
PZU2.4BA/DG934062649115
PZU2.7B2A/DG934062652115
PZU2.7BA/DG934062653115
PZU20B2A/DG934062655115
PZU20BA/DG934062657115
PZU22B2A/DG934062659115
PZU22BA/DG934062662115
PZU24B2A/DG934062664115
PZU24BA/DG934062666115
PZU27BA/DG934062667115
PZU3.0B2A/DG934062669115
PZU3.0BA/DG934062671115
PZU3.3B2A/DG934062673115
PZU3.3BA/DG934062674115
PZU3.6B2A/DG934062676115
PZU3.6BA/DG934062677115
PZU3.9B2A/DG934062679115
PZU3.9BA/DG934062681115
PZU30BA/DG934062682115
PZU33BA/DG934062683115
PZU36BA/DG934062684115
PZU4.3B2A/DG934062686115
PZU4.3BA/DG934062688115
PZU4.7B2A/DG934062691115
PZU4.7BA/DG934062693115
PZU5.1B2A/DG934062695115
PZU5.1BA/DG934062697115
PZU5.6B2A/DG934062699115
PZU5.6BA/DG934062702115
PZU6.2B2A/DG934062704115
PZU6.2BA/DG934062706115
PZU6.8B2A/DG934062708115
PZU6.8BA/DG934062711115
PZU7.5B2A/DG934062713115
PZU7.5BA/DG934062715115
PZU8.2B2A/DG934062717115
PZU8.2BA/DG934062719115
PZU9.1B2A/DG934062722115
PZU9.1BA/DG934062724115

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PZU10B2APZU10B2A,115PZU10B2AAlways Pb-free
PZU10BAPZU10BA,115PZU10BAAlways Pb-free
PZU11B2APZU11B2A,115PZU11B2AAlways Pb-free
PZU11BAPZU11BA,115PZU11BAAlways Pb-free
PZU12B2APZU12B2AZPZU12B2Aweek 25, 2019
PZU12B2APZU12B2A,115PZU12B2AAlways Pb-free
PZU12BAPZU12BA,115PZU12BAAlways Pb-free
PZU13B2APZU13B2A,115PZU13B2AAlways Pb-free
PZU13BAPZU13BA,115PZU13BAAlways Pb-free
PZU14B2APZU14B2AFPZU14B2Aweek 25, 2019
PZU14B2APZU14B2A,115PZU14B2AAlways Pb-free
PZU15B2APZU15B2A,115PZU15B2AAlways Pb-free
PZU15BAPZU15BA,115PZU15BAAlways Pb-free
PZU16B2APZU16B2A,115PZU16B2AAlways Pb-free
PZU16BAPZU16BA,115PZU16BAAlways Pb-free
PZU18B2APZU18B2A,115PZU18B2AAlways Pb-free
PZU18BAPZU18BA,115PZU18BAAlways Pb-free
PZU2.4BAPZU2.4BA,115PZU2.4BAAlways Pb-free
PZU2.7B2APZU2.7B2A,115PZU2.7B2AAlways Pb-free
PZU2.7BAPZU2.7BA,115PZU2.7BAAlways Pb-free
PZU20B2APZU20B2A,115PZU20B2AAlways Pb-free
PZU20BAPZU20BA,115PZU20BAAlways Pb-free
PZU22B2APZU22B2A,115PZU22B2AAlways Pb-free
PZU22BAPZU22BA,115PZU22BAAlways Pb-free
PZU24B2APZU24B2A,115PZU24B2AAlways Pb-free
PZU24BAPZU24BA,115PZU24BAAlways Pb-free
PZU27BAPZU27BA,115PZU27BAAlways Pb-free
PZU3.0B2APZU3.0B2A,115PZU3.0B2AAlways Pb-free
PZU3.0BAPZU3.0BA,115PZU3.0BAAlways Pb-free
PZU3.3B2APZU3.3B2A,115PZU3.3B2AAlways Pb-free
PZU3.3BAPZU3.3BA,115PZU3.3BAAlways Pb-free
PZU3.6B2APZU3.6B2A,115PZU3.6B2AAlways Pb-free
PZU3.6BAPZU3.6BA,115PZU3.6BAAlways Pb-free
PZU3.9B2APZU3.9B2A,115PZU3.9B2AAlways Pb-free
PZU3.9BAPZU3.9BA,115PZU3.9BAAlways Pb-free
PZU30BAPZU30BA,115PZU30BAAlways Pb-free
PZU33BAPZU33BA,115PZU33BAAlways Pb-free
PZU36BAPZU36BA,115PZU36BAAlways Pb-free
PZU4.3B2APZU4.3B2A,115PZU4.3B2AAlways Pb-free
PZU4.3BAPZU4.3BA,115PZU4.3BAAlways Pb-free
PZU4.7B2APZU4.7B2A,115PZU4.7B2AAlways Pb-free
PZU4.7BAPZU4.7BA,115PZU4.7BAAlways Pb-free
PZU5.1B2APZU5.1B2A,115PZU5.1B2AAlways Pb-free
PZU5.1BAPZU5.1BA,115PZU5.1BAAlways Pb-free
PZU5.6B2APZU5.6B2A,115PZU5.6B2AAlways Pb-free
PZU5.6BAPZU5.6BA,115PZU5.6BAAlways Pb-free
PZU6.2B2APZU6.2B2A,115PZU6.2B2AAlways Pb-free
PZU6.2BAPZU6.2BA,115PZU6.2BAAlways Pb-free
PZU6.8B2APZU6.8B2A,115PZU6.8B2AAlways Pb-free
PZU6.8BAPZU6.8BA,115PZU6.8BAAlways Pb-free
PZU7.5B2APZU7.5B2A,115PZU7.5B2AAlways Pb-free
PZU7.5BAPZU7.5BA,115PZU7.5BAAlways Pb-free
PZU8.2B2APZU8.2B2A,115PZU8.2B2AAlways Pb-free
PZU8.2BAPZU8.2BA,115PZU8.2BAAlways Pb-free
PZU9.1B2APZU9.1B2A,115PZU9.1B2AAlways Pb-free
PZU9.1BAPZU9.1BA,115PZU9.1BAAlways Pb-free
Quality and reliability disclaimer

Documentation (5)

File nameTitleTypeDate
PZUXBA_SERSingle Zener diodesData sheet2024-04-05
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOD323plastic, surface-mounted package; 2 leads; 1.3 mm pitch; 1.7 mm x 1.25 mm x 0.95 mm bodyPackage information2022-05-27
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.