Features and benefits
-
Non-repetitive peak reverse power dissipation: PZSM = 40 W
-
Dual isolated diodes configuration
-
Total power dissipation: Ptot ≤ 250 mW
-
Small standard plastic package suitable for surface-mounted design
-
Tolerance series:
B2: approximately +-2 pct
-
Small dark-green, halogen-free plastic package suitable for surface-mounted design
-
Wide working voltage range:
nominal 2.7 V to 24 V
-
AEC-Q101 qualified
Applications
-
General regulation functions
Parametrics
Type number | Package version | Package name | Size (mm) | VZ [nom] (V) | IZ (mA) | Tolerance +/- | VZ [min] (V) | VZ [max] (V) | IF [max] (mA) | Ptot (mW) | PZSM (W) | Tj [max] (°C) | Configuration |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
PZU10DB2 | SOT353 | TSSOP5 | 2.1 x 1.25 x 0.95 | 10 | 5 | 2% | 9.77 | 10.21 | 200 | 250 | 40 | 150 | dual isolated |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PZU10DB2 | TSSOP5 (SOT353) | SOT353 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT353_115 | Active | TF% | PZU10DB2,115 ( 9340 615 45115 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
PZU10DB2/DG | 934062075115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PZU10DB2 | PZU10DB2,115 | PZU10DB2 | Always Pb-free |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
PZUXDB2_SER | Dual Zener diodes | Data sheet | 2008-03-30 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT353 | MAR_SOT353 Topmark | Top marking | 2013-06-03 |
SOT353 | plastic, surface-mounted package; 5 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-31 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.