PCMFxUSB3S

Common-mode EMI filter for differential channels with integrated ESD protection

Common-mode ElectroMagnetic Interference (EMI) filters with integrated ElectroStatic Discharge (ESD) protection for one, two and three differential channels. The devices are designed to provide low insertion loss for differential high-speed signals on each channel while unwanted common-mode signals are attenuated.

Each differential channel incorporates two signal lines that are coupled by integrated coils. Diodes provide protection to downstream components from ESD voltages up to ±15 kV on each signal line.

Table 1. Product overview

Type number

Number of channels

Package Name

PCMF1USB3S

1

WLCSP5

PCMF2USB3S

2

WLCSP10

PCMF3USB3S

3

WLCSP15

Features and benefits

  • One, two and three differential channels common-mode EMI filter with integrated ESD protection

  • Superior common-mode suppression over a wide frequency range

  • Extremely high symmetry between line pairs

  • ESD protection up to ±15 kV contact discharge according to IEC 61000-4-2

  • Superior RF performance compared to other integrated filters or discrete filters with external ESD protection

  • Industry-standard WLCSP5, 10 and 15 packages for smallest footprint

Applications

  • Smartphone, cellular and cordless phone

  • USB3.2, USB2.0, HDMI2.0, HDMI1.4

  • General-purpose EMI and Radio-Frequency Interference (RFI) filter and downstream ESD protection

  • Tablet PC and Mobile Internet Device (MID)

  • MIPI D-PHY as used in Camera Serial Interface (CSI) and Display Serial Interface (DSI)

Parametrics

Type numberPackage versionPackage nameSize (mm)ConfigurationNr of linesVRWM (V)Cd [typ] (pF)IPPM [max] (A)VESD (kV)Product status
PCMF1USB3SWLCSP5_2-1-2WLCSP50.77 x 1.17 x 0.57Unidirectional250.25715Production
PCMF2USB3SWLCSP10_4-2-4WLCSP101.57 x 1.17 x 0.57Unidirectional450.25715Production
PCMF3USB3SWLCSP15_6-3-6WLCSP152.37 x 1.17 x 0.57Unidirectional650.3715Production

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PCMF1USB3S
WLCSP5
(WLCSP5_2-1-2)
WLCSP5_2-1-2WLCSP5_2-1-2_087ActiveP "with circle"PCMF1USB3SZ
( 9340 695 94087 )
PCMF1USB3S/C
WLCSP5
(WLCSP5_2-1-2)
WLCSP5_2-1-2WLCSP5_2-1-2_087ActiveStandard MarkingPCMF1USB3S/CZ
( 9340 710 27087 )
PCMF2USB3S
WLCSP10
(WLCSP10_4-2-4)
WLCSP10_4-2-4WLCSP10_4-2-4_087ActiveP with circlePCMF2USB3SZ
( 9340 695 91087 )
PCMF2USB3S/C
WLCSP10
(WLCSP10_4-2-4)
WLCSP10_4-2-4WLCSP10_4-2-4_087ActiveStandard MarkingPCMF2USB3S/CZ
( 9340 710 28087 )
PCMF3USB3S
WLCSP15
(WLCSP15_6-3-6)
WLCSP15_6-3-6WLCSP15_6-3-6_087ActiveP with circlePCMF3USB3SZ
( 9340 695 89087 )
PCMF3USB3S/C
WLCSP15
(WLCSP15_6-3-6)
WLCSP15_6-3-6WLCSP15_6-3-6_087ActiveStandard MarkingPCMF3USB3S/CZ
( 9340 710 26087 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PCMF1USB3S934069594115
PCMF2USB3S934069591115
PCMF3USB3S934069589115

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PCMF1USB3SPCMF1USB3SZNot available
You can request this via a support request
Always Pb-free
PCMF1USB3S/CPCMF1USB3S/CZNot available
You can request this via a support request
week 25, 2019
PCMF2USB3SPCMF2USB3SZNot available
You can request this via a support request
Always Pb-free
PCMF2USB3S/CPCMF2USB3S/CZNot available
You can request this via a support request
week 25, 2019
PCMF3USB3SPCMF3USB3SZNot available
You can request this via a support request
Always Pb-free
PCMF3USB3S/CPCMF3USB3S/CZNot available
You can request this via a support request
week 25, 2019
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
PCMFXUSB3S_SERCommon-mode EMI filter for differential channels with integrated ESD protectionData sheet2019-03-07
WLCSP5_2-1-2wafer level chip-size package; 5 bumps (2-1-2); 0.4 mm pitch; 0.77 x 1.17 x 0.57 mm bodyPackage information2020-04-21
WLCSP15_6-3-6wafer level chip-size package; 15 bumps (6-3-6); 0.4 mm pitch; 2.37 x 1.17 x 0.57 mm bodyPackage information2020-04-21
WLCSP10_4-2-4wafer level chip-size package; 10 bumps (4-2-4); 0.4 mm pitch; 1.57 x 1.17 x 0.57 mm bodyPackage information2020-04-21

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.