Features and benefits
-
One, two and three differential channels common-mode EMI filter with integrated ESD protection
-
Superior common-mode suppression over a wide frequency range
-
Extremely high symmetry between line pairs
-
ESD protection up to ±15 kV contact discharge according to IEC 61000-4-2
-
Superior RF performance compared to other integrated filters or discrete filters with external ESD protection
-
Industry-standard WLCSP5, 10 and 15 packages for smallest footprint
Applications
-
Smartphone, cellular and cordless phone
-
USB3.2, USB2.0, HDMI2.0, HDMI1.4
-
General-purpose EMI and Radio-Frequency Interference (RFI) filter and downstream ESD protection
-
Tablet PC and Mobile Internet Device (MID)
-
MIPI D-PHY as used in Camera Serial Interface (CSI) and Display Serial Interface (DSI)
Parametrics
Type number | Package version | Package name | Size (mm) | Configuration | Nr of lines | VRWM (V) | Cd [typ] (pF) | IPPM [max] (A) | VESD (kV) | Product status |
---|---|---|---|---|---|---|---|---|---|---|
PCMF1USB3S | WLCSP5_2-1-2 | WLCSP5 | 0.77 x 1.17 x 0.57 | Unidirectional | 2 | 5 | 0.25 | 7 | 15 | Production |
PCMF2USB3S | WLCSP10_4-2-4 | WLCSP10 | 1.57 x 1.17 x 0.57 | Unidirectional | 4 | 5 | 0.25 | 7 | 15 | Production |
PCMF3USB3S | WLCSP15_6-3-6 | WLCSP15 | 2.37 x 1.17 x 0.57 | Unidirectional | 6 | 5 | 0.3 | 7 | 15 | Production |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PCMF1USB3S | WLCSP5 (WLCSP5_2-1-2) | WLCSP5_2-1-2 | WLCSP5_2-1-2_087 | Active | P "with circle" | PCMF1USB3SZ ( 9340 695 94087 ) | |
PCMF1USB3S/C | WLCSP5 (WLCSP5_2-1-2) | WLCSP5_2-1-2 | WLCSP5_2-1-2_087 | Active | Standard Marking | PCMF1USB3S/CZ ( 9340 710 27087 ) | |
PCMF2USB3S | WLCSP10 (WLCSP10_4-2-4) | WLCSP10_4-2-4 | WLCSP10_4-2-4_087 | Active | P with circle | PCMF2USB3SZ ( 9340 695 91087 ) | |
PCMF2USB3S/C | WLCSP10 (WLCSP10_4-2-4) | WLCSP10_4-2-4 | WLCSP10_4-2-4_087 | Active | Standard Marking | PCMF2USB3S/CZ ( 9340 710 28087 ) | |
PCMF3USB3S | WLCSP15 (WLCSP15_6-3-6) | WLCSP15_6-3-6 | WLCSP15_6-3-6_087 | Active | P with circle | PCMF3USB3SZ ( 9340 695 89087 ) | |
PCMF3USB3S/C | WLCSP15 (WLCSP15_6-3-6) | WLCSP15_6-3-6 | WLCSP15_6-3-6_087 | Active | Standard Marking | PCMF3USB3S/CZ ( 9340 710 26087 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
PCMF1USB3S | 934069594115 | |||||
PCMF2USB3S | 934069591115 | |||||
PCMF3USB3S | 934069589115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PCMF1USB3S | PCMF1USB3SZ | Not available You can request this via a support request | Always Pb-free | ||
PCMF1USB3S/C | PCMF1USB3S/CZ | Not available You can request this via a support request | week 25, 2019 | ||
PCMF2USB3S | PCMF2USB3SZ | Not available You can request this via a support request | Always Pb-free | ||
PCMF2USB3S/C | PCMF2USB3S/CZ | Not available You can request this via a support request | week 25, 2019 | ||
PCMF3USB3S | PCMF3USB3SZ | Not available You can request this via a support request | Always Pb-free | ||
PCMF3USB3S/C | PCMF3USB3S/CZ | Not available You can request this via a support request | week 25, 2019 |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
PCMFXUSB3S_SER | Common-mode EMI filter for differential channels with integrated ESD protection | Data sheet | 2019-03-07 |
WLCSP5_2-1-2 | wafer level chip-size package; 5 bumps (2-1-2); 0.4 mm pitch; 0.77 x 1.17 x 0.57 mm body | Package information | 2020-04-21 |
WLCSP15_6-3-6 | wafer level chip-size package; 15 bumps (6-3-6); 0.4 mm pitch; 2.37 x 1.17 x 0.57 mm body | Package information | 2020-04-21 |
WLCSP10_4-2-4 | wafer level chip-size package; 10 bumps (4-2-4); 0.4 mm pitch; 1.57 x 1.17 x 0.57 mm body | Package information | 2020-04-21 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.