Features and benefits
-
ESD rating >8 kV, according to IEC1000-4-2
-
SOT353 (SC-88A) surface mount package
-
Common anode configuration.
-
AEC-Q101 qualified
Applications
-
Computers and peripherals
-
Audio and video equipment
-
Communication systems.
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BZA856A | TSSOP5 (SOT353) | SOT353 | REFLOW_BG-BD-1 WAVE_BG-BD-1 | SOT353_115 | Active | Z1% | BZA856A,115 ( 9340 560 32115 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BZA862A | 934056043115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BZA856A | BZA856A,115 | BZA856A | week 31, 2003 |
Documentation (6)
File name | Title | Type | Date |
---|---|---|---|
BZA800A_SERIES | Quadruple ESD transient voltage suppressor | Data sheet | 2020-01-27 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
MAR_SOT353 | MAR_SOT353 Topmark | Top marking | 2013-06-03 |
SOT353 | plastic, surface-mounted package; 5 leads; 0.65 mm pitch; 2.1 mm x 1.25 mm x 0.95 mm body | Package information | 2022-05-31 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.