Features and benefits
- ESD rating >8 kV, according to IEC61000-4-2
- SOT665 surface mount package
- Common anode configuration.
Applications
- Computers and peripherals
- Audio and video equipment
- Communication systems
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BZA956A | (SOT665) | SOT665 | REFLOW_BG-BD-1 | SOT665_115 | Active | Z1 | BZA956A,115 ( 9340 565 29115 ) |
BZA962A | (SOT665) | SOT665 | REFLOW_BG-BD-1 | SOT665_115 | Active | Z2 | BZA962A,115 ( 9340 565 30115 ) |
BZA968A | (SOT665) | SOT665 | REFLOW_BG-BD-1 | SOT665_115 | Active | Z3 | BZA968A,115 ( 9340 565 31115 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
BZA956A/DG | 934061739115 | |||||
BZA968A/A2 | 934063164115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BZA956A | BZA956A,115 | BZA956A | Always Pb-free | ||
BZA962A | BZA962A,115 | BZA962A | Always Pb-free | ||
BZA968A | BZA968A,115 | BZA968A | Always Pb-free |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BZA900A_SERIES | Quadruple ESD transient voltage suppressor | Data sheet | 2001-09-02 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT665 | plastic, surface-mounted package; 5 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-05-30 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.