Features and benefits
- Low diode capacitance
- Low leakage current
- SOT665 surface mount package
- Common anode configuration.
Applications
- Communication systems
- Computers and peripherals
- Audio and video equipment.
Parametrics
Type number | Package name | Nr of lines | Configuration | VRWM (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
BZA962AVL | SOT665 | 4 | Unidirectional | 5 | 18 | 15 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
BZA962AVL | (SOT665) | SOT665 | REFLOW_BG-BD-1 | SOT665_115 | Active | V2 | BZA962AVL,115 ( 9340 572 98115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
BZA962AVL | BZA962AVL,115 | BZA962AVL | Always Pb-free |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
BZA900AVL_SERIES | Quadruple low capacitance ESD suppressor | Data sheet | 2003-10-19 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT665 | plastic, surface-mounted package; 5 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-05-30 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.