Features and benefits
- Unidirectional ESD protection of up to two lines
- Max. peak pulse power: PPP = 150W at tp = 8/20 μs
- Low clamping voltage: VCL = 20 V at IPP = 15 A
- Low reverse leakage current: IRM< 1 nA
- ESD protection up to 30 kV
- IEC 61000-4-2; level 4 (ESD)
- IEC 61000-4-5 (surge); IPP = 15 A at tp = 8/20 μs
- AEC-Q101 qualified
Applications
- Computers and peripherals
- Audio and video equipment
- Communication systems Table
- High-speed data lines
- Parallel ports
Parametrics
Type number | Package name | Nr of lines | Configuration | VRWM (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD12VS2UQ | SOT663 | 2 | Unidirectional | 12 | 38 | 30 |
PESD15VS2UQ | SOT663 | 2 | Unidirectional | 15 | 32 | 30 |
PESD24VS2UQ | SOT663 | 2 | Unidirectional | 24 | 23 | 23 |
PESD3V3S2UQ | SOT663 | 2 | Unidirectional | 3.3 | 200 | 30 |
PESD5V0S2UQ | SOT663 | 2 | Unidirectional | 5 | 150 | 30 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PESD12VS2UQ | ![]() (SOT663) | SOT663 | REFLOW_BG-BD-1 | SOT663_115 | Active | E3 | PESD12VS2UQ,115 ( 9340 578 36115 ) |
PESD15VS2UQ | ![]() (SOT663) | SOT663 | REFLOW_BG-BD-1 | SOT663_115 | Active | E4 | PESD15VS2UQ,115 ( 9340 578 37115 ) |
PESD24VS2UQ | ![]() (SOT663) | SOT663 | REFLOW_BG-BD-1 | SOT663_115 | Active | E5 | PESD24VS2UQ,115 ( 9340 578 38115 ) |
PESD3V3S2UQ | ![]() (SOT663) | SOT663 | REFLOW_BG-BD-1 | SOT663_115 | Active | E1 | PESD3V3S2UQ,115 ( 9340 578 39115 ) |
PESD5V0S2UQ | ![]() (SOT663) | SOT663 | REFLOW_BG-BD-1 | SOT663_115 | Active | E2 | PESD5V0S2UQ,115 ( 9340 578 35115 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PESD12VS2UQ | PESD12VS2UQ,115 | PESD12VS2UQ | ![]() | Always Pb-free | |
PESD15VS2UQ | PESD15VS2UQ,115 | PESD15VS2UQ | ![]() | Always Pb-free | |
PESD24VS2UQ | PESD24VS2UQ,115 | PESD24VS2UQ | ![]() | Always Pb-free | |
PESD3V3S2UQ | PESD3V3S2UQ,115 | PESD3V3S2UQ | ![]() | Always Pb-free | |
PESD5V0S2UQ | PESD5V0S2UQ,115 | PESD5V0S2UQ | ![]() | Always Pb-free |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT663 | plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body | Package information | 2022-05-27 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.