PESD3V3U1UA_UB_UL

Ultra low capacitance unidirectional ESD protection diodes

Ultra low capacitance unidirectional ElectroStatic Discharge (ESD) protection diodes in small Surface-Mounted Device (SMD) plastic packages designed to protect one signal line from the damage caused by ESD and other transients.

Features and benefits

  • Unidirectional ESD protection of one line

  • ESD protection up to 9 kV

  • Ultra low diode capacitance: Cd = 2.6 pF

  • IEC 61000-4-2; level 4 (ESD)

  • Very low leakage current: IRM = 1 nA

  • AEC-Q101 qualified

Applications

  • USB interfaces

  • Cellular handsets and accessories

  • 10/100/1000 Mbit/s Ethernet

  • Portable electronics

  • FireWire

  • Communication systems

  • High-speed data lines

  • Computers and peripherals

  • Subscriber Identity Module (SIM) card protection

  • Audio and video equipment

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.