PESD5V0U1UA_UB_UL

Ultra low capacitance unidirectional ESD protection diodes

Ultra low capacitance unidirectional ElectroStatic Discharge (ESD) protection diodes in small Surface-Mounted Device (SMD) plastic packages designed to protect one signal line from the damage caused by ESD and other transients.

Features and benefits

  • Unidirectional ESD protection of one line
  • ESD protection up to 9 kV
  • Ultra low diode capacitance: Cd = 2 pF
  • IEC 61000-4-2; level 4 (ESD)
  • Very low leakage current: IRM = 1 nA
  • AEC-Q101 qualified

Applications

  • USB interfaces
  • Cellular handsets and accessories
  • 10/100/1000 Mbit/s Ethernet
  • Portable electronics
  • FireWire
  • Communication systems
  • High-speed data lines
  • Computers and peripherals
  • Subscriber Identity Module (SIM) card protection
  • Audio and video equipment

Parametrics

Type numberPackage nameNr of linesConfigurationVRWM (V)Cd [typ] (pF)VESD IEC61000-4-2 (kV)
PESD5V0U1ULDFN1006-21Unidirectional529

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PESD5V0U1UL
DFN1006-2
(SOD882)
SOD882REFLOW_BG-BD-1
SOD882_315ActiveL1PESD5V0U1UL,315
( 9340 621 84315 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PESD5V0U1ULPESD5V0U1UL,315PESD5V0U1ULAlways Pb-free
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
PESD5V0U1UA_UB_ULUltra low capacitance unidirectional ESD protection diodesData sheet2021-04-12
Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
SOD882plastic, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm bodyPackage information2022-05-20
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Ordering, pricing & availability

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.