Features and benefits
- Unidirectional ESD protection of one line
- ESD protection up to 9 kV
- Ultra low diode capacitance: Cd = 2 pF
- IEC 61000-4-2; level 4 (ESD)
- Very low leakage current: IRM = 1 nA
- AEC-Q101 qualified
Applications
- USB interfaces
- Cellular handsets and accessories
- 10/100/1000 Mbit/s Ethernet
- Portable electronics
- FireWire
- Communication systems
- High-speed data lines
- Computers and peripherals
- Subscriber Identity Module (SIM) card protection
- Audio and video equipment
Parametrics
Type number | Package name | Nr of lines | Configuration | VRWM (V) | Cd [typ] (pF) | VESD IEC61000-4-2 (kV) |
---|---|---|---|---|---|---|
PESD5V0U1UL | DFN1006-2 | 1 | Unidirectional | 5 | 2 | 9 |
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
PESD5V0U1UL | ![]() DFN1006-2 (SOD882) | SOD882 | REFLOW_BG-BD-1 | SOD882_315 | Active | L1 | PESD5V0U1UL,315 ( 9340 621 84315 ) |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PESD5V0U1UL | PESD5V0U1UL,315 | PESD5V0U1UL | ![]() | Always Pb-free |
Documentation (4)
File name | Title | Type | Date |
---|---|---|---|
PESD5V0U1UA_UB_UL | Ultra low capacitance unidirectional ESD protection diodes | Data sheet | 2021-04-12 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOD882 | plastic, leadless ultra small package; 2 terminals; 0.65 mm pitch; 1 mm x 0.6 mm x 0.48 mm body | Package information | 2022-05-20 |
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
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.