PESDxU1UT series

Ultra low capacitance ESD protection diode in SOT23 package

Ultra low capacitance ElectroStatic Discharge (ESD) protection diode in a SOT23 (TO-236AB) small SMD plastic package designed to protect one high-speed data line from the damage caused by ESD and other transients.

Features and benefits

  • Unidirectional ESD protection of one line
  • ESD protection > 23 kV
  • Ultra low diode capacitance: Cd = 0.6 pF
  • IEC 61000-4-2; level 4 (ESD)
  • Max. peak pulse power: PPP up to 200 W
  • IEC 61000-4-5; (surge)
  • Low clamping voltage
  • AEC-Q101 qualified

Applications

  • 10/100/1000 Ethernet
  • Local Area Network (LAN) equipment
  • FireWire
  • Computers and peripherals
  • Communication systems
  • High-speed data lines

Parametrics

Type numberPackage nameNr of linesConfigurationVRWM (V)Cd [typ] (pF)VESD IEC61000-4-2 (kV)
PESD12VU1UTSOT232Unidirectional120.630
PESD15VU1UTSOT231Unidirectional150.630
PESD24VU1UTSOT231Unidirectional240.623
PESD3V3U1UTSOT231Unidirectional3.30.630
PESD5V0U1UTSOT231Unidirectional50.630

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PESD12VU1UTSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%ARPESD12VU1UT,215
( 9340 591 04215 )
PESD15VU1UTSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%ASPESD15VU1UT,215
( 9340 591 05215 )
PESD24VU1UTSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%ATPESD24VU1UT,215
( 9340 591 06215 )
PESD3V3U1UTSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%APPESD3V3U1UT,215
( 9340 591 01215 )
PESD5V0U1UTSOT23-1
(SOT23)
REFLOW_BG-BD-1
SOT23_215Active%AQPESD5V0U1UT,215
( 9340 591 03215 )

Discontinuation information

Type numberOrderable part number, (Ordering code (12NC))Last time buy dateLast time delivery dateReplacement productStatusComments
PESD5V0U1UT/DG934061865215
PESD5V0U1UT/ZL9340699842152017-12-312018-06-30PESD5V0U1UT

    Environmental information

    Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
    PESD12VU1UTPESD12VU1UT,215PESD12VU1UTAlways Pb-free
    PESD15VU1UTPESD15VU1UT,215PESD15VU1UTAlways Pb-free
    PESD24VU1UTPESD24VU1UT,215PESD24VU1UTAlways Pb-free
    PESD3V3U1UTPESD3V3U1UT,215PESD3V3U1UTAlways Pb-free
    PESD5V0U1UTPESD5V0U1UT,215PESD5V0U1UTAlways Pb-free
    Quality and reliability disclaimer

    Documentation (3)

    File nameTitleTypeDate
    PESDXU1UT_SERUltra low capacitance ESD protection diode in SOT23 packageData sheet2022-05-03
    Nexperia_Selection_guide_2023Nexperia Selection Guide 2023Selection guide2023-05-10
    REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06

    Support

    If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

    Sample

    As a Nexperia customer you can order samples via our sales organization.

    If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.