Battery and charger protection

Developed and tested for battery and charger ports, this is an optimized solution with no degradation – full ESD protection even after 1000 IEC level ESD strikes. Delivering on both security and quality, it is a perfect fit for mobile phone and consumer electronic interfaces.

Key features and benefits

  • Solutions developed and tested for target application
  • No degradation - full ESD protection even after 1000 IEC level ESD strikes
  • Optimized solution in one device working 'out of the box'
  • Delivery security and quality control of Nexperia's in-house sources
  • Matching to application routing, where applicable
  • Savings in pick-and-place, logistics and quality costs
  • Very low clamping voltages and dynamic resistances to optimize protection of system chip
  • Superior parameter line matching by having all devices on same chip

Key applications

  • Mobile phone interfaces
  • Portable consumer electronics interfaces
  • Consumer electronics interfaces
  • Computing interfaces

Parametric search

Battery and charger protection
Please wait loading data...
Parametric search is unavailable.

Products

ESD protection, TVS, filtering and signal conditioning

Type number Description Status Quick access
PESD12VS1UA Unidirectional ESD protection for transient voltage suppression Production
PESD12VS1UA-Q Unidirectional ESD protection for transient voltage suppression Production
PESD12VS1UJ Unidirectional ESD protection for transient voltage suppression Production
PESD12VS1UJ-Q Unidirectional ESD protection for transient voltage suppression Production
PESD5V0S1UA Unidirectional ESD protection for transient voltage suppression Production
PESD5V0S1UJ Unidirectional ESD protection for transient voltage suppression Production
PESD5V0S2BQA Protection against high surge currents in ultra small DFN1010D-3 package Production
PESD5V0S2BQA-Q Protection against high surge currents in ultra small DFN1010D-3 package Production
PESD5V0V2BM Very low capacitance bidirectional ESD protection diodes Production
PESD5V0V2BMB Very low capacitance bidirectional ESD protection diodes Production
PESD5V0V2BMB-Q Very low capacitance bidirectional ESD protection diodes Production

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
PESD12VS1UA-Q Unidirectional ESD protection for transient voltage suppression Production
PESD12VS1UJ-Q Unidirectional ESD protection for transient voltage suppression Production
PESD5V0S1UA Unidirectional ESD protection for transient voltage suppression Production
PESD5V0S1UJ Unidirectional ESD protection for transient voltage suppression Production
PESD5V0S2BQA Protection against high surge currents in ultra small DFN1010D-3 package Production
PESD5V0S2BQA-Q Protection against high surge currents in ultra small DFN1010D-3 package Production
PESD5V0V2BM Very low capacitance bidirectional ESD protection diodes Production
PESD5V0V2BMB-Q Very low capacitance bidirectional ESD protection diodes Production

Documentation

File name Title Type Date
SC-90_SOD323F_mk plastic, surface-mounted package; 2 leads; 1.7 mm x 1.25 mm x 0.7 mm body Marcom graphics 2017-01-28
Whitepaper_ESD_protection_devices_for_USB4 Choosing ESD protection devices for USB4 White paper 2020-03-06
Whitepaper_ESD_protection_devices_for_USB4_CN 为USB4TM选择ESD保护器件 White paper 2020-03-27

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.

Datasheets (11)

File name Title Type Date
PESD12VS1UA Unidirectional ESD protection for transient voltage suppression Data sheet 2023-04-14
PESD12VS1UA-Q Unidirectional ESD protection for transient voltage suppression Data sheet 2022-06-13
PESD12VS1UJ Unidirectional ESD protection for transient voltage suppression Data sheet 2023-04-14
PESD12VS1UJ-Q Unidirectional ESD protection for transient voltage suppression Data sheet 2022-06-13
PESD5V0S1UA Unidirectional ESD protection for transient voltage suppression Data sheet 2023-05-25
PESD5V0S1UJ Unidirectional ESD protection for transient voltage suppression Data sheet 2023-06-16
PESD5V0S2BQA Protection against high surge currents in ultra small DFN1010D-3 package Data sheet 2017-05-04
PESD5V0S2BQA-Q Protection against high surge currents in ultra small DFN1010D-3 package Data sheet 2024-03-13
PESD5V0V2BM Very low capacitance bidirectional ESD protection diodes Data sheet 2017-05-04
PESD5V0V2BMB Very low capacitance bidirectional ESD protection diodes Data sheet 2024-04-29
PESD5V0V2BMB-Q Very low capacitance bidirectional ESD protection diodes Data sheet 2022-10-04