HDMI and DisplayPort protection

Protect your high definition multimedia interfaces from overvoltage and overcurrent.

Common Mode Filter (CMF) with ESD protection for high-speed data communication lines

High-speed wired lines and popular wireless standards frequently interfere in the Gigahertz range, resulting in EMI disturbance for mobile users. Nexperia has designed common mode filters with electrostatic discharge protection for 1, 2 and 3 differential line pairs that attenuate common mode signals and deliver superior communications experiences.

Our solutions provide common mode noise suppression over all bands, with high suppression at 2.5 GHz and 5 GHz, the fundamentals of USB 3.x

Common Mode Filter lets differential signals pass and attenuates common-mode noise

image

image

Features

  • Protection up to 6 lines (Tx +/-, Rx +/-, D +/-)
  • Wide differential passband (up to 10 GHz 3dB frequency)
  • Up to -32 dB CM rejection at 2.5 GHz and up to -21 dB at 5 GHz (USB3 fundamentals)
  • Up to -31 dB CM rejection at 3 GHz and -16 dB at 6 GHz HDMI fundamental
  • Suitable for HDMI2.1 @ 12 GHz FRL
  • Low-inductance and space-saving WLCSP packages
  • Footprint-compatible with ESD-only solutions
  • Exceeding IEC 61000-4-2 ESD ruggedness standard

Benefits

  • Effective 1, 2 and 3 line pairs protection and filtering
  • USB 3.x and HDMI2 optimized common mode suppression
  • Proven 10+ Gbps communications lines protection
  • Providing high system-level robustness for sensitive SoCs
  • Minimized reflections compared to discrete CMF + additional ESD
  • Low clamping and dynamic resistance using TrEOS technology

PCMF - Performance advantage thanks to integration

Nexperia’s PCMF series integrate ESD protection and CMF in a single device which offers an unmatched overall performance. When comparing a standalone CMF solution to a combination of discrete CMF and discrete 14 GHz differential pass band ESD protection, performance losses are notable.

In contrast to this, our PCMFxUSB3B and ...BA deliver a performance advantage of more than 1 GHz and even 3 GHz compared to the standalone CMF without ESD protection. The maximum of the Common Mode Rejection is shifting as well to attenuate CM noise at higher signal frequencies.

image

Parametric search

HDMI and DisplayPort protection
Please wait loading data...
Parametric search is unavailable.

Products

ESD protection, TVS, filtering and signal conditioning

Type number Description Status Quick access
PCMF1HDMI14S Common-mode EMI filter for differential channels with integrated ESD protection Production
PCMF2HDMI14S Common-mode EMI filter for differential channels with integrated ESD protection Production
PCMF3HDMI14S Common-mode EMI filter for differential channels with integrated ESD protection Production
PCMF1HDMI2BA-C Common-mode EMI filter for differential channels with integrated bidirectional ESD protection Production
PCMF2HDMI2BA-C Common-mode EMI filter for differential channels with integrated bidirectional ESD protection Production
PCMF3HDMI2BA-C Common-mode EMI filter for differential channels with integrated bidirectional ESD protection Production
PCMF1HDMI2S Common-mode EMI filter for differential channels with integrated ESD protection Production
PCMF2HDMI2S Common-mode EMI filter for differential channels with integrated ESD protection Production
PCMF3HDMI2S Common-mode EMI filter for differential channels with integrated ESD protection Production
IP4283CZ10-TBR ESD protection for ultra high-speed interfaces Production
PHDMI2AB4 ESD protection for ultra high-speed interfaces Production
PHDMI2FR4 ESD protection for ultra high-speed interfaces Production

Documentation

File name Title Type Date
DFN2510A-10_SOT1176_mk plastic, extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body Marcom graphics 2017-01-28
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
Nexperia_TrEOS_ESD_protection_for_USB_Type-C_leaflet TrEOS ESD protection for USB Type-C Leaflet 2020-03-06
Whitepaper_ESD_protection_devices_for_USB4 Choosing ESD protection devices for USB4 White paper 2020-03-06
TrEOS_ESD_protection_for_USB_Type-C_leaflet_CN 面向USB Type-C®的 Leaflet 2020-03-27
Whitepaper_ESD_protection_devices_for_USB4_CN 为USB4TM选择ESD保护器件 White paper 2020-03-27
Nexperia_CMF_with_ESD_protection_for_high-speed_datalines CMF with ESD protection for high-speed data communication lines Leaflet 2020-04-03
Nexperia_Integrated_CMF_and_ESD_protection_for_high-speed_data_lines_CN Nexperia Integrated CMF and ESD protection for high-speed data lines CN Leaflet 2020-04-29

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.

Datasheets (6)

File name Title Type Date
PCMFXHDMI14S_SER Common-mode EMI filter for differential channels with integrated ESD protection Data sheet 2017-05-04
PCMFXHDMI2BA_C_SER Common-mode EMI filter for differential channels with integrated bidirectional ESD protection Data sheet 2020-05-20
PCMFXHDMI2S_SER Common-mode EMI filter for differential channels with integrated ESD protection Data sheet 2017-05-04
IP4283CZ10_SER ESD protection for ultra high-speed interfaces Data sheet 2020-04-28
PHDMI2AB4 ESD protection for ultra high-speed interfaces Data sheet 2018-06-08
PHDMI2FR4 ESD protection for ultra high-speed interfaces Data sheet 2018-04-27