Features and benefits
- System ESD protection for HDMI, DisplayPort, eSATA and LVDS
- All signal lines with integrated rail-to-rail clamping diodes for downstream ESD protection of ±8 kV according to IEC 61000-4-2, level 4
- Matched 0.5 mm trace spacing
- Signal lines with ≤ 0.05 pF matching capacitance between signal pairs
- Line capacitance of only 0.6 pF for each channel
- Design-friendly ‘pass-thru’ signal routing
Applications
The devices are designed for high-speed receiver and transmitter port protection:
- TVs, monitors
- DVD recorders and players
- Notebooks, main board graphics cards and ports
- Set-top boxes and game consoles
Parametrics
Type number | Package version | Package name | Size (mm) | Configuration | Nr of lines | VRWM (V) | Cd [typ] (pF) | IPPM [max] (A) | VESD (kV) | Product status | Automotive qualified |
---|---|---|---|---|---|---|---|---|---|---|---|
IP4283CZ10-TBA | SOT1165-1 | DFN2510-10 | 2.5 x 1 x 0.5 | Unidirectional | 4 | 5.5 | 0.26 | - | 8 | Production | N |
IP4283CZ10-TBR | SOT1176-1 | DFN2510A-10 | 2.5 x 1 x 0.5 | Unidirectional | 4 | 5.5 | 0.6 | 3 | 8 | Production | N |
(-) dash denotes: "Parameter value not specified for this product"
Package
Type number | Package | Package information | Reflow-/Wave soldering | Packing | Status | Marking | Orderable part number, (Ordering code (12NC)) |
---|---|---|---|---|---|---|---|
IP4283CZ10-TBA | DFN2510-10 (SOT1165-1) | SOT1165-1 | SOT1165-1_115 | Active | 83 | IP4283CZ10-TBA,115 ( 9340 646 64115 ) | |
IP4283CZ10-TBR | DFN2510A-10 (SOT1176-1) | SOT1176-1 | SOT1176-1_115 | Active | 83 | IP4283CZ10-TBR,115 ( 9340 656 13115 ) |
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
IP4283CZ10-TBA/LC | 934068656115 | |||||
IP4283CZ10-TBR/LC | 934068697115 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
IP4283CZ10-TBA | IP4283CZ10-TBA,115 | IP4283CZ10-TBA | Always Pb-free | ||
IP4283CZ10-TBR | IP4283CZ10-TBR,115 | IP4283CZ10-TBR | Always Pb-free |
Documentation (3)
File name | Title | Type | Date |
---|---|---|---|
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
SOT1176-1 | plastic, leadless extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body | Package information | 2022-06-07 |
SOT1165-1 | plastic, leadless extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body | Package information | 2022-06-07 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.