PTVSxS1UTR series

High-temperature 400 W Transient Voltage Suppressor

400 W unidirectional Transient Voltage Suppressor (TVS) in a SOD123W small and flat lead low-profile Surface-Mounted Device (SMD) plastic package, designed for transient overvoltage protection in high-temperature applications.

Features and benefits

  • Rated peak pulse power: PPPM = 400 W (350 W for 3V3)

  • Reverse standoff voltage range: VRWM = 3.3 V to 64 V

  • Reverse current: IRM = 0.001 µA

  • Very low package height: 1 mm

  • High temperature stability Tj ≤185 °C

  • Small plastic package suitable for surface-mounted design

  • AEC-Q101 qualified

Applications

  • Power supply protection

  • Automotive application

  • Industrial application

  • Power management

  • High-temperature applications

Parametrics

Type numberPackage versionPPPM @10/1000 µs [max] (W)ConfigurationNr of protected linesVBR [min] (V)VBR [max] (V)VCL @ IPPM 10/1000 µs [max] (V)IPPM @10/1000 µs [max] (A)IRM [max] (µA)Tj [max] (°C)
PTVS10VS1UTRSOD123W400Unidirectional111.112.31723.52.5185
PTVS11VS1UTRSOD123W400Unidirectional112.213.518.2222.5185
PTVS12VS1UTRSOD123W400Unidirectional113.314.719.920.12.5185
PTVS13VS1UTRSOD123W400Unidirectional114.415.921.518.60.1185
PTVS14VS1UTRSOD123W400Unidirectional115.617.223.217.20.1185
PTVS15VS1UTRSOD123W400Unidirectional116.718.524.416.40.1185
PTVS16VS1UTRSOD123W400Unidirectional117.819.72615.40.1185
PTVS17VS1UTRSOD123W400Unidirectional118.920.927.614.50.1185
PTVS18VS1UTRSOD123W400Unidirectional12022.129.213.70.1185
PTVS20VS1UTRSOD123W400Unidirectional122.224.532.412.30.1185
PTVS22VS1UTRSOD123W400Unidirectional124.426.935.511.30.1185
PTVS24VS1UTRSOD123W400Unidirectional126.729.538.910.30.1185
PTVS26VS1UTRSOD123W400Unidirectional128.931.942.19.50.1185
PTVS28VS1UTRSOD123W400Unidirectional131.134.445.48.80.1185
PTVS30VS1UTRSOD123W400Unidirectional133.336.848.48.30.1185
PTVS33VS1UTRSOD123W400Unidirectional136.740.653.37.50.1185
PTVS36VS1UTRSOD123W400Unidirectional14044.258.16.90.1185
PTVS3V3S1UTRSOD123W350Unidirectional15.26843.8600185
PTVS40VS1UTRSOD123W400Unidirectional144.449.164.56.20.1185
PTVS43VS1UTRSOD123W400Unidirectional147.852.869.45.80.1185
PTVS45VS1UTRSOD123W400Unidirectional15055.372.75.50.1185
PTVS48VS1UTRSOD123W400Unidirectional153.358.977.45.20.1185
PTVS51VS1UTRSOD123W400Unidirectional156.762.782.44.90.1185
PTVS54VS1UTRSOD123W400Unidirectional16066.387.14.60.1185
PTVS58VS1UTRSOD123W400Unidirectional164.471.293.64.30.1185
PTVS5V0S1UTRSOD123W400Unidirectional16.479.243.5400185
PTVS60VS1UTRSOD123W400Unidirectional166.773.796.84.10.1185
PTVS64VS1UTRSOD123W400Unidirectional171.178.61033.90.1185
PTVS6V0S1UTRSOD123W400Unidirectional16.677.3710.338.8400185
PTVS6V5S1UTRSOD123W400Unidirectional17.227.9811.235.7250185
PTVS7V0S1UTRSOD123W400Unidirectional17.788.61233.3100185
PTVS7V5S1UTRSOD123W400Unidirectional18.339.2112.93150185
PTVS8V0S1UTRSOD123W400Unidirectional18.899.8313.629.425185
PTVS8V5S1UTRSOD123W400Unidirectional19.4410.414.427.810185
PTVS9V0S1UTRSOD123W400Unidirectional11011.115.4265185

Package

Type numberPackagePackage informationReflow-/Wave solderingPackingStatusMarkingOrderable part number, (Ordering code (12NC))
PTVS10VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveCBPTVS10VS1UTR,115
( 9340 654 83115 )
PTVS11VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveCCPTVS11VS1UTR,115
( 9340 654 84115 )
PTVS12VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveCDPTVS12VS1UTR,115
( 9340 654 85115 )
PTVS13VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveCEPTVS13VS1UTR,115
( 9340 654 86115 )
PTVS14VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveCFPTVS14VS1UTR,115
( 9340 654 87115 )
PTVS15VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveCGPTVS15VS1UTR,115
( 9340 654 88115 )
PTVS16VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveCHPTVS16VS1UTR,115
( 9340 654 89115 )
PTVS17VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveCJPTVS17VS1UTR,115
( 9340 654 91115 )
PTVS18VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveCKPTVS18VS1UTR,115
( 9340 654 92115 )
PTVS20VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveCLPTVS20VS1UTR,115
( 9340 654 93115 )
PTVS22VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveCMPTVS22VS1UTR,115
( 9340 654 94115 )
PTVS24VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveCNPTVS24VS1UTR,115
( 9340 654 95115 )
PTVS26VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveCPPTVS26VS1UTR,115
( 9340 654 96115 )
PTVS28VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveCRPTVS28VS1UTR,115
( 9340 654 97115 )
PTVS30VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveCSPTVS30VS1UTR,115
( 9340 654 99115 )
PTVS33VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveCTPTVS33VS1UTR,115
( 9340 655 01115 )
PTVS36VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveCUPTVS36VS1UTR,115
( 9340 655 02115 )
PTVS3V3S1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveC2PTVS3V3S1UTR,115
( 9340 654 73115 )
PTVS40VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveCVPTVS40VS1UTR,115
( 9340 655 03115 )
PTVS43VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveCWPTVS43VS1UTR,115
( 9340 655 04115 )
PTVS45VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveCXPTVS45VS1UTR,115
( 9340 655 05115 )
PTVS48VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveCYPTVS48VS1UTR,115
( 9340 655 06115 )
PTVS51VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveCZPTVS51VS1UTR,115
( 9340 655 07115 )
PTVS54VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveD1PTVS54VS1UTR,115
( 9340 655 08115 )
PTVS58VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveD2PTVS58VS1UTR,115
( 9340 655 09115 )
PTVS5V0S1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveC3PTVS5V0S1UTR,115
( 9340 654 74115 )
PTVS60VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveD3PTVS60VS1UTR,115
( 9340 655 11115 )
PTVS64VS1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveD4PTVS64VS1UTR,115
( 9340 655 12115 )
PTVS6V0S1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveC4PTVS6V0S1UTR,115
( 9340 654 75115 )
PTVS6V5S1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveC5PTVS6V5S1UTR,115
( 9340 654 76115 )
PTVS7V0S1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveC6PTVS7V0S1UTR,115
( 9340 654 77115 )
PTVS7V5S1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveC7PTVS7V5S1UTR,115
( 9340 654 78115 )
PTVS8V0S1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveC8PTVS8V0S1UTR,115
( 9340 654 79115 )
PTVS8V5S1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveC9PTVS8V5S1UTR,115
( 9340 654 81115 )
PTVS9V0S1UTR
CFP3
(SOD123W)
SOD123WREFLOW_BG-BD-1
WAVE_BG-BD-1
SOD123W_115ActiveCAPTVS9V0S1UTR,115
( 9340 654 82115 )

Environmental information

Type numberOrderable part numberChemical contentRoHSRHF-indicatorLeadfree conversion date
PTVS10VS1UTRPTVS10VS1UTR,115PTVS10VS1UTR
PTVS11VS1UTRPTVS11VS1UTR,115PTVS11VS1UTR
PTVS12VS1UTRPTVS12VS1UTR,115PTVS12VS1UTR
PTVS13VS1UTRPTVS13VS1UTR,115PTVS13VS1UTR
PTVS14VS1UTRPTVS14VS1UTR,115PTVS14VS1UTR
PTVS15VS1UTRPTVS15VS1UTR,115PTVS15VS1UTR
PTVS16VS1UTRPTVS16VS1UTR,115PTVS16VS1UTR
PTVS17VS1UTRPTVS17VS1UTR,115PTVS17VS1UTR
PTVS18VS1UTRPTVS18VS1UTR,115PTVS18VS1UTR
PTVS20VS1UTRPTVS20VS1UTR,115PTVS20VS1UTR
PTVS22VS1UTRPTVS22VS1UTR,115PTVS22VS1UTR
PTVS24VS1UTRPTVS24VS1UTR,115PTVS24VS1UTR
PTVS26VS1UTRPTVS26VS1UTR,115PTVS26VS1UTR
PTVS28VS1UTRPTVS28VS1UTR,115PTVS28VS1UTR
PTVS30VS1UTRPTVS30VS1UTR,115PTVS30VS1UTR
PTVS33VS1UTRPTVS33VS1UTR,115PTVS33VS1UTR
PTVS36VS1UTRPTVS36VS1UTR,115PTVS36VS1UTR
PTVS3V3S1UTRPTVS3V3S1UTR,115PTVS3V3S1UTR
PTVS40VS1UTRPTVS40VS1UTR,115PTVS40VS1UTR
PTVS43VS1UTRPTVS43VS1UTR,115PTVS43VS1UTR
PTVS45VS1UTRPTVS45VS1UTR,115PTVS45VS1UTR
PTVS48VS1UTRPTVS48VS1UTR,115PTVS48VS1UTR
PTVS51VS1UTRPTVS51VS1UTR,115PTVS51VS1UTR
PTVS54VS1UTRPTVS54VS1UTR,115PTVS54VS1UTR
PTVS58VS1UTRPTVS58VS1UTR,115PTVS58VS1UTR
PTVS5V0S1UTRPTVS5V0S1UTR,115PTVS5V0S1UTR
PTVS60VS1UTRPTVS60VS1UTR,115PTVS60VS1UTR
PTVS64VS1UTRPTVS64VS1UTR,115PTVS64VS1UTR
PTVS6V0S1UTRPTVS6V0S1UTR,115PTVS6V0S1UTR
PTVS6V5S1UTRPTVS6V5S1UTR,115PTVS6V5S1UTR
PTVS7V0S1UTRPTVS7V0S1UTR,115PTVS7V0S1UTR
PTVS7V5S1UTRPTVS7V5S1UTR,115PTVS7V5S1UTR
PTVS8V0S1UTRPTVS8V0S1UTR,115PTVS8V0S1UTR
PTVS8V5S1UTRPTVS8V5S1UTR,115PTVS8V5S1UTR
PTVS9V0S1UTRPTVS9V0S1UTR,115PTVS9V0S1UTR
Quality and reliability disclaimer

Documentation (4)

File nameTitleTypeDate
PTVSXS1UTR_SERHigh-temperature 400 W Transient Voltage SuppressorData sheet2022-06-01
REFLOW_BG-BD-1Reflow soldering profileReflow soldering2021-04-06
SOD123Wplastic, surface mounted package; 2 terminals; 2.6 mm x 1.7 mm x 1 mm bodyPackage information2020-04-21
WAVE_BG-BD-1Wave soldering profileWave soldering2021-09-08

Support

If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.

Sample

As a Nexperia customer you can order samples via our sales organization.

If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.