Features and benefits
- Rated peak pulse power: PPPM = 300 W
- Reverse standoff voltage range: VRWM = 7.5 V to 26 V
- AEC-Q101 qualified
- Reverse current: IRM = 1 nA
- Very low package height: 0.65 mm
Applications
- Power supply protection
- Industrial application
- Power management
Parametrics
Type number | Package name | Configuration | Nr of protected lines | VBR [typ] (V) | IPPM @8/20 µs [max] (A) | VESD IEC61000-4-2 (kV) | IRM [max] (µA) | Tj [max] (°C) |
---|---|---|---|---|---|---|---|---|
PTVS10VU1UPA | DFN2020-3 | Unidirectional | 1 | 11.7 | 148 | 30 | 0.05 | 150 |
PTVS12VU1UPA | DFN2020-3 | Unidirectional | 1 | 14 | 131 | 30 | 0.05 | 150 |
PTVS15VU1UPA | DFN2020-3 | Unidirectional | 1 | 17.6 | 111 | 30 | 0.05 | 150 |
PTVS18VU1UPA | DFN2020-3 | Unidirectional | 1 | 21 | 97 | 30 | 0.05 | 150 |
PTVS20VU1UPA | DFN2020-3 | Unidirectional | 1 | 23.4 | 98.5 | 30 | 0.05 | 150 |
PTVS22VU1UPA | DFN2020-3 | Unidirectional | 1 | 25.6 | 88.5 | 30 | 0.05 | 150 |
PTVS24VU1UPA | DFN2020-3 | Unidirectional | 1 | 28.1 | 79 | 30 | 0.05 | 150 |
PTVS26VU1UPA | DFN2020-3 | Unidirectional | 1 | 30.4 | 69 | 30 | 0.05 | 150 |
PTVS7V5U1UPA | DFN2020-3 | Unidirectional | 1 | 8.77 | 178 | 30 | 1 | 150 |
Package
Discontinuation information
Type number | Orderable part number, (Ordering code (12NC)) | Last time buy date | Last time delivery date | Replacement product | Status | Comments |
---|---|---|---|---|---|---|
PTVS10VU1UPA/S | 934068247147 | |||||
PTVS12VU1UPA/S | 934068248147 | |||||
PTVS15VU1UPA/S | 934068249147 | |||||
PTVS18VU1UPA/S | 934068251147 | |||||
PTVS26VU1UPA/S | 934068252147 | |||||
PTVS7V5U1UPA/S | 934068246147 |
Environmental information
Type number | Orderable part number | Chemical content | RoHS | RHF-indicator | Leadfree conversion date |
---|---|---|---|---|---|
PTVS10VU1UPA | PTVS10VU1UPAZ | PTVS10VU1UPA | ![]() | Always Pb-free | |
PTVS12VU1UPA | PTVS12VU1UPAZ | PTVS12VU1UPA | ![]() | Always Pb-free | |
PTVS15VU1UPA | PTVS15VU1UPAZ | PTVS15VU1UPA | ![]() | Always Pb-free | |
PTVS18VU1UPA | PTVS18VU1UPAZ | PTVS18VU1UPA | ![]() | Always Pb-free | |
PTVS20VU1UPA | PTVS20VU1UPAZ | PTVS20VU1UPA | ![]() | week 25, 2019 | |
PTVS22VU1UPA | PTVS22VU1UPAZ | PTVS22VU1UPA | ![]() | week 25, 2019 | |
PTVS24VU1UPA | PTVS24VU1UPAZ | PTVS24VU1UPA | ![]() | week 25, 2019 | |
PTVS26VU1UPA | PTVS26VU1UPAZ | PTVS26VU1UPA | ![]() | Always Pb-free | |
PTVS7V5U1UPA | PTVS7V5U1UPAZ | PTVS7V5U1UPA | ![]() | Always Pb-free |
Documentation (5)
File name | Title | Type | Date |
---|---|---|---|
PTVSXU1UPA_SER | 300 W Transient Voltage Suppressor | Data sheet | 2020-06-04 |
Nexperia_document_leaflet_MobileTVS_201804 | TVS for Mobile applications | Leaflet | 2018-05-08 |
Nexperia_Selection_guide_2023 | Nexperia Selection Guide 2023 | Selection guide | 2023-05-10 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
SOT1061 | plastic, leadless thermal enhanced ultra thin small outline package; 3 terminals; 1.3 mm pitch; 2 mm x 2 mm x 0.65 mm body | Package information | 2022-05-27 |
Support
If you are in need of design/technical support, let us know and fill in the answer form, we'll get back to you shortly.
Ordering, pricing & availability
Sample
As a Nexperia customer you can order samples via our sales organization.
If you do not have a direct account with Nexperia our network of global and regional distributors is available and equipped to support you with Nexperia samples. Check out the list of official distributors.