DFN0603 MOSFETs

Market's smallest DFN packaged MOSFET with best-in-class RDS(on) performance

Nexperia's smallest MOSFET package at 0.63 x 0.33 x 0.25 mm. Featuring best-in-class low RDS(on) ideal for the most stringent space constrained applications, such as smart watches, hearing aids, fitness trackers and many more mobile applications.

Features and benefits

  • Smallest MOSFET in DFN package 0.63x0.33mm
  • Ultra low profile 0.25 mm
  • Best-in-class low RDS(on)
  • Excellent thermal conduction

Applications

  • Battery switch
  • High-speed line driver
  • High-side load switch
  • Switching circuits

Parametric search

DFN0603 MOSFETs
Please wait loading data...
Parametric search is unavailable.

Products

MOSFETs

Type number Description Status Quick access
PMX100UN 20 V, N-channel Trench MOSFET Production
PMX100UNE 20 V, N-channel Trench MOSFET Production
PMX300UNE 30 V, N-channel Trench MOSFET Production
PMX400UP 20 V, P-channel Trench MOSFET Production
PMX400UPE 20 V, P-channel Trench MOSFET Production
PMX700EN 60 V, N-channel Trench MOSFET Production
PMX800ENE 60 V, N-channel Trench MOSFET Production
PMX800UPE 30 V, P-channel Trench MOSFET Production

Documentation

File name Title Type Date
AN11304 MOSFET load switch PCB with thermal measurement Application note 2013-01-28
nexperia_report_aoi_inspection_dfn_201808 Automatic Optical Inspection of DFN Components Report 2018-09-03
AN90009 Leakage of small-signal MOSFETs Application note 2019-11-08
AN90013 Recommendations for Printed Circuit Board assembly of DFN0603-3 (SOT8013) Application note 2020-04-29
Nexperia_document_whitepaper_DFN_Wave_Soldering_2020 Whitepaper: Can DFNs be successfully wave soldered? White paper 2020-09-01
AN90017 Load switches for mobile and computing applications Application note 2020-09-02
nexperia_document_leaflet_SsMOS_for_mobile_2022 High volume small-signal MOSFETs for mobile and portables, in WLCSP and leadless DFN packages Leaflet 2022-07-04
nexperia_document_leaflet_SsMOS_for_mobile_2022-CHN 适合移动和便携式设备的 大批量小信号MOSFET, 采用WLCSP和无引脚DFN封装 Leaflet 2022-07-04
RS2919_DFN0603_3_Combi DFN0603-3 MARCOM image Marcom graphics 2021-11-16
SOT8013 3D model for products with SOT8013 package Design support 2022-06-02

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.

Datasheets (8)

File name Title Type Date
PMX100UN 20 V, N-channel Trench MOSFET Data sheet 2021-12-02
PMX100UNE 20 V, N-channel Trench MOSFET Data sheet 2022-05-18
PMX300UNE 30 V, N-channel Trench MOSFET Data sheet 2022-05-18
PMX400UP 20 V, P-channel Trench MOSFET Data sheet 2021-04-07
PMX400UPE 20 V, P-channel Trench MOSFET Data sheet 2023-03-20
PMX700EN 60 V, N-channel Trench MOSFET Data sheet 2022-07-29
PMX800ENE 60 V, N-channel Trench MOSFET Data sheet 2023-07-12
PMX800UPE 30 V, P-channel Trench MOSFET Data sheet 2023-03-20