DFN1110 MOSFETS

Improved thermal performance on a very small footprint

Nexperia’s AEC-Q101 qualified leadless DFN1110D-3 (SOT8015) package with side-wettable flanks helps save space and minimize weight while ensuring advanced power capability.

Features and benefits

  • Side wettable flanks for optical solder inspection
  • Ultra small and leadless SMD plastic package: 1.1 x 1 x 0.48 mm
  • Exposed drain pad for excellent thermal conduction
  • AEC-Q101 qualified

Applications

  • Signal conditioning
  • High-speed line driver
  • High-side or low-side load switch
  • Switching circuits

Parametric search

DFN1110 MOSFETS
Please wait loading data...
Parametric search is unavailable.

Products

Automotive qualified products (AEC-Q100/Q101)

Type number Description Status Quick access
2N7002KQB 60 V N-channel Trench MOSFET Production
BSS84AKQB 50 V, P-channel Trench MOSFET Production

MOSFETs

Type number Description Status Quick access
2N7002KQB 60 V N-channel Trench MOSFET Production
BSS84AKQB 50 V, P-channel Trench MOSFET Production

Documentation

File name Title Type Date
nexperia_report_aoi_inspection_dfn_201808 Automatic Optical Inspection of DFN Components Report 2018-09-03
Nexperia_document_whitepaper_Side-WettableFlanks_AOI_201911 Side-Wettable Flanks enable AOI on Leadless SMD (DFN) packages White paper 2020-04-15
Nexperia_Document_Whitepaper-Side-Wettable-Flanks_CHN 可湿性侧面 White paper 2020-04-15
Nexperia_document_whitepaper_DFN_Wave_Soldering_2020 Whitepaper: Can DFNs be successfully wave soldered? White paper 2020-09-01
AN90023 Thermal performance of DFN packages Application note 2020-11-23
AN90023_ZH Thermal performance of DFN packages Application note 2021-02-26
RS2635_DFN1110D_3_Combi DFN1110D-3 MARCOM graphic Marcom graphics 2021-11-15
nexperia_document_leaflet_SsMOS_for_Auto_2023 AEC-Q101 qualified MOSFETs, SMD packages in both small leaded and leadless DFN Leaflet 2023-09-19
nexperia_document_leaflet_SsMOS_for_Auto_2023-CHN MOSFET符合AEC-Q101标准, 采用小型有引脚和无引脚DFN的 SMD封装 Leaflet 2023-09-20
Nexperia_AutoDFN_factsheet_2022 Small & light automotive diodes and transistors Leaflet 2022-04-13

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.

Datasheets (2)

File name Title Type Date
2N7002KQB 60 V N-channel Trench MOSFET Data sheet 2021-09-22
BSS84AKQB 50 V, P-channel Trench MOSFET Data sheet 2021-07-13