Features and benefits
- Single N-Channel
- Ultra small silicon (wafer level) package: 1 × 0.6 × 0.2 mm
- Best in class RDS(on) performance (50 mΩ)
- Lowest RDS(on) per mm² in 30 V
- Offerings with and without 2 KV HBM ESD protection
- ID up to 4 A
- Low voltage drive (VGS(th) = 0.8 V typ.)
- VDS = 30V; VGS = 12 V
Applications
- Standard switch for portables/wearables where space is key - hearing aids, earphones, smart watches
- Battery management
- Low-side load switch
- Relay driver
Featured documents
Latest news and blogs
Documentation
File name | Title | Type | Date |
---|---|---|---|
AN11304 | MOSFET load switch PCB with thermal measurement | Application note | 2013-01-28 |
AN90009 | Leakage of small-signal MOSFETs | Application note | 2019-11-08 |
AN90017 | Load switches for mobile and computing applications | Application note | 2020-09-02 |
sot8026_3d | DSN1006-3; chip-scale package; 3 terminals; body 1 x 0.6 x 0.2 mm | Outline 3d | 2021-07-19 |
SOT8026 | chip-scale package; 3 terminals; body 1.0 x 0.6 x 0.2 mm | Package information | 2023-02-28 |
nexperia_document_leaflet_SsMOS_for_mobile_2022 | High volume small-signal MOSFETs for mobile and portables, in WLCSP and leadless DFN packages | Leaflet | 2022-07-04 |
nexperia_document_leaflet_SsMOS_for_mobile_2022-CHN | 适合移动和便携式设备的 大批量小信号MOSFET, 采用WLCSP和无引脚DFN封装 | Leaflet | 2022-07-04 |
RS3885_DSN1006-SOT8026_Combi | DSN1006 (SOT8026) MARCOM image | Marcom graphics | 2022-06-06 |
AN90036 | Recommendations for Printed Circuit Board assembly of DSN1006-3 (SOT8026) | Application note | 2022-08-09 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.