Key features and benefits
- Optimized MOSFET performance in compact footprint (30 mm²)
- Low RDS(on) down to 0.9 mΩ (30 V)
- Expanding range of 30 V, 60 V and 100 V devices
- Exposed heat sink for low thermal resistance
- Industry standard, 5 x 6 mm footprint
Applications
- Brushless DC motor control
- DC to DC solutions
- Low-power adaptors
- PC power supplies
- Power tools (battery powered)
Featured products
Products
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
PXN0R9-30RLA | N-channel 30 V, 0.97 mOhm, logic level Trench MOSFET in MLPAK56 | Development |
|
PXN1R3-30RLA | N-channel 30 V, 1.3 mOhm, logic level Trench MOSFET in MLPAK56 | Development |
|
PXN1R7-30RLA | N-channel 30 V, 1.7 mOhm, logic level Trench MOSFET in MLPAK56 | Development |
|
PXN2R2-30RLA | N-channel 30 V, 2.2 mOhm, logic level Trench MOSFET in MLPAK56 | Development |
|
PXN3R0-30RLA | N-channel 30 V, 3.0 mOhm, logic level Trench MOSFET in MLPAK56 | Development |
|
Documentation
File name | Title | Type | Date |
---|---|---|---|
AN10441 | Level shifting techniques in I2C-bus design | Application note | 2020-02-11 |
AN10273 | Power MOSFET single-shot and repetitive avalanche ruggedness rating | Application note | 2022-06-20 |
AN11119 | Medium power small-signal MOSFETs in DC-to-DC conversion | Application note | 2013-05-07 |
AN11160 | Designing RC Snubbers | Application note | 2023-02-03 |
AN11156 | Using Power MOSFET Zth Curves | Application note | 2021-01-04 |
AN11243 | Failure signature of Electrical Overstress on Power MOSFETs | Application note | 2017-12-21 |
AN11304 | MOSFET load switch PCB with thermal measurement | Application note | 2013-01-28 |
AN11158_ZH | Understanding power MOSFET data sheet parameters | Application note | 2021-01-04 |
AN11261 | RC Thermal Models | Application note | 2021-03-18 |
AN11599 | Using power MOSFETs in parallel | Application note | 2016-07-13 |
AN90001 | Designing in MOSFETs for safe and reliable gate-drive operation | Application note | 2017-05-05 |
AN90011 | Half-bridge MOSFET switching and its impact on EMC | Application note | 2020-04-28 |
AN90017 | Load switches for mobile and computing applications | Application note | 2020-09-02 |
SOT8002_1 | 3D model for products with SOT8002-1 package | Design support | 2021-04-30 |
AN90032 | Low temperature soldering, application study | Application note | 2022-02-22 |
AN50014 | Understanding the MOSFET peak drain current rating | Application note | 2022-03-28 |
AN50006_JP | リニアモードにおけるパワーMOSFET | Application note | 2022-06-06 |
AN50005_translated_20230317 | 大電力アプリケーションにおけるパワーMOSFETの並列接続 | Application note | 2023-04-03 |
MLPAK56_combi | MLPAK56 MARCOM image | Marcom graphics | 2023-10-17 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (0)
File name | Title | Type | Date |
---|