Standard MOSFETs

Optimizing RDS(on), maximizing choice

In an increasingly electrified world, system designers need components with solid switching performance in a standard power MOSFET footprint. To meet this demand Nexperia has developed a dedicated family of MOSFETs housed in the industry-standard 3x3 mm and 5x6 mm MLPAK (micro-lead) packages. This 30-100 V portfolio gives system designers the flexibility to choose the MOSFET best suited to their application needs.

 

Key features and benefits

Nexperia’s Standard MOSFETs are ideal for high-volume industrial, consumer and computing systems including DC/DC conversion, battery management and motor control applications. As a trusted supplier with a long legacy of high-volume production, Nexperia’s Standard MOSFETs provide designers with flexibility of choice, a diverse portfolio of products and the scalability of high-volume ramp-up.

  • Broad application fit across all major application segments
  • Initial portfolio focused on 30 V and 100 V devices
  • Range of RDS(on) values down to 0.97 mΩ at 30 V
  • MLPAK offers optimised MOSFET performance with exposed heat sink for low thermal resistance

 

Applications

  • DC/DC conversion
  • Fast charging for mobile and wearables
  • Low-power adaptors
  • PC power supplies
  • Power tools (battery powered)
  • Motor control applications

Products

MOSFETs

Type number Description Status Quick access
PXN011-100QL N-channel 100 V, 11 mOhm, logic level Trench MOSFET in MLPAK33 Production
PXN011-100QS N-channel 100 V, 11 mOhm, standard level Trench MOSFET in MLPAK33 Production
PXN012-100QL N-channel 100 V, 12 mOhm, logic level Trench MOSFET in MLPAK33 Production
PXN012-100QS N-channel 100 V, 12 mOhm, standard level Trench MOSFET in MLPAK33 Production
PXN013-30QLA N-channel 30 V, 13 mOhm, logic level Trench MOSFET in MLPAK33 Development
PXN020-100QS N-channel 100 V, 20 mOhm, standard level Trench MOSFET in MLPAK33 Production
PXN028-100QL N-channel 100 V, 28 mOhm, logic level Trench MOSFET in MLPAK33 Production
PXN040-100QS N-channel 100 V, 40 mOhm, standard level Trench MOSFET in MLPAK33 Production
PXN0R9-30RLA N-channel 30 V, 0.97 mOhm, logic level Trench MOSFET in MLPAK56 Development
PXN1R3-30RLA N-channel 30 V, 1.3 mOhm, logic level Trench MOSFET in MLPAK56 Development
PXN1R7-30RLA N-channel 30 V, 1.7 mOhm, logic level Trench MOSFET in MLPAK56 Development
PXN2R2-30RLA N-channel 30 V, 2.2 mOhm, logic level Trench MOSFET in MLPAK56 Development
PXN2R4-30QLA N-channel 30 V, 2.4 mOhm, logic level Trench MOSFET in MLPAK33 Development
PXN2R7-30RLA N-channel 30 V, 2.7 mOhm, logic level Trench MOSFET in MLPAK56 Development
PXN3R0-30QLA N-channel 30 V, 3.0 mOhm, logic level Trench MOSFET in MLPAK33 Development
PXN3R0-30RLA N-channel 30 V, 3.0 mOhm, logic level Trench MOSFET in MLPAK56 Development
PXN4R6-30QLA N-channel 30 V, 4.6 mOhm, logic level Trench MOSFET in MLPAK33 Development
PXN4R6-30RLA N-channel 30 V, 4.6 mOhm, logic level Trench MOSFET in MLPAK56 Development
PXN5R6-30QLA N-channel 30 V, 5.6 mOhm, logic level Trench MOSFET in MLPAK33 Development
PXN7R0-30QLA N-channel 30 V, 7.0 mOhm, logic level Trench MOSFET in MLPAK33 Development
PXN9R3-30QLA N-channel 30 V, 9.3 mOhm, logic level Trench MOSFET in MLPAK33 Development

Documentation

File name Title Type Date
2023-0001_NEX_154_stock_image-powertools-MOSFETs NEX_154_stock_image-powertools-MOSFETs Marcom graphics 2023-10-09

If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.

Or contact us for further support.

Datasheets (7)

File name Title Type Date
PXN011-100QL N-channel 100 V, 11 mOhm, logic level Trench MOSFET in MLPAK33 Data sheet 2023-09-21
PXN011-100QS N-channel 100 V, 11 mOhm, standard level Trench MOSFET in MLPAK33 Data sheet 2023-09-21
PXN012-100QL N-channel 100 V, 12 mOhm, logic level Trench MOSFET in MLPAK33 Data sheet 2023-09-21
PXN012-100QS N-channel 100 V, 12 mOhm, standard level Trench MOSFET in MLPAK33 Data sheet 2023-09-21
PXN020-100QS N-channel 100 V, 20 mOhm, standard level Trench MOSFET in MLPAK33 Data sheet 2023-09-28
PXN028-100QL N-channel 100 V, 28 mOhm, logic level Trench MOSFET in MLPAK33 Data sheet 2023-09-21
PXN040-100QS N-channel 100 V, 40 mOhm, standard level Trench MOSFET in MLPAK33 Data sheet 2023-09-21