Features and Benefits
- N-Channel and P-Channel versions available
- Lowest RDS(on) per mm²
- WLCSP 4 balls with low RDS(on) and smallest footprint
- WLCSP 6 balls with low RDS(on) and small footprint
- WLCSP 9 balls with lowest RDS(on) and small footprint
- ESD protection above 2 kV HBM
- Low RDS(on) down to 15 mΩ
- Best-in-class RDS(on) to space ratio
- Easy PCB design
- ID up to 9.6 A
- Low voltage drive (VGS(th)= 0.6 V typ.)
- VDS = 12 - 60 V; VGS = 8
Applications
- Load switching for mobile devices
- Battery switch
- LED driver
- High-speed line drivers
- Wearables
- E-cigarettes
- Mobile accessories
- Hearing aids
- ID cards
- Computing accessories
- Battery polarity protection
Featured products
Featured documents
Latest news and blogs
Latest videos
Nexperia’s Small-signal MOSFETs for portable and mobile applications
Parametric search
![](/.resources/nexperia-theme/images/ps/ajax-loader.gif)
Products
MOSFETs
Type number | Description | Status | Quick access |
---|---|---|---|
PMCM4401UNE | 20 V, N-channel Trench MOSFET | Production | |
PMCM4401UPE | 20 V, P-channel Trench MOSFET | Production | |
PMCM4401VNE | 12V, N-channel Trench MOSFET | Production | |
PMCM4401VPE | 12 V, P-channel Trench MOSFET | Production | |
PMCM4402UPE | 20 V, P-channel Trench MOSFET | Production | |
PMCM6501UNE | 20 V, N-channel Trench MOSFET | Production | |
PMCM6501UPE | 20 V, P-channel Trench MOSFET | Production | |
PMCM6501VNE | 12 V, N-channel Trench MOSFET | Production | |
PMCM6501VPE | 12 V, P-channel Trench MOSFET | Production |
Documentation
File name | Title | Type | Date |
---|---|---|---|
AN11119 | Medium power small-signal MOSFETs in DC-to-DC conversion | Application note | 2013-05-07 |
WLCSP4_mk | WLCSP4 | Marcom graphics | 2017-01-28 |
WLCSP6_mk | WLCSP6 | Marcom graphics | 2017-01-28 |
AN90009 | Leakage of small-signal MOSFETs | Application note | 2019-11-08 |
nexperia_document_leaflet_SsMOS_for_mobile_2022 | High volume small-signal MOSFETs for mobile and portables, in WLCSP and leadless DFN packages | Leaflet | 2022-07-04 |
nexperia_document_leaflet_SsMOS_for_mobile_2022-CHN | 适合移动和便携式设备的 大批量小信号MOSFET, 采用WLCSP和无引脚DFN封装 | Leaflet | 2022-07-04 |
If you have a support question, let us know. If you are in need of design support, let us know and fill in the answer form, well get back to you shortly.
Or contact us for further support.
Datasheets (9)
File name | Title | Type | Date |
---|---|---|---|
PMCM4401UNE | 20 V, N-channel Trench MOSFET | Data sheet | 2024-03-01 |
PMCM4401UPE | 20 V, P-channel Trench MOSFET | Data sheet | 2017-05-09 |
PMCM4401VNE | 12V, N-channel Trench MOSFET | Data sheet | 2017-05-04 |
PMCM4401VPE | 12 V, P-channel Trench MOSFET | Data sheet | 2017-05-04 |
PMCM4402UPE | 20 V, P-channel Trench MOSFET | Data sheet | 2017-05-30 |
PMCM6501UNE | 20 V, N-channel Trench MOSFET | Data sheet | 2023-06-02 |
PMCM6501UPE | 20 V, P-channel Trench MOSFET | Data sheet | 2017-07-03 |
PMCM6501VNE | 12 V, N-channel Trench MOSFET | Data sheet | 2017-05-04 |
PMCM6501VPE | 12 V, P-channel Trench MOSFET | Data sheet | 2017-05-04 |