Nexperia introduces leading edge Silicon Carbide (SiC) Schottky diode for ultra-high performance, low loss, high efficiency power conversion applications. The Merged PiN Schottky (MPS) diode delivered as bare die in Tape and Reel (T & R) offers temperature independent capacitive turn-off, zero recovery switching behavior combined with an outstanding figure-of-merit (QC x VF) and improves the robustness expressed in a high IFSM.
Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
PSC1065B1_POV | PSC1065B1 | Bare die product; 1.45 mm × 1.45 mm × 0.11 mm die size | 2024-01-18 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
PSC1065B1_POV | Bare die product; 1.45 mm × 1.45 mm × 0.11 mm die size | Package information | 2024-05-17 |
Products in this package
Diodes
Type number | Description | Quick access |
---|---|---|
PSC1065B1 | 650 V, 10 A SiC Schottky diode in bare die |