Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOD123HP | CFP3-HP | Power plastic surface mounted package; 2 terminals; 2.80 mm × 1.80 mm × 0.90 mm body | 2023-12-08 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOD123HP | 3D model for products with SOD123HP package | Design support | 2024-04-29 |
SOD123HP | Power plastic surface mounted package; 2 terminals; 2.80 mm × 1.80 mm × 0.90 mm body | Package information | 2024-05-29 |
SOD123HP_115 | Reel pack for SMD, 7''; Q1/T1-Q2/T3 product orientation | Packing information | 2023-09-21 |
REFLOW_BG-BD-1 | Reflow soldering profile | Reflow soldering | 2021-04-06 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
PMEG10010ELXE-Q | 100 V, 1 A low leakage current Schottky barrier rectifier | |
PMEG3020EXE-Q | 30 V, 2 A Schottky barrier rectifier | |
PMEG4030EXE-Q | 40 V, 3 A Schottky barrier rectifier | |
PMEG6030EXE-Q | 60 V, 3 A Schottky barrier rectifier | |
PMEG6030AEXE-Q | 60 V, 3 A Schottky barrier rectifier | |
PMEG4010EXE-Q | 40 V, 1 A Schottky barrier rectifier | |
PMEG6010EXE-Q | 60 V, 1 A Schottky barrier rectifier | |
PMEG4030AEXE-Q | 40 V, 3 A Schottky barrier rectifier | |
PMEG6020EXE-Q | 60 V, 2 A Schottky barrier rectifier | |
PMEG3010EXE-Q | 30 V, 1 A Schottky barrier rectifier | |
PMEG4020EXE-Q | 40 V, 2 A Schottky barrier rectifier | |
PMEG3030EXE-Q | 30 V, 3 A Schottky barrier rectifier | |
PMEG10020ELXE-Q | 100 V, 2 A low leakage current Schottky barrier rectifier |
Diodes
Type number | Description | Quick access |
---|---|---|
PMEG3020EXE | 30 V, 2 A Schottky barrier rectifier | |
PMEG6010EXE | 60 V, 1 A Schottky barrier rectifier | |
PMEG4030EXE | 40 V, 3 A Schottky barrier rectifier | |
PMEG10010ELXE-Q | 100 V, 1 A low leakage current Schottky barrier rectifier | |
PMEG4020EXE | 40 V, 2 A Schottky barrier rectifier | |
PMEG3020EXE-Q | 30 V, 2 A Schottky barrier rectifier | |
PMEG4030EXE-Q | 40 V, 3 A Schottky barrier rectifier | |
PMEG6030EXE-Q | 60 V, 3 A Schottky barrier rectifier | |
PMEG6030AEXE-Q | 60 V, 3 A Schottky barrier rectifier | |
PMEG10010ELXE | 100 V, 1 A low leakage current Schottky barrier rectifier | |
PMEG4010EXE-Q | 40 V, 1 A Schottky barrier rectifier | |
PMEG10020ELXE | 100 V, 2 A low leakage current Schottky barrier rectifier | |
PMEG6010EXE-Q | 60 V, 1 A Schottky barrier rectifier | |
PMEG4030AEXE | 40 V, 3 A Schottky barrier rectifier | |
PMEG4030AEXE-Q | 40 V, 3 A Schottky barrier rectifier | |
PMEG6020EXE-Q | 60 V, 2 A Schottky barrier rectifier | |
PMEG4010EXE | 40 V, 1 A Schottky barrier rectifier | |
PMEG6030EXE | 60 V, 3 A Schottky barrier rectifier | |
PMEG3030EXE | 30 V, 3 A Schottky barrier rectifier | |
PMEG6030AEXE | 60 V, 3 A Schottky barrier rectifier | |
PMEG3010EXE | 30 V, 1 A Schottky barrier rectifier | |
PMEG3010EXE-Q | 30 V, 1 A Schottky barrier rectifier | |
PMEG4020EXE-Q | 40 V, 2 A Schottky barrier rectifier | |
PMEG3030EXE-Q | 30 V, 3 A Schottky barrier rectifier | |
PMEG10020ELXE-Q | 100 V, 2 A low leakage current Schottky barrier rectifier | |
PMEG6020EXE | 60 V, 2 A Schottky barrier rectifier |