SOD123HP

SOD123HP

Power plastic surface mounted package; 2 terminals; 2.80 mm × 1.80 mm × 0.90 mm body

Package information

Package information Package name Package description Reference Date
SOD123HP CFP3-HP Power plastic surface mounted package; 2 terminals; 2.80 mm × 1.80 mm × 0.90 mm body 2023-12-08

Related documents

File name Title Type Date
SOD123HP 3D model for products with SOD123HP package Design support 2024-04-29
SOD123HP Power plastic surface mounted package; 2 terminals; 2.80 mm × 1.80 mm × 0.90 mm body Package information 2024-05-29
SOD123HP_115 Reel pack for SMD, 7''; Q1/T1-Q2/T3 product orientation Packing information 2023-09-21
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06

Products in this package

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
PMEG6010EXE-Q 60 V, 1 A Schottky barrier rectifier
PMEG10010ELXE-Q 100 V, 1 A low leakage current Schottky barrier rectifier
PMEG3020EXE-Q 30 V, 2 A Schottky barrier rectifier
PMEG4030EXE-Q 40 V, 3 A Schottky barrier rectifier
PMEG4030AEXE-Q 40 V, 3 A Schottky barrier rectifier
PMEG6020EXE-Q 60 V, 2 A Schottky barrier rectifier
PMEG6030EXE-Q 60 V, 3 A Schottky barrier rectifier
PMEG3010EXE-Q 30 V, 1 A Schottky barrier rectifier
PMEG4020EXE-Q 40 V, 2 A Schottky barrier rectifier
PMEG6030AEXE-Q 60 V, 3 A Schottky barrier rectifier
PMEG3030EXE-Q 30 V, 3 A Schottky barrier rectifier
PMEG4010EXE-Q 40 V, 1 A Schottky barrier rectifier
PMEG10020ELXE-Q 100 V, 2 A low leakage current Schottky barrier rectifier

Diodes

Type number Description Quick access
PMEG6010EXE-Q 60 V, 1 A Schottky barrier rectifier
PMEG3020EXE 30 V, 2 A Schottky barrier rectifier
PMEG6010EXE 60 V, 1 A Schottky barrier rectifier
PMEG4030EXE 40 V, 3 A Schottky barrier rectifier
PMEG10010ELXE-Q 100 V, 1 A low leakage current Schottky barrier rectifier
PMEG6020EXE 60 V, 2 A Schottky barrier rectifier
PMEG4020EXE 40 V, 2 A Schottky barrier rectifier
PMEG3020EXE-Q 30 V, 2 A Schottky barrier rectifier
PMEG4030EXE-Q 40 V, 3 A Schottky barrier rectifier
PMEG4030AEXE 40 V, 3 A Schottky barrier rectifier
PMEG4030AEXE-Q 40 V, 3 A Schottky barrier rectifier
PMEG6020EXE-Q 60 V, 2 A Schottky barrier rectifier
PMEG4010EXE 40 V, 1 A Schottky barrier rectifier
PMEG6030EXE 60 V, 3 A Schottky barrier rectifier
PMEG3030EXE 30 V, 3 A Schottky barrier rectifier
PMEG6030AEXE 60 V, 3 A Schottky barrier rectifier
PMEG3010EXE 30 V, 1 A Schottky barrier rectifier
PMEG6030EXE-Q 60 V, 3 A Schottky barrier rectifier
PMEG3010EXE-Q 30 V, 1 A Schottky barrier rectifier
PMEG4020EXE-Q 40 V, 2 A Schottky barrier rectifier
PMEG6030AEXE-Q 60 V, 3 A Schottky barrier rectifier
PMEG10010ELXE 100 V, 1 A low leakage current Schottky barrier rectifier
PMEG3030EXE-Q 30 V, 3 A Schottky barrier rectifier
PMEG4010EXE-Q 40 V, 1 A Schottky barrier rectifier
PMEG10020ELXE 100 V, 2 A low leakage current Schottky barrier rectifier
PMEG10020ELXE-Q 100 V, 2 A low leakage current Schottky barrier rectifier