SOT1160-1

SOT1160-1

plastic, leadless extremely thin quad flat package; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body

Package information

Package information Package name Package description Reference Date
SOT1160-1 XQFN10 plastic, leadless extremely thin quad flat package; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body 2009-12-29

Related documents

File name Title Type Date
Nexperia_document_guide_MiniLogic_MicroPak_201808 MicroPak leadless logic portfolio guide Brochure 2018-09-03
SOT1160-1 3D model for products with SOT1160-1 package Design support 2019-10-03
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
XQFN10_SOT1160-1_mk plastic, extremely thin quad flat package; no leads; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body Marcom graphics 2017-01-28
SOT1160-1 plastic, leadless extremely thin quad flat package; 10 terminals; 0.4 mm pitch; 1.4 mm x 1.8 mm x 0.5 mm body Package information 2022-06-07
SOT1160-1_115 XQFN10; Reel pack for SMD, 7''; Q1/T1 product orientation Packing information 2023-08-31

Products in this package

Analog & Logic ICs

Type number Description Quick access
NXT4558GU-Q100 SIM card interface level translator with enable pin
74AVC1T1022GU 1-to-4 fan-out buffer
74AUP2G57GU-Q100 Low-power dual PCB configurable multiple function gate
74AVC2T245GU-Q100 2-bit dual supply translating transceiver with configurable voltage translation; 3-state
74AUP2G97GU Low-power dual PCB configurable multiple function gate
74AUP2G98GU Low-power dual PCB configurable multiple function gate
NXT4558GU SIM card interface level translator with enable pin
74AVC2T245GU 2-bit dual supply translating transceiver with configurable voltage translation; 3-state
74AUP2G57GU Low-power dual PCB configurable multiple function gate
NXT4557GU SIM card interface level translator with enable pin
74AUP2G58GU Low-power dual PCB configurable multiple function gate

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
74AUP2G57GU-Q100 Low-power dual PCB configurable multiple function gate
74AVC2T245GU-Q100 2-bit dual supply translating transceiver with configurable voltage translation; 3-state