Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT1176-1 | DFN2510A-10 | plastic, leadless extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body | 2010-06-22 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
Nexperia_document_brochure_ESD-Protection-Applications_022017 | ESD Protection Application guide | Brochure | 2018-12-21 |
SOT1176-1 | 3D model for products with SOT1176-1 package | Design support | 2023-02-02 |
SOT1176 | 3D model for products with SOT1176 package | Design support | 2019-10-03 |
Nexperia_package_poster | Nexperia package poster | Leaflet | 2020-05-15 |
DFN2510A-10_SOT1176_mk | plastic, extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body | Marcom graphics | 2017-01-28 |
SOT1176-1 | plastic, leadless extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body | Package information | 2022-06-07 |
SOT1176-1_115 | DFN2510A-10; Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,115 or X; Ordering code (12NC) ending 115 | Packing information | 2020-04-21 |
SOT1176-1_471 | DFN2510A-10; Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,471 or Z; Ordering code (12NC) ending 471 | Packing information | 2023-09-06 |
Products in this package
ESD protection, TVS, filtering and signal conditioning
Type number | Description | Quick access |
---|---|---|
PHDMI2FR4 | ESD protection for ultra high-speed interfaces | |
PUSB3FR4 | ESD protection for ultra high-speed interfaces | |
IP4294CZ10-TBR | ESD protection for ultra high-speed interfaces | |
PUSB3F99 | ESD protection for ultra high-speed interfaces | |
PUSB3FA2 | ESD protection for ultra high-speed interfaces | |
PUSB3F96 | ESD protection for ultra high-speed interfaces | |
PHDMI2AB4 | ESD protection for ultra high-speed interfaces | |
PUSB3F97 | ESD protection for ultra high-speed interfaces | |
IP4283CZ10-TBR | ESD protection for ultra high-speed interfaces | |
PUSB3FA1 | ESD protection for ultra high-speed interfaces | |
PUSB3AB4 | ESD protection for ultra high-speed interfaces |