SOT1176-1

SOT1176-1

plastic, leadless extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body

Package information

Package information Package name Package description Reference Date
SOT1176-1 DFN2510A-10 plastic, leadless extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body 2010-06-22

Related documents

File name Title Type Date
Nexperia_document_brochure_ESD-Protection-Applications_022017 ESD Protection Application guide Brochure 2018-12-21
SOT1176-1 3D model for products with SOT1176-1 package Design support 2023-02-02
SOT1176 3D model for products with SOT1176 package Design support 2019-10-03
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
DFN2510A-10_SOT1176_mk plastic, extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body Marcom graphics 2017-01-28
SOT1176-1 plastic, leadless extremely thin small outline package; 10 terminals; 0.5 mm pitch; 2.5 mm x 1 mm x 0.5 mm body Package information 2022-06-07
SOT1176-1_115 DFN2510A-10; Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,115 or X; Ordering code (12NC) ending 115 Packing information 2020-04-21
SOT1176-1_471 DFN2510A-10; Reel pack, SMD, 7"; Q1/T1 standard product orientation; Orderable part number ending ,471 or Z; Ordering code (12NC) ending 471 Packing information 2023-09-06

Products in this package

ESD protection, TVS, filtering and signal conditioning

Type number Description Quick access
PHDMI2FR4 ESD protection for ultra high-speed interfaces
PUSB3FR4 ESD protection for ultra high-speed interfaces
IP4294CZ10-TBR ESD protection for ultra high-speed interfaces
PUSB3F99 ESD protection for ultra high-speed interfaces
PUSB3FA2 ESD protection for ultra high-speed interfaces
PUSB3F96 ESD protection for ultra high-speed interfaces
PHDMI2AB4 ESD protection for ultra high-speed interfaces
PUSB3F97 ESD protection for ultra high-speed interfaces
IP4283CZ10-TBR ESD protection for ultra high-speed interfaces
PUSB3FA1 ESD protection for ultra high-speed interfaces
PUSB3AB4 ESD protection for ultra high-speed interfaces