SOT1233

SOT1233

plastic, leadless thermal enhanced extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1.35 mm x 0.8 mm x 0.35 mm body

Package information

Package information Package name Package description Reference Date
SOT1233 X2SON8 plastic, leadless thermal enhanced extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1.35 mm x 0.8 mm x 0.35 mm body 2016-04-21

Related documents

File name Title Type Date
Nexperia_document_guide_MiniLogic_MicroPak_201808 MicroPak leadless logic portfolio guide Brochure 2018-09-03
Nexperia_document_leaflet_Logic_X2SON_packages_062018 X2SON ultra-small 4, 5, 6 & 8-pin leadless packages Leaflet 2018-06-05
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT1233 plastic, leadless thermal enhanced extremely thin small outline package; 8 terminals; 0.5 mm pitch; 1.35 mm x 0.8 mm x 0.35 mm body Package information 2022-06-02
SOT1233_115 X2SON8; Reel pack for SMD, 7''; Q1/T1 product orientation Packing information 2020-04-21
REFLOW_BG-BD-1 Reflow soldering profile Reflow soldering 2021-04-06