SOT355-1

SOT355-1

plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm body

Package information

Package information Package name Package description Reference Date
SOT355-1 TSSOP24 plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm body MO-153 (JEDEC) 2003-02-19

Related documents

File name Title Type Date
SOT355-1 3D model for products with SOT355-1 package Design support 2020-01-22
Nexperia_package_poster Nexperia package poster Leaflet 2020-05-15
SOT355-1 plastic, thin shrink small outline package; 24 leads; 0.65 mm pitch; 7.8 mm x 4.4 mm x 1.1 mm body Package information 2022-06-22
SOT355-1_118 TSSOP24; Reel pack for SMD 13''; Q1/T1 product orientation Packing information 2020-04-21
SOT355-1_128 TSSOP24; Reel pack, SMD, 13" Q4/T2 standard product orientation Orderable part number ending ,128 Ordering code (12NC) ending 128 Packing information 2020-04-27
SSOP-TSSOP-VSO-WAVE Footprint for wave soldering Wave soldering 2009-10-08

Products in this package

Analog & Logic ICs

Type number Description Quick access
74HCT4514PW 4-to-16 line decoder/demultiplexer with input latches
74HC4514PW 4-to-16 line decoder/demultiplexer with input latches
74AXP8T245PW 8-bit dual supply translating transceiver; 3-state
NCA9535PW Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output and configuration registers
74HC4514PW-Q100 4-to-16 line decoder/demultiplexer with input latches
74LVC4245APW-Q100 Octal dual supply translating transceiver; 3-state
74CBTLVD3384PW 10-bit level-shifting bus switch with 5-bit output enables
74HC154PW 4-to-16 line decoder/demultiplexer
74CBTLV3861PW 10-bit bus switch with output enable
CBT3384PW 10-bit bus switch with 5-bit output enables
NCA9535PW-Q100 Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output and configuration registers
PCA9535PW Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output and configuration registers
CBTD3384PW-Q100 10-bit level shifting bus switch with 5-bit output enables
NCA9595PW-Q100 Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output, configuration registers and programmable pull-up resistors
NCA9555PW Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output and configuration registers
74HCT4067PW-Q100 16-channel analog multiplexer/demultiplexer
74HCT154PW 4-to-16 line decoder/demultiplexer
74AVC8T245PW-Q100 8-bit dual supply translating transceiver with configurable voltage translation; 3-state
74LVC8T245PW-Q100 8-bit dual supply translating transceiver; 3-state
NCA9555PW-Q100 Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output and configuration registers
74LVCH8T245PW-Q100 8-bit dual supply translating transceiver; 3-state
74LVCH8T245PW 8-bit dual supply translating transceiver; 3-state
74HCT4067PW 16-channel analog multiplexer/demultiplexer
CBTD3384PW 10-bit level shifting bus switch with 5-bit output enables
74CBTLV3384PW 10-bit bus switch with 5-bit output enables
74AVC8T245PW 8-bit dual supply translating transceiver with configurable voltage translation; 3-state
74LVC4245APW Octal dual supply translating transceiver; 3-state
74HC4067PW-Q100 16-channel analog multiplexer/demultiplexer
74LVC8T245PW 8-bit dual supply translating transceiver; 3-state
NCA9539PW Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output, reset pin and configuration registers
PCA9555PW Low-voltage 16-bit I²C-bus I/O port with interrupt and weak pull-up
74AVCH8T245PW 8-bit dual supply translating transceiver with configurable voltage translation; 3-state
NCA9595PW Low-voltage 16-bit I²C and SMBus I/O expander with interrupt output, configuration registers and programmable pull-up resistors
HEF4067BTT-Q100 16-channel analog multiplexer/demultiplexer
NCA9539PW-Q100 Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output, reset pin and configuration registers
PCA9539PW Low-voltage 16-bit I²C and SMBus low-power I/O expander with interrupt output, reset pin and configuration registers
HEF4067BTT 16-channel analog multiplexer/demultiplexer
74CBTLVD3861PW 10-bit level-shifting bus switch with output enable
74HC4067PW 16-channel analog multiplexer/demultiplexer

Automotive qualified products (AEC-Q100/Q101)

Type number Description Quick access
74HC4514PW-Q100 4-to-16 line decoder/demultiplexer with input latches
74LVC4245APW-Q100 Octal dual supply translating transceiver; 3-state
CBTD3384PW-Q100 10-bit level shifting bus switch with 5-bit output enables
74HCT4067PW-Q100 16-channel analog multiplexer/demultiplexer
74AVC8T245PW-Q100 8-bit dual supply translating transceiver with configurable voltage translation; 3-state
74LVC8T245PW-Q100 8-bit dual supply translating transceiver; 3-state
74LVCH8T245PW-Q100 8-bit dual supply translating transceiver; 3-state
74HC4067PW-Q100 16-channel analog multiplexer/demultiplexer
HEF4067BTT-Q100 16-channel analog multiplexer/demultiplexer