Package information
Package information | Package name | Package description | Reference | Date |
---|---|---|---|---|
SOT428C | DPAK | Plastic single-ended surface-mounted package (DPAK); 3 leads (one lead cropped) | SC-63 (EIAJ); TO-252 (JEDEC) | 2019-08-28 |
Related documents
File name | Title | Type | Date |
---|---|---|---|
SOT428C | 3D model for products with SOT428C package | Design support | 2023-02-02 |
RS2811_DPAK_SOT428_B_mk | DPAK; SOT428B | Marcom graphics | 2021-03-11 |
SOT428C | Plastic single-ended surface-mounted package (DPAK); 3 leads (one lead cropped) | Package information | 2022-05-28 |
SOT428C_118 | DPAK; Reel pack for SMD, 13"; Q2/T3 product orientation | Packing information | 2024-01-29 |
Products in this package
Automotive qualified products (AEC-Q100/Q101)
Type number | Description | Quick access |
---|---|---|
MJD45H11A | 80 V, 8 A PNP high power bipolar transistor | |
MJD31CH-Q | 100 V, 3 A NPN high power bipolar transistor | |
MJD32CA | 100 V, 3 A PNP high power bipolar transistor | |
MJD41C-Q | 100 V, 6 A NPN high power bipolar transistor | |
MJD148-Q | 45 V, 4 A NPN high power bipolar transistor | |
MJD2873-Q | 50 V, 2 A NPN high power bipolar transistor | |
MJD31CA | 100 V, 3 A NPN high power bipolar transistor | |
MJD42C-Q | 100 V, 6 A PNP high power bipolar transistor | |
MJD44H11A | 80 V, 8 A NPN high power bipolar transistor |
Bipolar transistors
Type number | Description | Quick access |
---|---|---|
MJD45H11A | 80 V, 8 A PNP high power bipolar transistor | |
MJD42C | 100 V, 6 A PNP high power bipolar transistor | |
MJD41C | 100 V, 6 A NPN high power bipolar transistor | |
MJD31CH-Q | 100 V, 3 A NPN high power bipolar transistor | |
MJD32C | 100 V, 3 A PNP high power bipolar transistor | |
MJD32CA | 100 V, 3 A PNP high power bipolar transistor | |
MJD41C-Q | 100 V, 6 A NPN high power bipolar transistor | |
MJD148 | 45 V, 4 A NPN high power bipolar transistor | |
MJD2873 | 50 V, 2 A NPN high power bipolar transistor | |
MJD148-Q | 45 V, 4 A NPN high power bipolar transistor | |
MJD2873-Q | 50 V, 2 A NPN high power bipolar transistor | |
MJD31CA | 100 V, 3 A NPN high power bipolar transistor | |
MJD31C | 100 V, 3 A NPN high power bipolar transistor | |
MJD44H11 | 80 V, 8 A NPN high power bipolar transistor | |
MJD42C-Q | 100 V, 6 A PNP high power bipolar transistor | |
MJD44H11A | 80 V, 8 A NPN high power bipolar transistor | |
MJD45H11 | 80 V, 8 A PNP high power bipolar transistor |